Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0687 - Machine feet
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Swivel feet
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/stellfuesse/27760.prj},{NB=K0687.150060},{A=132},{D=150},{D2=12.5},{H=51},{L=168},{F=8.0},{GEW=1.9260},{EAN=4059245184194},{SW=0.0},{NDM=16.0},{TYP=2.0},{XA=105.0},{XB=12.0},{XC=7.0},{XD=134.0},{XE=4.0},{XF=132.0},{XG=110.0},{XH=6.0},{XI=34.0},{XJ=67.0},{XK=48.0},{XL=16.5},{XM=35.0},{XN=0.0},{XO=0.0},{XP=0.0},{XQ=168},{BESTKIPP=K0687.150060},{AUSF=ohne Abreißsicherung},{FORM=B},{B=-},{D1=M16},{BS=Infotext},{ROHS=Yes},{ZTN=40169960},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
distance
[mm]
B
[mm]
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
H
height
[mm]
L
width
[mm]
F
force
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0687.062060
K0687.062060
without tear protection
A
85
66
62
M10
8.2
30
110
1.5
0.2066
Yes
40169960
4059245184118
31.12.2099
98% Warenverfügbarkeit. N...
K0687.078060
K0687.078060
without tear protection
A
110
78
78
M10
9.0
30
128
1.8
0.2356
Yes
40169960
4059245184132
31.12.2099
98% Warenverfügbarkeit. N...
K0687.092060
K0687.092060
without tear protection
A
110
96
86
M12
10.2
45
140
3.0
0.3827
Yes
40169960
4059245184156
31.12.2099
98% Warenverfügbarkeit. N...
K0687.106060
K0687.106060
without tear protection
A
140
110
106
M12
12.4
39
170
3.6
0.6703
Yes
40169960
4059245184170
31.12.2099
98% Warenverfügbarkeit. N...
K0687.150060
K0687.150060
without tear protection
B
132
-
150
M16
12.5
51
168
8.0
1.9260
Yes
40169960
4059245184194
31.12.2099
98% Warenverfügbarkeit. N...
K0687.062160
K0687.062160
with tear protection
A
85
-
62
M10
8.2
30
110
1.5
0.2142
Yes
40169960
4059245184125
31.12.2099
98% Warenverfügbarkeit. N...
K0687.078160
K0687.078160
with tear protection
A
110
-
78
M10
9.0
30
128
1.8
0.2754
Yes
40169960
4059245184149
31.12.2099
98% Warenverfügbarkeit. N...
K0687.092160
K0687.092160
with tear protection
A
110
-
92
M12
10.2
45
140
3.0
0.4432
Yes
40169960
4059245184163
31.12.2099
98% Warenverfügbarkeit. N...
K0687.106160
K0687.106160
with tear protection
A
140
-
106
M12
12.4
39
170
3.6
0.7746
Yes
40169960
4059245184187
31.12.2099
98% Warenverfügbarkeit. N...
K0687.150160
K0687.150160
with tear protection
B
132
-
150
M16
12.5
51
168
8.0
2.1630
Yes
40169960
4059245184200
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성