Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1441 - Locking washers for clamping spindles
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/k1441.prj},{NB=K1441.0121},{BESTKIPP=K1441.0121},{MATERIAL=Stahl},{D=M12},{D1=33.0},{L=24.0},{GEW=0.0195},{BS=Infotext},{ROHS=Yes},{ZTN=73182200},{EAN=4059245348428},{FILTER=KIPP,KIPP_USA,NORELEM,},{XA=24.0},{XB=12.9},{XC=22.7},{XD=3.000},{XE=7.500},{XF=31.800},{TYP=2},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
D
through hole
[mm]
D1
diameter
[mm]
L
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1441.0041
K1441.0041
Steel
M4
12.7
8.7
0.0011
Yes
73182200
4059245348305
31.12.2099
98% Warenverfügbarkeit. N...
K1441.0051
K1441.0051
Steel
M5
12.6
9.7
0.0011
Yes
73182200
4059245348329
31.12.2099
98% Warenverfügbarkeit. N...
K1441.0061
K1441.0061
Steel
M6
14.0
12.0
0.0017
Yes
73182200
4059245348343
31.12.2099
98% Warenverfügbarkeit. N...
K1441.0062
K1441.0062
Steel
M6
15.0
13.5
0.0018
Yes
73182200
4059245348367
31.12.2099
98% Warenverfügbarkeit. N...
K1441.0081
K1441.0081
Steel
M8
22.0
15.5
0.0054
Yes
73182200
4059245348381
31.12.2099
98% Warenverfügbarkeit. N...
K1441.0101
K1441.0101
Steel
M10
25.0
19.0
0.0072
Yes
73182200
4059245348404
31.12.2099
98% Warenverfügbarkeit. N...
K1441.0121
K1441.0121
Steel
M12
33.0
24.0
0.0195
Yes
73182200
4059245348428
31.12.2099
98% Warenverfügbarkeit. N...
K1441.0161
K1441.0161
Steel
M16
35.0
27.0
0.0244
Yes
73182200
4059245348435
31.12.2099
98% Warenverfügbarkeit. N...
K1441.1041
K1441.1041
Stainless steel
M4
12.7
8.7
0.0011
Yes
73182200
4059245348312
31.12.2099
98% Warenverfügbarkeit. N...
K1441.1051
K1441.1051
Stainless steel
M5
12.6
9.7
0.0011
Yes
73182200
4059245348336
31.12.2099
98% Warenverfügbarkeit. N...
K1441.1061
K1441.1061
Stainless steel
M6
14.0
12.0
0.0017
Yes
73182200
4059245348350
31.12.2099
98% Warenverfügbarkeit. N...
K1441.1062
K1441.1062
Stainless steel
M6
15.0
13.5
0.0019
Yes
73182200
4059245348374
31.12.2099
98% Warenverfügbarkeit. N...
K1441.1081
K1441.1081
Stainless steel
M8
22.0
15.5
0.0056
Yes
73182200
4059245348398
31.12.2099
98% Warenverfügbarkeit. N...
K1441.1101
K1441.1101
Stainless steel
M10
25.0
19.0
0.0069
Yes
73182200
4059245348411
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성