Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0089 - Pneumatic clamps horizontal Form A
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05850_asmtab.prj},{NB=K0089.0150_GESCHLOSSEN},{OG=85},{F1=1300},{F2=1900},{F3=1000},{F4=1600},{A=12.7},{A1=185},{A2=7},{B=27},{B1=47},{B3=6.4},{C=24},{C1=11.0},{D=5.1},{H=62},{L=227},{L1=42},{HZ=60},{GEW=0.6549},{EAN=4059245035533},{NDM=6},{ST=1.00},{TYP=1},{ROT1X=12.02000},{ROT2X=47.28292},{ROT3X=68.02294},{ROT1XX=232.82311},{ROT4XX=5.10603},{BESTKIPP=K0089.0150},{FORM=A},{LUFT=0.04},{M=M 6 x 50},{R=G 1/8},{DRUCK=2-6},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84798994},{FILTER=KIPP,KIPP_USA},{PPATH=05850_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
LUFT
Air consumption per up-and-down stroke
[dm 3]
OG
opening angle of holding arm
[°]
F1
Holding force at 6 bar F1
[N]
F2
Holding force at 6 bar F2
[N]
F3
Clamping force at 6 bar F3
[N]
F4
Clamping force at 6 bar F4
[N]
A
Length
[mm]
A1
Length
[mm]
A2
Length
[mm]
B
width
[mm]
B1
width
[mm]
B3
width
[mm]
C
height
[mm]
C1
height
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
thread
ⁿ/ₐ
R
connection
ⁿ/ₐ
DRUCK
operating pressure
[bar]
HZ
number of strokes per min. at 6 bar
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0089.0075
K0089.0075
A
0.02
85
1000
1600
800
1400
16.0
145
5
24
40
5.3
18
9.0
4.4
50
177
32
M 5 x 35
G 1/8
2-6
40
0.4258
Yes
84798994
4059245035526
31.12.2099
98% Warenverfügbarkeit. N...
K0089.0150
K0089.0150
A
0.04
85
1300
1900
1000
1600
12.7
185
7
27
47
6.4
24
11.0
5.1
62
227
42
M 6 x 50
G 1/8
2-6
60
0.6549
Yes
84798994
4059245035533
31.12.2099
98% Warenverfügbarkeit. N...
K0089.0250
K0089.0250
A
0.09
85
1600
2400
1200
1800
19.0
234
8
32
59
8.9
35
17.5
7.1
84
304
70
M 8 x 60
G 1/8
2-6
55
1.2790
Yes
84798994
4059245035540
31.12.2099
98% Warenverfügbarkeit. N...
K0089.0450
K0089.0450
A
0.27
85
3000
5800
2600
5400
32.0
289
12
45
76
13.0
54
25.0
8.7
122
411
122
M 12 x 100
G 1/8
2-6
55
3.2600
Yes
84798994
4059245035557
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0090 - Pneumatic clamps horizontal Form B
KIPP
27.05.2024
K1548 - Horizontal Pneumatic Clamps
KIPP
17.06.2024
K0091 - Pneumatic clamps vertical heavy-duty version
KIPP
27.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성