Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0499 - Linear actuator connector clamps base
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Tubular connection elements
Tube clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/rohrverbindungselemente/rohrverbinder/29135_asmtab.prj},{NB=K0499.30},{BESTKIPP=K0499.30},{LOCHBILD=2},{TYP=30},{B=60},{C=60},{D=6.5},{L=50},{M1=40},{M2=42},{M3=42},{M4=45},{V1=M 8 x 25},{GEW=0.1503},{BS=Infotext},{ROHS=Yes},{ZTN=76090000},{EAN=4059245195855},{TYP1=2.0},{GEWINDE=M 8},{SCHL=25},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=25},{XB=8},{INFO=},{PPATH=29135_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
LOCHBILD
Hole arrangement 1
ⁿ/ₐ
TYP
Type E
ⁿ/ₐ
B
width of plate
[mm]
C
width of plate
[mm]
D
borehole
[mm]
L
total length
[mm]
M1
distance
[mm]
M2
distance
[mm]
M3
distance
[mm]
M4
distance
[mm]
V1
screw type
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
INFO
Technical Information
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0499.18
K0499.18
1
18
42
42
5.5
37
28
28
30
30
M 6 x 20
0.0522
Yes
76090000
4059245195848
31.12.2099
98% Warenverfügbarkeit. N...
K0499.30
K0499.30
2
30
60
60
6.5
50
40
42
42
45
M 8 x 25
0.1503
Yes
76090000
4059245195855
31.12.2099
98% Warenverfügbarkeit. N...
K0499.40
K0499.40
1
40
90
90
8.5
70
60
60
64
64
M 10 x 30
0.4040
Yes
76090000
4059245195862
31.12.2099
98% Warenverfügbarkeit. N...
K0499.50
K0499.50
1
50
105
105
10.5
85
74
74
80
80
M 10 x 35
0.6660
Yes
76090000
4059245195879
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성