Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0490 - Tube clamps swivel base, aluminium
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Tubular connection elements
Tube clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/rohrverbindungselemente/rohrverbinder/29036_1_asmtab.prj},{NB=K0490.518},{BESTKIPP=K0490.518},{A=18.1},{B=6},{C=25},{D=26},{E=29.4},{F=40},{G=50},{H=20},{K=0},{L=64},{M=44},{N=5},{O=35},{P=21},{R=37.5},{S=M 6 x 18},{U=38},{GEW=0.0926},{BS=Infotext},{ZEICHNUNG=Ansichten Zeichnungen},{ROHS=Yes},{ZTN=76090000},{EAN=4059245194490},{XA=18.000},{TYP1=4},{XB=6},{TYP=1.0},{GEWINDE=M 6},{SCHL=16},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{PPATH=29036_1_schb.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
A
diameter
[mm]
B
borehole
[mm]
C
depth
[mm]
D
diameter
[mm]
E
width
[mm]
F
distance
[mm]
G
width
[mm]
H
height
[mm]
K
distance
[mm]
L
total height
[mm]
M
height
[mm]
N
Thickness
[mm]
O
Length
[mm]
P
Length
[mm]
R
distance
[mm]
S
screw type
ⁿ/ₐ
U
distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0490.512
K0490.512
12.1
6
25
26
29.4
40
50
20
0
64
44
5
35
21
37.5
M 6 x 18
38
0.1038
Yes
76090000
4059245194469
31.12.2099
98% Warenverfügbarkeit. N...
K0490.514
K0490.514
14.1
6
25
26
29.4
40
50
20
0
64
44
5
35
21
37.5
M 6 x 18
38
0.1008
Yes
76090000
4059245194476
31.12.2099
98% Warenverfügbarkeit. N...
K0490.516
K0490.516
16.1
6
25
26
29.4
40
50
20
0
64
44
5
35
21
37.5
M 6 x 18
38
0.0982
Yes
76090000
4059245194483
31.12.2099
98% Warenverfügbarkeit. N...
K0490.518
K0490.518
18.1
6
25
26
29.4
40
50
20
0
64
44
5
35
21
37.5
M 6 x 18
38
0.0926
Yes
76090000
4059245194490
31.12.2099
98% Warenverfügbarkeit. N...
K0490.520
K0490.520
20.1
7
45
40
42.0
57
75
33
57
106
73
7
75
33
52.0
M 8 x 35
0
0.3658
Yes
76090000
4059245194506
31.12.2099
98% Warenverfügbarkeit. N...
K0490.525
K0490.525
25.1
7
45
40
42.0
57
75
33
57
106
73
7
75
33
52.0
M 8 x 35
0
0.3453
Yes
76090000
4059245194513
31.12.2099
98% Warenverfügbarkeit. N...
K0490.530
K0490.530
30.1
7
45
40
42.0
57
75
33
57
106
73
7
75
33
52.0
M 8 x 35
0
0.3099
Yes
76090000
4059245194520
31.12.2099
98% Warenverfügbarkeit. N...
K0490.540
K0490.540
40.2
9
60
56
57.0
76
100
44
76
144
100
10
100
48
69.0
M 10 x 50
0
0.8084
Yes
76090000
4059245194537
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성