Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2052 - Grub screws with hex socket and pin DIN EN ISO 4028
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Machine devices, jig devices
Screws, nuts and washers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/maschinen_und_vorrichtungselemente/schrauben_muttern/07167.prj},{NB=K2052.06X20},{BESTKIPP=K2052.06X20},{MATERIAL=Stahl},{OBFLGK=blank (schwarz)},{FESTKL=45 H},{D1=M6},{D2=4.0},{L=20},{L1=3.25},{T=3.5},{SW=3.0},{GEW=0.0029},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73181520},{EAN=4059245829262},{NDM=6.000},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
[mm]
MATERIAL
Material
ⁿ/ₐ
OBFLGK
Surface finish body
ⁿ/ₐ
FESTKL
Festiagkeitsklasse
ⁿ/ₐ
D1
thread
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
L1 max.
[mm]
T
depth
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K2052.103X4
K2052.103X4
stainless steel A2
bright
70
M3
2.0
4
1.00
1.2
1.5
0.0000
Yes
73181520
4059245827947
K2052.103X5
K2052.103X5
stainless steel A2
bright
70
M3
2.0
5
1.00
1.2
1.5
0.0000
Yes
73181520
4059245827954
K2052.103X6
K2052.103X6
stainless steel A2
bright
70
M3
2.0
6
1.75
2.0
1.5
0.0000
Yes
73181520
4059245827961
K2052.103X8
K2052.103X8
stainless steel A2
bright
70
M3
2.0
8
1.75
2.0
1.5
0.0000
Yes
73181520
4059245827978
K2052.103X10
K2052.103X10
stainless steel A2
bright
70
M3
2.0
10
1.75
2.0
1.5
0.0000
Yes
73181520
4059245827985
K2052.103X12
K2052.103X12
stainless steel A2
bright
70
M3
2.0
12
1.75
2.0
1.5
0.0000
Yes
73181520
4059245827992
K2052.104X5
K2052.104X5
stainless steel A2
bright
70
M4
2.5
5
1.25
1.5
2.0
0.0000
Yes
73181520
4059245828005
K2052.104X6
K2052.104X6
stainless steel A2
bright
70
M4
2.5
6
1.25
1.5
2.0
0.0000
Yes
73181520
4059245828012
K2052.104X8
K2052.104X8
stainless steel A2
bright
70
M4
2.5
8
2.25
2.5
2.0
0.0000
Yes
73181520
4059245828029
K2052.104X10
K2052.104X10
stainless steel A2
bright
70
M4
2.5
10
2.25
2.5
2.0
0.0001
Yes
73181520
4059245828036
K2052.104X12
K2052.104X12
stainless steel A2
bright
70
M4
2.5
12
2.25
2.5
2.0
0.0001
Yes
73181520
4059245828043
K2052.104X16
K2052.104X16
stainless steel A2
bright
70
M4
2.5
16
2.25
2.5
2.0
0.0001
Yes
73181520
4059245828050
K2052.104X20
K2052.104X20
stainless steel A2
bright
70
M4
2.5
20
2.25
2.5
2.0
0.0001
Yes
73181520
4059245828067
K2052.104X25
K2052.104X25
stainless steel A2
bright
70
M4
2.5
25
2.25
2.5
2.0
0.0002
Yes
73181520
4059245828074
K2052.105X5
K2052.105X5
stainless steel A2
bright
70
M5
3.5
5
1.50
2.0
2.5
0.0000
Yes
73181520
4059245828081
K2052.105X6
K2052.105X6
stainless steel A2
bright
70
M5
3.5
6
1.50
2.0
2.5
0.0001
Yes
73181520
4059245828098
K2052.105X8
K2052.105X8
stainless steel A2
bright
70
M5
3.5
8
2.75
3.0
2.5
0.0001
Yes
73181520
4059245828104
K2052.105X10
K2052.105X10
stainless steel A2
bright
70
M5
3.5
10
2.75
3.0
2.5
0.0001
Yes
73181520
4059245828111
K2052.105X12
K2052.105X12
stainless steel A2
bright
70
M5
3.5
12
2.75
3.0
2.5
0.0001
Yes
73181520
4059245828128
K2052.105X16
K2052.105X16
stainless steel A2
bright
70
M5
3.5
16
2.75
3.0
2.5
0.0002
Yes
73181520
4059245828135
K2052.105X20
K2052.105X20
stainless steel A2
bright
70
M5
3.5
20
2.75
3.0
2.5
0.0002
Yes
73181520
4059245828142
K2052.105X25
K2052.105X25
stainless steel A2
bright
70
M5
3.5
25
2.75
3.0
2.5
0.0003
Yes
73181520
4059245828159
K2052.105X30
K2052.105X30
stainless steel A2
bright
70
M5
3.5
30
2.75
3.0
2.5
0.0003
Yes
73181520
4059245828166
K2052.105X35
K2052.105X35
stainless steel A2
bright
70
M5
3.5
35
2.75
3.0
2.5
0.0004
Yes
73181520
4059245828173
K2052.106X6
K2052.106X6
stainless steel A2
bright
70
M6
4.0
6
1.75
2.0
3.0
0.0001
Yes
73181520
4059245828180
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성