Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0400 - Threaded inserts solid body
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Machine devices, jig devices
Threaded Inserts
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/maschinen_und_vorrichtungselemente/gewindeeinsaetze/07662.prj},{NB=K0400.16X15},{BESTKIPP=K0400.16X15},{D2=M 16 x 1,5},{L=16},{EB=14.8},{ES=16.3},{EG=M 16 x 1,5},{ET=18.5},{AB=13.5},{AT=4.8},{BESTEW=07662-816},{GEW=0.0213},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059245152353},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=16},{P=1.500},{ZGT=Arretierkeil},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BESTKIPP
Order No.
[mm]
D2
External thread
ⁿ/ₐ
L
Length
[mm]
EB
Installation: drill Ø
[mm]
ES
Installation: countersunk Ø +0.25
[mm]
EG
Installation: screw tab
ⁿ/ₐ
ET
Installation: min. thread depth
[mm]
AB
Removal drill Ø
[mm]
AT
Removal depth of boring
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0400.08
K0400.08
M 8
8
6.9
8.3
M 8
9.5
5.5
4.0
0.0024
Yes
73181900
4059245152315
31.12.2099
98% Warenverfügbarkeit. N...
K0400.10X125
K0400.10X125
M 10 x 1,25
10
8.8
10.3
M 10 x 1,25
12.5
7.5
4.8
0.0050
Yes
73181900
4059245152322
31.12.2099
98% Warenverfügbarkeit. N...
K0400.12X125
K0400.12X125
M 12 x 1,25
12
10.8
12.3
M 12 x 1,25
14.5
9.5
4.8
0.0087
Yes
73181900
4059245152339
31.12.2099
98% Warenverfügbarkeit. N...
K0400.14X15
K0400.14X15
M 14 x 1,5
14
12.8
14.3
M 14 x 1,5
16.5
11.5
4.8
0.0140
Yes
73181900
4059245152346
31.12.2099
98% Warenverfügbarkeit. N...
K0400.16X15
K0400.16X15
M 16 x 1,5
16
14.8
16.3
M 16 x 1,5
18.5
13.5
4.8
0.0213
Yes
73181900
4059245152353
31.12.2099
98% Warenverfügbarkeit. N...
K0400.18X15
K0400.18X15
M 18 x 1,5
18
16.8
18.3
M 18 x 1,5
20.5
15.5
4.8
0.0310
Yes
73181900
4059245152360
31.12.2099
98% Warenverfügbarkeit. N...
K0400.20X15
K0400.20X15
M 20 x 1,5
20
18.8
20.3
M 20 x 1,5
22.5
17.5
4.8
0.0432
Yes
73181900
4059245152377
31.12.2099
98% Warenverfügbarkeit. N...
K0400.22X15
K0400.22X15
M 22 x 1,5
22
20.7
22.3
M 22 x 1,5
24.5
17.8
6.4
0.0571
Yes
73181900
4059245152384
31.12.2099
98% Warenverfügbarkeit. N...
K0400.24X15
K0400.24X15
M 24 x 1,5
24
22.5
24.3
M 24 x 1,5
26.5
19.8
6.4
0.0749
Yes
73181900
4059245152391
31.12.2099
98% Warenverfügbarkeit. N...
K0400.30X2
K0400.30X2
M 30 x 2
30
28.0
30.3
M 30 x 2
34.5
25.8
6.4
0.1470
Yes
73181900
4059245152407
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성