Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0252 - Clamping lever ECO internal thread
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/klemmhebel/k0252.prj},{NB=K0252.3101},{T=14.5},{D=17.0},{D1=20.4},{D2=23.9},{H=40.7},{H1=10.0},{H2=23.1},{H3=58.1},{H4=53.3},{A=81.1},{A1=93.0},{B=22.0},{ZZ=12},{GEW=0.0371},{EAN=4059245197224},{NDM=10.0},{NDM1=0.0000},{TYP=1.000},{XA=56.2},{XB=42.7},{XC=78.0},{XD=18.0},{XE=43.8},{XF=2.0},{XG=42.7},{XH=17.4},{XI=11.5},{XJ=39.9},{XK=25.0},{XL=1.3},{XM=82.3},{XN=20.4},{XO=94.3},{XP=82.0},{XQ=1.0},{XR=29.8},{XS=0.5},{XT=78.6},{XU=52.0},{XV=58.6},{XW=48.4},{XX=1.9},{XY=80.8},{XZ=11.5},{XA1=79.4},{XB1=68.2},{XC1=283.0},{XD1=90.3},{XE1=92.4},{XF1=139.0},{XG1=57.5},{XH1=110.0},{XI1=79.7},{XJ1=64.9},{XK1=51.2},{XL1=94.0},{XM1=126.0},{XN1=89.9},{XO1=79.3},{XP1=47.1},{XQ1=40.7},{XR1=34.5},{XS1=29.3},{XT1=33.0},{XU1=23.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
Size
ⁿ/ₐ
X
thread
[mm]
T
Length
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
H4
Height
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0252.1041
K0252.1041
anthracite grey
1
M4
6.0
10.0
12.6
14.1
21.7
5.0
11.3
32.0
29.1
47.9
55.0
13.0
12
0.0080
Yes
74152900
4059245196852
31.12.2099
98% Warenverfügbarkeit. N...
K0252.1051
K0252.1051
anthracite grey
1
M5
6.0
10.0
12.6
14.1
21.7
5.0
11.3
32.0
29.1
47.9
55.0
13.0
12
0.0100
Yes
74152900
4059245196890
31.12.2099
98% Warenverfügbarkeit. N...
K0252.2051
K0252.2051
anthracite grey
2
M5
7.5
13.5
17.0
19.0
28.0
5.5
14.0
41.9
38.0
64.5
74.0
17.5
12
0.0180
Yes
74152900
4059245196944
31.12.2099
98% Warenverfügbarkeit. N...
K0252.2061
K0252.2061
anthracite grey
2
M6
9.0
13.5
17.0
19.0
28.0
5.5
14.0
41.9
38.0
64.5
74.0
17.5
12
0.0155
Yes
74152900
4059245197019
31.12.2099
98% Warenverfügbarkeit. N...
K0252.2081
K0252.2081
anthracite grey
2
M8
9.0
13.5
17.0
19.0
28.0
5.5
14.0
41.9
38.0
64.5
74.0
17.5
12
0.0158
Yes
74152900
4059245197088
31.12.2099
98% Warenverfügbarkeit. N...
K0252.3081
K0252.3081
anthracite grey
3
M8
14.5
17.0
20.4
23.9
40.7
10.0
23.1
58.1
53.3
81.1
93.0
22.0
12
0.0402
Yes
73181600
4059245197156
31.12.2099
98% Warenverfügbarkeit. N...
K0252.3101
K0252.3101
anthracite grey
3
M10
14.5
17.0
20.4
23.9
40.7
10.0
23.1
58.1
53.3
81.1
93.0
22.0
12
0.0371
Yes
73181600
4059245197224
31.12.2099
98% Warenverfügbarkeit. N...
K0252.1AE1
K0252.1AE1
anthracite grey
1
8-32
6.0
10.0
12.6
14.1
21.7
5.0
11.3
32.0
29.1
47.9
55.0
13.0
12
0.0080
Yes
74152900
4059245418985
31.12.2099
98% Warenverfügbarkeit. N...
K0252.1A11
K0252.1A11
anthracite grey
1
10-32
6.0
10.0
12.6
14.1
21.7
5.0
11.3
32.0
29.1
47.9
55.0
13.0
12
0.0080
Yes
74152900
4059245418954
31.12.2099
98% Warenverfügbarkeit. N...
K0252.2A11
K0252.2A11
anthracite grey
2
10-32
7.5
13.5
17.0
19.0
28.0
5.5
14.0
41.9
38.0
64.5
74.0
17.5
12
0.0150
Yes
73181600
4059245419012
31.12.2099
98% Warenverfügbarkeit. N...
K0252.2A21
K0252.2A21
anthracite grey
2
1/4-20
9.0
13.5
17.0
19.0
28.0
5.5
14.0
41.9
38.0
64.5
74.0
17.5
12
0.0140
Yes
74152900
4059245419050
31.12.2099
98% Warenverfügbarkeit. N...
K0252.2A31
K0252.2A31
anthracite grey
2
5/16-18
9.0
13.5
17.0
19.0
28.0
5.5
14.0
41.9
38.0
64.5
74.0
17.5
12
0.0130
Yes
74152900
4059245419098
31.12.2099
98% Warenverfügbarkeit. N...
K0252.3A31
K0252.3A31
anthracite grey
3
5/16-18
14.5
17.0
20.4
23.9
40.7
10.0
23.1
58.1
53.3
81.1
93.0
22.0
12
0.0400
Yes
73181600
4059245419135
31.12.2099
98% Warenverfügbarkeit. N...
K0252.3A41
K0252.3A41
anthracite grey
3
3/8-16
14.5
17.0
20.4
23.9
40.7
10.0
23.1
58.1
53.3
81.1
93.0
22.0
12
0.0370
Yes
73181600
4059245419173
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성