Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1873 - Clamping levers, plastic with male thread and safety function, thread insert stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/klemmhebel/06613-13.prj},{NB=K1873.20684X20},{GR=2},{A=65.2},{A1=75},{B=10.5},{D=13.5},{D1=18.8},{D2=19.5},{H=27.4},{H1=5.5},{H2=20.7},{H3=41.9},{H4=38},{L=20},{ZZ=12},{GEW=0.0300},{EAN=4059245705931},{TYP=1},{NDM=6.000},{NDM1=0.000},{XA=2.500},{XB=54.600},{XC=48.500},{XD=0.500},{XE=5.000},{XF=4.500},{XG=24.200},{XH=18.500},{XI=31.200},{XJ=0.300},{XK=215.000},{XL=23.200},{XM=7.000},{XN=6.400},{XO=36.100},{XP=4.500},{XQ=59.400},{XR=30.800},{XS=57.000},{XT=37.800},{XU=8.000},{XV=1.000},{XW=31.000},{XX=6.700},{XY=2.000},{XZ=5.000},{XA1=9.600},{XB1=5.250},{XC1=10.500},{XD1=3.800},{XE1=60.200},{XF1=10.000},{XG1=28.000},{XH1=27.700},{XI1=29.700},{XJ1=25.900},{XK1=3.800},{XL1=1.000},{XM1=0.500},{XN1=8.600},{XO1=0.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
thread
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
L
Length
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1873.1041X10
K1873.1041X10
Edelstahl
black gray RAL 7021
1
M4
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
10
12
0.0070
Yes
73181520
4059245705627
31.12.2099
98% Warenverfügbarkeit. N...
K1873.10484X10
K1873.10484X10
Edelstahl
red RAL 3020
1
M4
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
10
12
0.0070
Yes
73181520
4059245705634
31.12.2099
98% Warenverfügbarkeit. N...
K1873.1041X15
K1873.1041X15
Edelstahl
black gray RAL 7021
1
M4
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
15
12
0.0075
Yes
73181520
4059245705641
31.12.2099
98% Warenverfügbarkeit. N...
K1873.10484X15
K1873.10484X15
Edelstahl
red RAL 3020
1
M4
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
15
12
0.0075
Yes
73181520
4059245705658
31.12.2099
98% Warenverfügbarkeit. N...
K1873.1041X20
K1873.1041X20
Edelstahl
black gray RAL 7021
1
M4
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
20
12
0.0090
Yes
73181520
4059245705665
31.12.2099
98% Warenverfügbarkeit. N...
K1873.10484X20
K1873.10484X20
Edelstahl
red RAL 3020
1
M4
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
20
12
0.0090
Yes
73181520
4059245705672
31.12.2099
98% Warenverfügbarkeit. N...
K1873.1051X10
K1873.1051X10
Edelstahl
black gray RAL 7021
1
M5
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
10
12
0.0120
Yes
73181520
4059245705689
31.12.2099
98% Warenverfügbarkeit. N...
K1873.10584X10
K1873.10584X10
Edelstahl
red RAL 3020
1
M5
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
10
12
0.0120
Yes
73181520
4059245705696
31.12.2099
98% Warenverfügbarkeit. N...
K1873.1051X15
K1873.1051X15
Edelstahl
black gray RAL 7021
1
M5
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
15
12
0.0130
Yes
73181520
4059245705702
31.12.2099
98% Warenverfügbarkeit. N...
K1873.10584X15
K1873.10584X15
Edelstahl
red RAL 3020
1
M5
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
15
12
0.0130
Yes
73181520
4059245705719
31.12.2099
98% Warenverfügbarkeit. N...
K1873.1051X20
K1873.1051X20
Edelstahl
black gray RAL 7021
1
M5
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
20
12
0.0095
Yes
73181520
4059245705726
31.12.2099
98% Warenverfügbarkeit. N...
K1873.10584X20
K1873.10584X20
Edelstahl
red RAL 3020
1
M5
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
20
12
0.0095
Yes
73181520
4059245705733
31.12.2099
98% Warenverfügbarkeit. N...
K1873.1051X25
K1873.1051X25
Edelstahl
black gray RAL 7021
1
M5
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
25
12
0.0101
Yes
73181520
4059245705740
31.12.2099
98% Warenverfügbarkeit. N...
K1873.10584X25
K1873.10584X25
Edelstahl
red RAL 3020
1
M5
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
25
12
0.0101
Yes
73181520
4059245705757
31.12.2099
98% Warenverfügbarkeit. N...
K1873.2051X10
K1873.2051X10
Edelstahl
black gray RAL 7021
2
M5
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
10
12
0.0200
Yes
73181520
4059245705764
31.12.2099
98% Warenverfügbarkeit. N...
K1873.20584X10
K1873.20584X10
Edelstahl
red RAL 3020
2
M5
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
10
12
0.0200
Yes
73181520
4059245705771
31.12.2099
98% Warenverfügbarkeit. N...
K1873.2051X15
K1873.2051X15
Edelstahl
black gray RAL 7021
2
M5
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
15
12
0.0210
Yes
73181520
4059245705788
31.12.2099
98% Warenverfügbarkeit. N...
K1873.20584X15
K1873.20584X15
Edelstahl
red RAL 3020
2
M5
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
15
12
0.0210
Yes
73181520
4059245705795
31.12.2099
98% Warenverfügbarkeit. N...
K1873.2051X20
K1873.2051X20
Edelstahl
black gray RAL 7021
2
M5
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
20
12
0.0220
Yes
73181520
4059245705801
31.12.2099
98% Warenverfügbarkeit. N...
K1873.20584X20
K1873.20584X20
Edelstahl
red RAL 3020
2
M5
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
20
12
0.0220
Yes
73181520
4059245705818
31.12.2099
98% Warenverfügbarkeit. N...
K1873.2051X25
K1873.2051X25
Edelstahl
black gray RAL 7021
2
M5
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
25
12
0.0180
Yes
73181520
4059245705825
31.12.2099
98% Warenverfügbarkeit. N...
K1873.20584X25
K1873.20584X25
Edelstahl
red RAL 3020
2
M5
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
25
12
0.0180
Yes
73181520
4059245705832
31.12.2099
98% Warenverfügbarkeit. N...
K1873.2051X30
K1873.2051X30
Edelstahl
black gray RAL 7021
2
M5
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
30
12
0.0240
Yes
73181520
4059245705849
31.12.2099
98% Warenverfügbarkeit. N...
K1873.20584X30
K1873.20584X30
Edelstahl
red RAL 3020
2
M5
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
30
12
0.0240
Yes
73181520
4059245705856
31.12.2099
98% Warenverfügbarkeit. N...
K1873.2051X40
K1873.2051X40
Edelstahl
black gray RAL 7021
2
M5
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
40
12
0.0250
Yes
73181520
4059245705863
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성