Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0122 - Clamping levers with protective cap external thread
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/klemmhebel/06460_1.prj},{NB=K0122.9310183X60},{L=60},{D=16.0},{D1=21.0},{D2=22.0},{H=41.5},{H1=10.0},{H2=24.0},{H3=54.5},{H4=58.5},{A=80},{A1=91.0},{B=11.0},{ZZ=22},{GEW=0.1704},{EAN=4059245792948},{HX=37.0},{TAB=1},{TAB1=1},{TAB2=1},{TAB3=1},{W4=2.070},{NDM=10},{NDM1=0.0000},{TYP3=1},{TYP=1.000},{D3=16.600},{C1=0.400},{C2=0.500},{R=266.620},{R1=2.200},{R2=7.440},{R3=11.280},{R4=8.590},{R5=214.450},{R6=8.000},{R8=5.000},{A2=10.300},{TXT=2.400},{TXA=5.600},{A3=7.000},{A4=55.530},{A5=22.940},{A6=10.600},{C3=1.230},{W=7.100},{W1=18.600},{W2=20.000},{R9=49.100},{R10=8.000},{H5=37.060},{H6=21.570},{H7=16.500},{H8=15.000},{H9=2.700},{H10=6.250},{XA=12.000},{XB=10.000},{XD=1.000},{BESTKIPP=K0122.9310183X60},{AUSF=Stahl}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
External thread
ⁿ/ₐ
L
Length
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0122.92061X15
K0122.92061X15
jet black RAL 9005
seidenmatt
2
M 6
15
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0840
Yes
73181520
4059245094646
31.12.2099
98% Warenverfügbarkeit. N...
K0122.92061X20
K0122.92061X20
jet black RAL 9005
seidenmatt
2
M 6
20
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0908
Yes
73181520
4059245094653
31.12.2099
98% Warenverfügbarkeit. N...
K0122.92061X25
K0122.92061X25
jet black RAL 9005
seidenmatt
2
M 6
25
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0901
Yes
73181520
4059245094660
31.12.2099
98% Warenverfügbarkeit. N...
K0122.92061X30
K0122.92061X30
jet black RAL 9005
seidenmatt
2
M 6
30
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0904
Yes
73181520
4059245094677
31.12.2099
98% Warenverfügbarkeit. N...
K0122.92061X35
K0122.92061X35
jet black RAL 9005
seidenmatt
2
M 6
35
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0943
Yes
73181520
4059245094684
31.12.2099
98% Warenverfügbarkeit. N...
K0122.92061X40
K0122.92061X40
jet black RAL 9005
seidenmatt
2
M 6
40
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0950
Yes
73181520
4059245094691
31.12.2099
98% Warenverfügbarkeit. N...
K0122.92061X45
K0122.92061X45
jet black RAL 9005
seidenmatt
2
M 6
45
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0972
Yes
73181520
4059245094707
31.12.2099
98% Warenverfügbarkeit. N...
K0122.92061X50
K0122.92061X50
jet black RAL 9005
seidenmatt
2
M 6
50
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0963
Yes
73181520
4059245094714
31.12.2099
98% Warenverfügbarkeit. N...
K0122.92061X55
K0122.92061X55
jet black RAL 9005
seidenmatt
2
M 6
55
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0920
Yes
73181520
4059245094721
31.12.2099
98% Warenverfügbarkeit. N...
K0122.92061X60
K0122.92061X60
jet black RAL 9005
seidenmatt
2
M 6
60
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0983
Yes
73181520
4059245094738
31.12.2099
98% Warenverfügbarkeit. N...
K0122.92081X15
K0122.92081X15
jet black RAL 9005
seidenmatt
2
M 8
15
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0927
Yes
73181520
4059245094844
31.12.2099
98% Warenverfügbarkeit. N...
K0122.92081X20
K0122.92081X20
jet black RAL 9005
seidenmatt
2
M 8
20
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0930
Yes
73181520
4059245094851
31.12.2099
98% Warenverfügbarkeit. N...
K0122.92081X25
K0122.92081X25
jet black RAL 9005
seidenmatt
2
M 8
25
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0964
Yes
73181520
4059245094868
31.12.2099
98% Warenverfügbarkeit. N...
K0122.92081X30
K0122.92081X30
jet black RAL 9005
seidenmatt
2
M 8
30
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0969
Yes
73181520
4059245094875
31.12.2099
98% Warenverfügbarkeit. N...
K0122.92081X35
K0122.92081X35
jet black RAL 9005
seidenmatt
2
M 8
35
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0969
Yes
73181520
4059245094882
31.12.2099
98% Warenverfügbarkeit. N...
K0122.92081X40
K0122.92081X40
jet black RAL 9005
seidenmatt
2
M 8
40
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1003
Yes
73181520
4059245094899
31.12.2099
98% Warenverfügbarkeit. N...
K0122.92081X45
K0122.92081X45
jet black RAL 9005
seidenmatt
2
M 8
45
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0980
Yes
73181520
4059245094905
31.12.2099
98% Warenverfügbarkeit. N...
K0122.92081X50
K0122.92081X50
jet black RAL 9005
seidenmatt
2
M 8
50
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1038
Yes
73181520
4059245094912
31.12.2099
98% Warenverfügbarkeit. N...
K0122.92081X55
K0122.92081X55
jet black RAL 9005
seidenmatt
2
M 8
55
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1055
Yes
73181520
4059245094929
31.12.2099
98% Warenverfügbarkeit. N...
K0122.92081X60
K0122.92081X60
jet black RAL 9005
seidenmatt
2
M 8
60
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1093
Yes
73181520
4059245094936
31.12.2099
98% Warenverfügbarkeit. N...
K0122.92101X15
K0122.92101X15
jet black RAL 9005
seidenmatt
2
M 10
15
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0910
Yes
73181520
4059245095049
31.12.2099
98% Warenverfügbarkeit. N...
K0122.92101X20
K0122.92101X20
jet black RAL 9005
seidenmatt
2
M 10
20
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0979
Yes
73181520
4059245095056
31.12.2099
98% Warenverfügbarkeit. N...
K0122.92101X25
K0122.92101X25
jet black RAL 9005
seidenmatt
2
M 10
25
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0999
Yes
73181520
4059245095063
31.12.2099
98% Warenverfügbarkeit. N...
K0122.92101X30
K0122.92101X30
jet black RAL 9005
seidenmatt
2
M 10
30
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1030
Yes
73181520
4059245095070
31.12.2099
98% Warenverfügbarkeit. N...
K0122.92101X35
K0122.92101X35
jet black RAL 9005
seidenmatt
2
M 10
35
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1000
Yes
73181520
4059245095087
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성