Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0184 - Handwheels
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handwheels, handles, position indicators
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/handraeder_handkurbeln_positionieranzeiger/06830.prj},{NB=K0184.83216},{BESTKIPP=K0184.83216},{AUSF=Passbohrung},{D1=83},{D2=16},{D3=35},{D4=31.5},{H2=14.0},{L1=28},{L3=40.0},{GEW=0.2982},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EAN=4059245120406},{FILTER=KIPP,NORELEM,KIPP_USA},{TAB=1},{NDM=0},{NDM1=0.0000},{TYP2=0},{TYP1=1},{TYP=B},{D2X=16.000},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm / inch]
D3
diameter
[mm]
D4
diameter
[mm]
H2
height
[mm]
L1
height
[mm]
L3
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0184.70110
K0184.70110
Internal thread
70
M 10
30
26.5
11.5
23
33.5
0.1873
Yes
39269099
4059245120338
31.12.2099
98% Warenverfügbarkeit. N...
K0184.70112
K0184.70112
Internal thread
70
M 12
30
26.5
11.5
23
33.5
0.1835
Yes
39269099
4059245120345
31.12.2099
98% Warenverfügbarkeit. N...
K0184.83112
K0184.83112
Internal thread
83
M 12
35
31.5
14.0
28
40.0
0.3270
Yes
39269099
4059245120376
31.12.2099
98% Warenverfügbarkeit. N...
K0184.83116
K0184.83116
Internal thread
83
M 16
35
31.5
14.0
28
40.0
0.3013
Yes
39269099
4059245120383
31.12.2099
98% Warenverfügbarkeit. N...
K0184.70212
K0184.70212
reamed hole
70
12
30
26.5
11.5
23
33.5
0.1778
Yes
39269099
4059245120352
31.12.2099
98% Warenverfügbarkeit. N...
K0184.70214
K0184.70214
reamed hole
70
14
30
26.5
11.5
23
33.5
0.1738
Yes
39269099
4059245120369
31.12.2099
98% Warenverfügbarkeit. N...
K0184.83214
K0184.83214
reamed hole
83
14
35
31.5
14.0
28
40.0
0.3064
Yes
39269099
4059245120390
31.12.2099
98% Warenverfügbarkeit. N...
K0184.83216
K0184.83216
reamed hole
83
16
35
31.5
14.0
28
40.0
0.2982
Yes
39269099
4059245120406
31.12.2099
98% Warenverfügbarkeit. N...
K0184.701A3
K0184.701A3
Internal thread
70
5/16-18
30
26.5
11.5
23
33.5
0.1909
Yes
39269099
4059245416653
31.12.2099
98% Warenverfügbarkeit. N...
K0184.701A4
K0184.701A4
Internal thread
70
3/8-16
30
26.5
11.5
23
33.5
0.1883
Yes
39269099
4059245416660
31.12.2099
98% Warenverfügbarkeit. N...
K0184.831A5
K0184.831A5
Internal thread
83
1/2-13
35
31.5
14.0
28
40.0
0.3149
Yes
39269099
4059245416691
31.12.2099
98% Warenverfügbarkeit. N...
K0184.831A6
K0184.831A6
Internal thread
83
5/8-11
35
31.5
14.0
28
40.0
0.3020
Yes
39269099
4059245416707
31.12.2099
98% Warenverfügbarkeit. N...
K0184.702CO
K0184.702CO
reamed hole
70
.375
30
26.5
11.5
23
33.5
0.1856
Yes
39269099
4059245416677
31.12.2099
98% Warenverfügbarkeit. N...
K0184.702CP
K0184.702CP
reamed hole
70
.500
30
26.5
11.5
23
33.5
0.1759
Yes
39269099
4059245416684
31.12.2099
98% Warenverfügbarkeit. N...
K0184.832CP
K0184.832CP
reamed hole
83
.500
35
31.5
14.0
28
40.0
0.3120
Yes
39269099
4059245416714
31.12.2099
98% Warenverfügbarkeit. N...
K0184.832CQ
K0184.832CQ
reamed hole
83
.625
35
31.5
14.0
28
40.0
0.2960
Yes
39269099
4059245416721
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성