Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1470 - Safety cylindrical grips, plastic auto-return
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handwheels, handles, position indicators
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/handraeder_handkurbeln_positionieranzeiger/06328-01_asmtab.prj},{NB=K1470.2050},{GR=2},{A=10},{A1=5.3},{D1=16},{D2=16},{D3=3.5},{H=18.0},{L=44},{L1=47.5},{L3=58.0},{T=4.5},{GEW=0.0400},{EAN=4059245476343},{TYP=2},{XA=14.000},{TYP1=2},{XB=11.500},{TYP2=10},{XC=3.000},{XD=14},{BESTKIPP=K1470.205},{D=M5},{INFO=},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{FILTER=KIPP,KIPP_USA,NORELEM,,BLOHM},{XPOS='0','Zylindergriff eingeschwenkt','1','Zylindergriff ausgeschwenkt'},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
D
thread
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
distance
[mm]
T
height
[mm]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1470.104
K1470.104
1
8
4.3
M4
14
13
2.5
14.5
35
38.0
47.0
4.5
0.0210
Yes
73181600
4059245476336
31.12.2099
98% Warenverfügbarkeit. N...
K1470.205
K1470.205
2
10
5.3
M5
16
16
3.5
18.0
44
47.5
58.0
4.5
0.0400
Yes
73181600
4059245476343
31.12.2099
98% Warenverfügbarkeit. N...
K1470.306
K1470.306
3
12
6.5
M6
20
20
4.5
22.5
55
58.5
71.5
6.0
0.0770
Yes
73181600
4059245476350
31.12.2099
98% Warenverfügbarkeit. N...
K1470.408
K1470.408
4
16
9.0
M8
25
26
5.5
29.0
70
82.0
98.0
6.5
0.1400
Yes
73181600
4059245476367
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성