Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1201 - Conical grip revolving
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handwheels, handles, position indicators
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/handraeder_handkurbeln_positionieranzeiger/06318.prj},{NB=K1201.1028},{BESTKIPP=K1201.1028},{MATERIAL=Stahl},{D=M10},{D1=28},{D4=22},{L=14},{L1=90.5},{L2=32},{L3=0.5},{SW=5},{GEW=0.1217},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245309153},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=10.0},{TYP=2.0},{XA=50.000},{XB=1.500},{XC=0.500},{XD=16.000},{XE=17.100},{XF=48.000},{XG=0.300},{XH=18.000},{XI=12.000},{XJ=35.000},{XK=10.800},{XL=17.100},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D4
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW
Key-wide
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1201.0618
K1201.0618
Steel
M6
18
15
11
40.5
16
0.5
3
0.0361
Yes
73181520
4059245309139
31.12.2099
98% Warenverfügbarkeit. N...
K1201.0823
K1201.0823
Steel
M8
23
19
13
65.5
24
0.5
4
0.1156
Yes
73181520
4059245309146
31.12.2099
98% Warenverfügbarkeit. N...
K1201.1028
K1201.1028
Steel
M10
28
22
14
90.5
32
0.5
5
0.1217
Yes
73181520
4059245309153
31.12.2099
98% Warenverfügbarkeit. N...
K1201.10618
K1201.10618
Stainless steel
M6
18
15
11
40.5
16
0.5
3
0.0360
Yes
73181520
4059245309160
31.12.2099
98% Warenverfügbarkeit. N...
K1201.10823
K1201.10823
Stainless steel
M8
23
19
13
65.5
24
0.5
4
0.0641
Yes
73181520
4059245309177
31.12.2099
98% Warenverfügbarkeit. N...
K1201.11028
K1201.11028
Stainless steel
M10
28
22
14
90.5
32
0.5
5
0.1900
Yes
73181520
4059245309184
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성