Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0651 - Taper grips revolving
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handwheels, handles, position indicators
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/handraeder_handkurbeln_positionieranzeiger/06316_1.prj},{NB=K0651.1208010},{BESTKIPP=K0651.1208010},{MATERIAL=Edelstahl},{GR=2},{D=M 8},{D1=41},{D2=12},{D3=26},{L=10},{L1=82.2},{L2=5.5},{SW=10},{GEW=0.1153},{BS=Infotext},{ROHS=Yes},{ZTN=39269025},{EAN=4059245070756},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=64.3},{XB=23.2},{XC=400.0},{XD=18.0},{XE=31.9},{XF=10.2},{XG=5.0},{XH=5.5},{NDM=8},{NDM1=0.0000},{TYP=1},{TYP1=1},{TYP2=1},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
width
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0651.106009
K0651.106009
Steel
1
M 6
25
8
18
9
54.7
4.5
7
0.0362
Yes
39269025
4059245070701
31.12.2099
98% Warenverfügbarkeit. N...
K0651.208010
K0651.208010
Steel
2
M 8
41
12
26
10
82.2
5.5
10
0.1158
Yes
39269025
4059245070794
31.12.2099
98% Warenverfügbarkeit. N...
K0651.1106009
K0651.1106009
Stainless steel
1
M 6
25
8
18
9
54.7
4.5
7
0.0358
Yes
39269025
4059245070725
31.12.2099
98% Warenverfügbarkeit. N...
K0651.1208010
K0651.1208010
Stainless steel
2
M 8
41
12
26
10
82.2
5.5
10
0.1153
Yes
39269025
4059245070756
31.12.2099
98% Warenverfügbarkeit. N...
K0651.1A2009
K0651.1A2009
Steel
1
1/4-20
25
8
18
9
54.7
4.5
7
0.0370
Yes
39269025
4059245374021
31.12.2099
98% Warenverfügbarkeit. N...
K0651.2A3010
K0651.2A3010
Steel
2
5/16-18
41
12
26
10
82.2
5.5
10
0.1160
Yes
39269025
4059245374038
31.12.2099
98% Warenverfügbarkeit. N...
K0651.11A2009
K0651.11A2009
Stainless steel
1
1/4-20
25
8
18
9
54.7
4.5
7
0.0371
Yes
39269025
4059245374007
31.12.2099
98% Warenverfügbarkeit. N...
K0651.12A3010
K0651.12A3010
Stainless steel
2
5/16-18
41
12
26
10
82.2
5.5
10
0.1155
Yes
39269025
4059245374014
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성