Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1221 - Taper grips fixed
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handwheels, handles, position indicators
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/handraeder_handkurbeln_positionieranzeiger/06315.prj},{NB=K1221.180608},{BESTKIPP=K1221.180608},{D=M5},{D1=18},{D2=13},{L=8},{L1=64},{GEW=0.0215},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245314966},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=0.0},{NDM=6.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1221.120408
K1221.120408
M4
12
9
8
40
0.0068
Yes
73181520
4059245314942
31.12.2099
98% Warenverfügbarkeit. N...
K1221.150507
K1221.150507
M5
15
11
7
50
0.0125
Yes
73181520
4059245314959
31.12.2099
98% Warenverfügbarkeit. N...
K1221.180608
K1221.180608
M5
18
13
8
64
0.0215
Yes
73181520
4059245314966
31.12.2099
98% Warenverfügbarkeit. N...
K1221.210610
K1221.210610
M5
21
15
10
72
0.0303
Yes
73181520
4059245314973
31.12.2099
98% Warenverfügbarkeit. N...
K1221.210810
K1221.210810
M8
21
15
10
72
0.0357
Yes
73181520
4059245314980
31.12.2099
98% Warenverfügbarkeit. N...
K1221.250810
K1221.250810
M8
25
17
10
90
0.0503
Yes
73181520
4059245314997
31.12.2099
98% Warenverfügbarkeit. N...
K1221.261012
K1221.261012
M10
26
20
12
100
0.0721
Yes
73181520
4059245315000
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성