Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0251 - Mushroom knobs biopolymer external thread
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handles, knobs
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/griffe_und_knoepfe/k0251_5.prj},{NB=K0251.10008143X15},{BESTKIPP=K0251.10008143X15},{FARBE=Buche natur},{GR=3},{D=M8},{D1=33},{D2=19},{D3=33},{H=33},{H1=15},{L=15},{GEW=0.0200},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=73181520},{EAN=4059245634194},{FILTER=KIPP,KIPP_USA},{NDM=8.00},{XA=0.70},{XB=53.00},{XC=31.00},{XD=2.10},{XE=2.50},{XF=10.00},{XG=1.00},{XH=1.00},{XI=1.28},{XJ=15.00},{XK=27.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
Size
ⁿ/ₐ
D
thread
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K0251.10005143X10
K0251.10005143X10
Buche natur
1
M5
21
12
19
21
10
10
0.0060
Yes
73181520
4059245634156
K0251.10006143X15
K0251.10006143X15
Buche natur
2
M6
25
14
23
25
12
15
0.0100
Yes
73181520
4059245634170
K0251.10008143X15
K0251.10008143X15
Buche natur
3
M8
33
19
33
33
15
15
0.0200
Yes
73181520
4059245634194
K0251.1000590X10
K0251.1000590X10
schwarzgrau
1
M5
21
12
19
21
10
10
0.0060
Yes
73181520
4059245634163
K0251.1000690X15
K0251.1000690X15
schwarzgrau
2
M6
25
14
23
25
12
15
0.0100
Yes
73181520
4059245634187
K0251.1000890X15
K0251.1000890X15
schwarzgrau
3
M8
33
19
33
33
15
15
0.0200
Yes
73181520
4059245634200
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성