Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0658 - Wing grips “Miniwing” tapped through
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handles, knobs
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/griffe_und_knoepfe/06652_3.prj},{NB=K0658.10808},{A=40},{B=16},{D2=14.6},{H=19.8},{H1=19.0},{H2=4.0},{T=14},{GEW=0.0130},{EAN=4059245819546},{NDM=8.000},{NDM1=0.3125},{TYP=1.000},{TAB=1.000},{TAB1=1.000},{HX=21},{XA=15.000},{XB=7.000},{XC=11.000},{XD=0.550},{XE=1.000},{XF=10.000},{XG=5.000},{XH=1.500},{XI=70.000},{XJ=16.000},{XK=13.500},{XL=2.500},{XM=5.000},{XN=13.250},{XO=1.520},{XP=10.0},{BESTKIPP=K0658.10808},{AUSF=Buchse Edelstahl},{D=M8},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
thread
[mm]
D2
Diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
T
depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0658.1004
K0658.1004
bush in steel
28
13
M 4
12.0
14.3
13.4
2.4
10
0.0068
Yes
73181600
4059245117987
31.12.2099
98% Warenverfügbarkeit. N...
K0658.1005
K0658.1005
bush in steel
28
13
M 5
12.0
14.3
13.4
2.4
8
0.0063
Yes
73181600
4059245117994
31.12.2099
98% Warenverfügbarkeit. N...
K0658.1006
K0658.1006
bush in steel
28
13
M 6
12.0
14.3
13.4
2.4
8
0.0056
Yes
73181600
4059245118007
31.12.2099
98% Warenverfügbarkeit. N...
K0658.1806
K0658.1806
bush in steel
40
16
M6
14.6
19.8
19.0
4.0
8
0.0150
Yes
73181600
4059245819515
31.12.2099
98% Warenverfügbarkeit. N...
K0658.1808
K0658.1808
bush in steel
40
16
M8
14.6
19.8
19.0
4.0
14
0.0130
Yes
73181600
4059245819522
31.12.2099
98% Warenverfügbarkeit. N...
K0658.10004
K0658.10004
bush in stainless steel
28
13
M 4
12.0
14.3
13.4
2.4
10
0.0070
Yes
73181600
4059245117956
31.12.2099
98% Warenverfügbarkeit. N...
K0658.10005
K0658.10005
bush in stainless steel
28
13
M 5
12.0
14.3
13.4
2.4
8
0.0063
Yes
73181600
4059245117963
31.12.2099
98% Warenverfügbarkeit. N...
K0658.10006
K0658.10006
bush in stainless steel
28
13
M 6
12.0
14.3
13.4
2.4
8
0.0058
Yes
73181600
4059245117970
31.12.2099
98% Warenverfügbarkeit. N...
K0658.10806
K0658.10806
bush in stainless steel
40
16
M6
14.6
19.8
19.0
4.0
8
0.0150
Yes
73181600
4059245819539
31.12.2099
98% Warenverfügbarkeit. N...
K0658.10808
K0658.10808
bush in stainless steel
40
16
M8
14.6
19.8
19.0
4.0
14
0.0130
Yes
73181600
4059245819546
31.12.2099
98% Warenverfügbarkeit. N...
K0658.10AE
K0658.10AE
bush in steel
28
13
8-32
12.0
14.3
13.4
2.4
10
0.0069
Yes
73181600
4059245415571
31.12.2099
98% Warenverfügbarkeit. N...
K0658.10A1
K0658.10A1
bush in steel
28
13
10-32
12.0
14.3
13.4
2.4
8
0.0066
Yes
73181600
4059245415557
31.12.2099
98% Warenverfügbarkeit. N...
K0658.10A2
K0658.10A2
bush in steel
28
13
1/4-20
12.0
14.3
13.4
2.4
8
0.0060
Yes
73181600
4059245415564
31.12.2099
98% Warenverfügbarkeit. N...
K0658.18A2
K0658.18A2
bush in steel
40
16
1/4-20
14.6
19.8
19.0
4.0
8
0.0150
Yes
73181600
4059245819676
31.12.2099
98% Warenverfügbarkeit. N...
K0658.18A3
K0658.18A3
bush in steel
40
16
5/16-18
14.6
19.8
19.0
4.0
14
0.0130
Yes
73181600
4059245819683
31.12.2099
98% Warenverfügbarkeit. N...
K0658.100AE
K0658.100AE
bush in stainless steel
28
13
8-32
12.0
14.3
13.4
2.4
10
0.0070
Yes
73181600
4059245415472
31.12.2099
98% Warenverfügbarkeit. N...
K0658.100A1
K0658.100A1
bush in stainless steel
28
13
10-32
12.0
14.3
13.4
2.4
8
0.0068
Yes
73181600
4059245415458
31.12.2099
98% Warenverfügbarkeit. N...
K0658.100A2
K0658.100A2
bush in stainless steel
28
13
1/4-20
12.0
14.3
13.4
2.4
8
0.0058
Yes
73181600
4059245415465
31.12.2099
98% Warenverfügbarkeit. N...
K0658.108A2
K0658.108A2
bush in stainless steel
40
16
1/4-20
14.6
19.8
19.0
4.0
8
0.0150
Yes
73181600
4059245819690
31.12.2099
98% Warenverfügbarkeit. N...
K0658.108A3
K0658.108A3
bush in stainless steel
40
16
5/16-18
14.6
19.8
19.0
4.0
14
0.0130
Yes
73181600
4059245819706
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성