Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1871 - T-grips, plastic
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handles, knobs
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/griffe_und_knoepfe/06650-01.prj},{NB=K1871.26508X30},{A=65.1},{B=14.6},{D3=18},{H=37.0},{H1=22.9},{GEW=0.0340},{EAN=4059245645626},{NDM=8.000},{XA=30.00},{XB=1.120},{XC=37.800},{XD=50.000},{XE=2.500},{XF=32.992},{XG=28.8720},{XH=27.000},{XI=10.000},{XJ=9.000},{XK=50.000},{XL=4.500},{XM=25.062},{XN=16.179},{XO=8.000},{XP=32.817},{XQ=0.800},{XR=4.000},{XS=14.000},{XT=6.000},{XU=20.189},{XV=12.120},{XW=1.000},{XX=19.580},{XY=23.000},{XZ=35.000},{XA1=3.800},{XB1=9.300},{XC1=28.790},{BESTKIPP=K1871.26508X30},{MATERIAL=Duroplast PF 31},{AUSF=Außengewinde},{FORM=L},{D=M8},{T=-},{L=30},{BS=Infotext},{ROHS=Yes},{ZTN=73181595},{FILTER=KIPP,NORELEM,KIPP_USA,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
width
[mm]
B
width
[mm]
D
thread
[mm]
D3
Diameter
[mm]
H
height
[mm]
H1
height
[mm]
T
Length
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K1871.16506
K1871.16506
Thermoset PF 31
internal thread
K
65.1
14.6
M6
18
37.0
22.9
9
-
0.0240
Yes
73181692
4059245645503
K1871.16508
K1871.16508
Thermoset PF 31
internal thread
K
65.1
14.6
M8
18
37.0
22.9
12
-
0.0260
Yes
73181692
4059245645510
K1871.17508
K1871.17508
Thermoset PF 31
internal thread
K
75.1
18.4
M8
22
41.2
25.2
12
-
0.0380
Yes
73181692
4059245645527
K1871.17510
K1871.17510
Thermoset PF 31
internal thread
K
75.1
18.4
M10
22
41.2
25.2
15
-
0.0400
Yes
73181692
4059245645534
K1871.18510
K1871.18510
Thermoset PF 31
internal thread
K
85.2
19.6
M10
24
44.8
26.5
15
-
0.0600
Yes
73181692
4059245645541
K1871.18512
K1871.18512
Thermoset PF 31
internal thread
K
85.2
19.6
M12
24
44.8
26.5
18
-
0.0620
Yes
73181692
4059245645558
K1871.26506X20
K1871.26506X20
Thermoset PF 31
external thread
L
65.1
14.6
M6
18
37.0
22.9
-
20
0.0320
Yes
73181595
4059245645565
K1871.26506X25
K1871.26506X25
Thermoset PF 31
external thread
L
65.1
14.6
M6
18
37.0
22.9
-
25
0.0330
Yes
73181595
4059245645572
K1871.26506X30
K1871.26506X30
Thermoset PF 31
external thread
L
65.1
14.6
M6
18
37.0
22.9
-
30
0.0340
Yes
73181595
4059245645589
K1871.26506X40
K1871.26506X40
Thermoset PF 31
external thread
L
65.1
14.6
M6
18
37.0
22.9
-
40
0.0350
Yes
73181595
4059245645596
K1871.26508X20
K1871.26508X20
Thermoset PF 31
external thread
L
65.1
14.6
M8
18
37.0
22.9
-
20
0.0320
Yes
73181595
4059245645602
K1871.26508X25
K1871.26508X25
Thermoset PF 31
external thread
L
65.1
14.6
M8
18
37.0
22.9
-
25
0.0330
Yes
73181595
4059245645619
K1871.26508X30
K1871.26508X30
Thermoset PF 31
external thread
L
65.1
14.6
M8
18
37.0
22.9
-
30
0.0340
Yes
73181595
4059245645626
K1871.26508X40
K1871.26508X40
Thermoset PF 31
external thread
L
65.1
14.6
M8
18
37.0
22.9
-
40
0.0350
Yes
73181595
4059245645633
K1871.27508X20
K1871.27508X20
Thermoset PF 31
external thread
L
75.1
18.4
M8
22
41.2
25.2
-
20
0.0450
Yes
73181595
4059245645640
K1871.27508X25
K1871.27508X25
Thermoset PF 31
external thread
L
75.1
18.4
M8
22
41.2
25.2
-
25
0.0460
Yes
73181595
4059245645657
K1871.27508X30
K1871.27508X30
Thermoset PF 31
external thread
L
75.1
18.4
M8
22
41.2
25.2
-
30
0.0470
Yes
73181595
4059245645664
K1871.27508X40
K1871.27508X40
Thermoset PF 31
external thread
L
75.1
18.4
M8
22
41.2
25.2
-
40
0.0480
Yes
73181595
4059245645671
K1871.27510X30
K1871.27510X30
Thermoset PF 31
external thread
L
75.1
18.4
M10
22
41.2
25.2
30
0.0470
Yes
73181595
4059245645688
K1871.27510X40
K1871.27510X40
Thermoset PF 31
external thread
L
75.1
18.4
M10
22
41.2
25.2
40
0.0480
Yes
73181595
4059245645695
K1871.27510X50
K1871.27510X50
Thermoset PF 31
external thread
L
75.1
18.4
M10
22
41.2
25.2
50
0.0500
Yes
73181595
4059245645701
K1871.28510X30
K1871.28510X30
Thermoset PF 31
external thread
L
85.2
19.6
M10
24
44.8
26.5
30
0.0620
Yes
73181595
4059245645718
K1871.28510X40
K1871.28510X40
Thermoset PF 31
external thread
L
85.2
19.6
M10
24
44.8
26.5
40
0.0640
Yes
73181595
4059245645725
K1871.28510X50
K1871.28510X50
Thermoset PF 31
external thread
L
85.2
19.6
M10
24
44.8
26.5
50
0.0660
Yes
73181595
4059245645732
K1871.28512X30
K1871.28512X30
Thermoset PF 31
external thread
L
85.2
19.6
M12
24
44.8
26.5
30
0.0620
Yes
73181595
4059245645749
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0341 - Indexing plungers
KIPP
11.06.2024
K0157 - Knobs flat
KIPP
27.05.2024
K1289 - Mushroom knobs xternal thread
KIPP
27.05.2024
K1796 - Button head screws EN ISO 7380
KIPP
27.05.2024
GN 841 - Plunger clamps for push-on clamping, type AS
Elesa+Ganter
21.06.2024
L.652-S-B - Safety adjustable handles
Elesa+Ganter
21.06.2024
IGF - Cylindrical revolving handles
Elesa+Ganter
21.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성