Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2079 - Rod ends with plain bearing, external thread, steel, DIN ISO 12240-1 maintenance-free
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Joints
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/gelenke/27627-01.prj},{NB=K2079.400},{BESTKIPP=K2079.40},{ROT=0.000},{MATERIAL=Vergütungsstahl},{AUSF=Rechtsgewinde},{D=40},{D1=M40x2},{A=150},{B=91},{H=49},{H1=33.00},{K=66.670},{L=90},{L1=45},{L2=195.5},{W=17.000},{TZD=125.0},{TZS=171.00},{GEW=2.5000},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=4059245856619},{ST=2.000},{TYP1=MIN},{XROT=0,[-$W.:$W.]},{NDM=40.0},{XA=38.0},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
Diameter
[mm]
D1
thread
[mm]
A
distance
[mm]
B
width
[mm]
H
height
[mm]
H1
height
[mm]
K
Kugel
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
W
Winkel a
[°]
TZD
Dynamic load rating
[kN]
TZS
Static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K2079.05
K2079.05
steel
Rechtsgewinde
5
M5x0,8
33
18
8
6.00
11.110
19
9
42.0
13.000
5.7
6.00
0.0130
Yes
84833080
4059245856503
K2079.06
K2079.06
steel
Rechtsgewinde
6
M6M6x1,0
36
20
9
6.75
12.700
21
10
46.0
13.000
7.2
7.65
0.0200
Yes
84833080
4059245856510
K2079.08
K2079.08
steel
Rechtsgewinde
8
M8x1,25
42
24
12
9.00
15.875
25
12
54.0
14.000
11.6
12.90
0.0330
Yes
84833080
4059245856527
K2079.10
K2079.10
steel
Rechtsgewinde
10
M10x1,5
48
28
14
10.50
19.050
28
14
62.0
13.000
14.5
18.00
0.0560
Yes
84833080
4059245856534
K2079.12
K2079.12
steel
Rechtsgewinde
12
M12x1,75
54
32
16
12.00
22.225
32
16
70.0
13.000
17.0
24.00
0.0870
Yes
84833080
4059245856541
K2079.16
K2079.16
Vergütungsstahl
Rechtsgewinde
16
M16x2,0
66
42
21
15.00
28.575
37
21
87.0
15.000
28.5
39.00
0.1890
Yes
84833080
4059245856558
K2079.20
K2079.20
Vergütungsstahl
Rechtsgewinde
20
M20x1,5
78
50
25
18.00
34.925
45
25
103.0
14.000
42.5
57.00
0.3480
Yes
84833080
4059245856565
K2079.22
K2079.22
Vergütungsstahl
Rechtsgewinde
22
M22x1,5
84
54
28
20.00
38.100
48
27
111.0
15.000
57.0
68.00
0.4430
Yes
84833080
4059245856572
K2079.25
K2079.25
Vergütungsstahl
Rechtsgewinde
25
M24x2,0
94
60
31
22.00
42.860
55
30
124.0
15.000
68.0
85.00
0.6000
Yes
84833080
4059245856589
K2079.30
K2079.30
Vergütungsstahl
Rechtsgewinde
30
M30x2,0
110
70
37
25.00
50.800
66
35
145.0
17.000
88.0
114.00
1.0300
Yes
84833080
4059245856596
K2079.35
K2079.35
Vergütungsstahl
Rechtsgewinde
35
M36x2
140
81
43
28.00
57.150
85
40
180.5
16.000
106.0
142.00
1.6000
Yes
84833080
4059245856602
K2079.40
K2079.40
Vergütungsstahl
Rechtsgewinde
40
M40x2
150
91
49
33.00
66.670
90
45
195.5
17.000
125.0
171.00
2.5000
Yes
84833080
4059245856619
K2079.051
K2079.051
steel
Linksgewinde
5
M5x0,8
33
18
8
6.00
11.110
19
9
42.0
13.000
5.7
6.00
0.0130
Yes
84833080
4059245856626
K2079.061
K2079.061
steel
Linksgewinde
6
M6M6x1,0
36
20
9
6.75
12.700
21
10
46.0
13.000
7.2
7.65
0.0200
Yes
84833080
4059245856633
K2079.081
K2079.081
steel
Linksgewinde
8
M8x1,25
42
24
12
9.00
15.875
25
12
54.0
14.000
11.6
12.90
0.0330
Yes
84833080
4059245856640
K2079.101
K2079.101
steel
Linksgewinde
10
M10x1,5
48
28
14
10.50
19.050
28
14
62.0
13.000
14.5
18.00
0.0560
Yes
84833080
4059245856657
K2079.121
K2079.121
steel
Linksgewinde
12
M12x1,75
54
32
16
12.00
22.225
32
16
70.0
13.000
17.0
24.00
0.0870
Yes
84833080
4059245856664
K2079.161
K2079.161
Vergütungsstahl
Linksgewinde
16
M16x2,0
66
42
21
15.00
28.575
37
21
87.0
15.000
28.5
39.00
0.1890
Yes
84833080
4059245856671
K2079.201
K2079.201
Vergütungsstahl
Linksgewinde
20
M20x1,5
78
50
25
18.00
34.925
45
25
103.0
14.000
42.5
57.00
0.3480
Yes
84833080
4059245856688
K2079.221
K2079.221
Vergütungsstahl
Linksgewinde
22
M22x1,5
84
54
28
20.00
38.100
48
27
111.0
15.000
57.0
68.00
0.4430
Yes
84833080
4059245856695
K2079.251
K2079.251
Vergütungsstahl
Linksgewinde
25
M24x2,0
94
60
31
22.00
42.860
55
30
124.0
15.000
68.0
85.00
0.6000
Yes
84833080
4059245856701
K2079.301
K2079.301
Vergütungsstahl
Linksgewinde
30
M30x2,0
110
70
37
25.00
50.800
66
35
145.0
17.000
88.0
114.00
1.0300
Yes
84833080
4059245856718
K2079.351
K2079.351
Vergütungsstahl
Linksgewinde
35
M36x2
140
81
43
28.00
57.150
85
40
180.5
16.000
106.0
142.00
1.6000
Yes
84833080
4059245856725
K2079.401
K2079.401
Vergütungsstahl
Linksgewinde
40
M40x2
150
91
49
33.00
66.670
90
45
195.5
17.000
125.0
171.00
2.5000
Yes
84833080
4059245856732
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0722 - Rod ends with plain bearing external thread, narrow version DIN ISO...
KIPP
01.07.2024
K0731 - Clevis joints with snap-in pin DIN 71752
KIPP
01.07.2024
K1454 - Bolt with groove for shaft lock suitable for clevis joints
KIPP
11.06.2024
K1934 - Clevis joints for rod ends
KIPP
11.06.2024
27632-01 - Rod ends with plain bearing, internal thread, narrow head, DIN I...
norelem
26.06.2024
K0732 - Clevis joints stainless steel DIN 71752
KIPP
01.07.2024
ISO 8133/DIN 24555 - Rod eye with spherical bearing
CMB Cilindri
19.10.2021
Spheric swivel Type LSF - ISO 6982/DIN 24338
Duplomatic
03.06.2024
K0713 - Ball studs for ball joints DIN 71803
KIPP
01.07.2024
Spheric swivel Type SSF - ISO 8133/DIN 24555
Duplomatic
03.06.2024
GIHO-K..LO
C&H Bearing
27.11.2023
K0718 - Rod ends with plain bearing external thread, DIN ISO 12240-4
KIPP
01.07.2024
ISO 8133 - Spherical rod eye
NEXOIL
09.02.2021
ISO 6982 - Spherical rod eye
NEXOIL
09.02.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성