Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0455 - Plugs fill knurled cap
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Level indicators, screw plugs
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/fuellstandanzeiger_verschlussschrauben/28030.prj},{NB=K0455.1282215},{BESTKIPP=K0455.1282215},{FORM=A},{AUSF=mit Einfüllsymbol},{Z=0.000},{D=28.0},{D1=M 22 x 1,5},{L=10.5},{L1=10.0},{GEW=0.0061},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EAN=4059245192441},{NDM=22.000},{ST=1.50},{XA=20.10},{TYP=1},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K0455.120014
K0455.120014
A
with fill symbol
20.0
G 1/4
9.0
9.0
0.0032
Yes
39269099
4059245192373
K0455.120038
K0455.120038
A
with fill symbol
20.5
G 3/8
9.0
10.0
0.0036
Yes
39269099
4059245192380
K0455.128012
K0455.128012
A
with fill symbol
28.0
G 1/2
10.5
10.5
0.0056
Yes
39269099
4059245192410
K0455.131034
K0455.131034
A
with fill symbol
31.0
G 3/4
12.0
11.0
0.0104
Yes
39269099
4059245192458
K0455.139100
K0455.139100
A
with fill symbol
39.0
G 1
12.0
12.0
0.0174
Yes
39269099
4059245192465
K0455.149114
K0455.149114
A
with fill symbol
49.0
G 1 1/4
13.0
13.5
0.0269
Yes
39269099
4059245192472
K0455.155112
K0455.155112
A
with fill symbol
55.0
G 1 1/2
14.7
14.5
0.0334
Yes
39269099
4059245192489
K0455.168200
K0455.168200
A
with fill symbol
68.5
G 2
15.0
16.0
0.0584
Yes
39269099
4059245192496
K0455.1201415
K0455.1201415
A
with fill symbol
20.0
M 14 x 1,5
9.0
9.0
0.0033
Yes
39269099
4059245192397
K0455.1201615
K0455.1201615
A
with fill symbol
20.0
M 16 x 1,5
9.0
10.0
0.0034
Yes
39269099
4059245192403
K0455.1281815
K0455.1281815
A
with fill symbol
28.0
M 18 x 1,5
10.5
10.0
0.0069
Yes
39269099
4059245192427
K0455.1282015
K0455.1282015
A
with fill symbol
28.0
M 20 x 1,5
10.5
10.0
0.0062
Yes
39269099
4059245192434
K0455.1282215
K0455.1282215
A
with fill symbol
28.0
M 22 x 1,5
10.5
10.0
0.0061
Yes
39269099
4059245192441
K0455.220014
K0455.220014
B
with fill symbol and vent...
20.0
G 1/4
9.0
9.0
0.0031
Yes
39269099
4059245192502
K0455.220038
K0455.220038
B
with fill symbol and vent...
20.5
G 3/8
9.0
10.0
0.0032
Yes
39269099
4059245192519
K0455.228012
K0455.228012
B
with fill symbol and vent...
28.0
G 1/2
10.5
10.5
0.0056
Yes
39269099
4059245192540
K0455.231034
K0455.231034
B
with fill symbol and vent...
31.0
G 3/4
12.0
11.0
0.0094
Yes
39269099
4059245192588
K0455.239100
K0455.239100
B
with fill symbol and vent...
39.0
G 1
12.0
12.0
0.0177
Yes
39269099
4059245192595
K0455.249114
K0455.249114
B
with fill symbol and vent...
49.0
G 1 1/4
13.0
13.5
0.0266
Yes
39269099
4059245192601
K0455.255112
K0455.255112
B
with fill symbol and vent...
55.0
G 1 1/2
14.7
14.5
0.0379
Yes
39269099
4059245192618
K0455.268200
K0455.268200
B
with fill symbol and vent...
68.5
G 2
15.0
16.0
0.0551
Yes
39269099
4059245192625
K0455.2201415
K0455.2201415
B
with fill symbol and vent...
20.0
M 14 x 1,5
9.0
9.0
0.0032
Yes
39269099
4059245192526
K0455.2201615
K0455.2201615
B
with fill symbol and vent...
20.0
M 16 x 1,5
9.0
10.0
0.0035
Yes
39269099
4059245192533
K0455.2281815
K0455.2281815
B
with fill symbol and vent...
28.0
M 18 x 1,5
10.5
10.0
0.0068
Yes
39269099
4059245192557
K0455.2282015
K0455.2282015
B
with fill symbol and vent...
28.0
M 20 x 1,5
10.5
10.0
0.0064
Yes
39269099
4059245192564
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성