Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1285 - Cam action indexing plunger stainless steel, with stop
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Cam-action indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/sperrriegel/03099_21.prj},{NB=K1285.10512201(ENTSPANNT)},{D=12.0},{D2=20.0},{L=70.0},{L1=50.0},{L3=30.0},{B=18.0},{B1=6.0},{H=12.0},{SW1=20.0},{SW2=30.0},{FX30=3.0},{F1=20.0},{F2=60.0},{GEW=0.1809},{EAN=4059245318735},{TYP=1.0},{TYP1=2.0},{NDM=20.0},{XA=58.0},{XB=18.0},{XC=1.0},{XD=7.5},{XE=33.5},{XF=10.0},{XG=17.5},{XH=9.0},{XI=12.0},{XJ=10.0},{XK=57.5},{XL=41.0},{XM=28.0},{XN=12.0},{XO=18.0},{XP=23.2},{XR=15.1},{XS=17.0},{XT=15.0},{XU=2.0},{XV=3.0},{XW=10.2},{XX=4.0},{GS=1.5},{BESTKIPP=K1285.10512201},{FORM=B},{AUSF=links},{D1=M20X1,5},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
[mm]
FORM
form
[mm]
AUSF
version
[mm]
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
B
width
[N]
B1
width
[N]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
FX30
chamfer
[mm]
F1
Spring force initial pressure F1 approx. N
[mm]
F2
Spring force final pressure F2 approx. N
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1285.1040410
K1285.1040410
A
left
4.0
M10
10.0
38.0
25.0
15.0
9.0
3.0
6.0
10.0
0.0
1.0
8.0
14.0
0.0185
Yes
73181900
4059245318506
98% Warenverfügbarkeit. N...
31.12.2099
K1285.1040510
K1285.1040510
A
left
5.0
M10
10.0
38.0
25.0
15.0
9.0
3.0
6.0
10.0
0.0
1.3
8.0
14.0
0.0189
Yes
73181900
4059245318513
98% Warenverfügbarkeit. N...
31.12.2099
K1285.1040610
K1285.1040610
A
left
6.0
M10
10.0
38.0
25.0
15.0
9.0
3.0
6.0
10.0
0.0
1.8
8.0
14.0
0.0193
Yes
73181900
4059245318520
98% Warenverfügbarkeit. N...
31.12.2099
K1285.1040512
K1285.1040512
A
left
5.0
M12
12.0
47.8
30.0
19.0
10.8
3.6
8.0
12.0
0.0
1.3
8.0
15.0
0.0318
Yes
73181900
4059245318537
98% Warenverfügbarkeit. N...
31.12.2099
K1285.1040612
K1285.1040612
A
left
6.0
M12
12.0
47.8
30.0
19.0
10.8
3.6
8.0
12.0
0.0
1.8
8.0
15.0
0.0322
Yes
73181900
4059245318544
98% Warenverfügbarkeit. N...
31.12.2099
K1285.1040812
K1285.1040812
A
left
8.0
M12
12.0
47.8
30.0
19.0
10.8
3.6
8.0
12.0
0.0
2.3
8.0
15.0
0.0333
Yes
73181900
4059245318551
98% Warenverfügbarkeit. N...
31.12.2099
K1285.1040616
K1285.1040616
A
left
6.0
M16
16.0
60.4
40.0
26.0
14.4
4.8
10.0
16.0
0.0
1.8
15.0
35.0
0.0746
Yes
73181900
4059245318568
98% Warenverfügbarkeit. N...
31.12.2099
K1285.1040816
K1285.1040816
A
left
8.0
M16
16.0
60.4
40.0
26.0
14.4
4.8
10.0
16.0
0.0
2.3
15.0
35.0
0.0760
Yes
73181900
4059245318575
98% Warenverfügbarkeit. N...
31.12.2099
K1285.1041016
K1285.1041016
A
left
10.0
M16
16.0
60.4
40.0
26.0
14.4
4.8
10.0
16.0
0.0
2.8
15.0
35.0
0.0783
Yes
73181900
4059245318582
98% Warenverfügbarkeit. N...
31.12.2099
K1285.10408201
K1285.10408201
A
left
8.0
M20X1,5
20.0
70.0
50.0
30.0
18.0
6.0
12.0
20.0
0.0
2.3
20.0
60.0
0.1439
Yes
73181900
4059245318599
98% Warenverfügbarkeit. N...
31.12.2099
K1285.10410201
K1285.10410201
A
left
10.0
M20X1,5
20.0
70.0
50.0
30.0
18.0
6.0
12.0
20.0
0.0
2.8
20.0
60.0
0.1461
Yes
73181900
4059245318605
98% Warenverfügbarkeit. N...
31.12.2099
K1285.10412201
K1285.10412201
A
left
12.0
M20X1,5
20.0
70.0
50.0
30.0
18.0
6.0
12.0
20.0
0.0
3.0
20.0
60.0
0.1488
Yes
73181900
4059245318612
98% Warenverfügbarkeit. N...
31.12.2099
K1285.1050410
K1285.1050410
B
left
4.0
M10
10.0
38.0
25.0
15.0
9.0
3.0
6.0
10.0
17.0
1.0
8.0
14.0
0.0284
Yes
73181900
4059245318629
98% Warenverfügbarkeit. N...
31.12.2099
K1285.1050510
K1285.1050510
B
left
5.0
M10
10.0
38.0
25.0
15.0
9.0
3.0
6.0
10.0
17.0
1.3
8.0
14.0
0.0284
Yes
73181900
4059245318636
98% Warenverfügbarkeit. N...
31.12.2099
K1285.1050610
K1285.1050610
B
left
6.0
M10
10.0
38.0
25.0
15.0
9.0
3.0
6.0
10.0
17.0
1.8
8.0
14.0
0.0256
Yes
73181900
4059245318643
98% Warenverfügbarkeit. N...
31.12.2099
K1285.1050512
K1285.1050512
B
left
5.0
M12
12.0
47.8
30.0
19.0
10.8
3.6
8.0
12.0
19.0
1.3
8.0
15.0
0.0404
Yes
73181900
4059245318650
98% Warenverfügbarkeit. N...
31.12.2099
K1285.1050612
K1285.1050612
B
left
6.0
M12
12.0
47.8
30.0
19.0
10.8
3.6
8.0
12.0
19.0
1.8
8.0
15.0
0.0460
Yes
73181900
4059245318667
98% Warenverfügbarkeit. N...
31.12.2099
K1285.1050812
K1285.1050812
B
left
8.0
M12
12.0
47.8
30.0
19.0
10.8
3.6
8.0
12.0
19.0
2.3
8.0
15.0
0.0424
Yes
73181900
4059245318674
98% Warenverfügbarkeit. N...
31.12.2099
K1285.1050616
K1285.1050616
B
left
6.0
M16
16.0
60.4
40.0
26.0
14.4
4.8
10.0
16.0
24.0
1.8
15.0
35.0
0.1042
Yes
73181900
4059245318681
98% Warenverfügbarkeit. N...
31.12.2099
K1285.1050816
K1285.1050816
B
left
8.0
M16
16.0
60.4
40.0
26.0
14.4
4.8
10.0
16.0
24.0
2.3
15.0
35.0
0.1042
Yes
73181900
4059245318698
98% Warenverfügbarkeit. N...
31.12.2099
K1285.1051016
K1285.1051016
B
left
10.0
M16
16.0
60.4
40.0
26.0
14.4
4.8
10.0
16.0
24.0
2.8
15.0
35.0
0.0966
Yes
73181900
4059245318704
98% Warenverfügbarkeit. N...
31.12.2099
K1285.10508201
K1285.10508201
B
left
8.0
M20X1,5
20.0
70.0
50.0
30.0
18.0
6.0
12.0
20.0
30.0
2.3
20.0
60.0
0.1946
Yes
73181900
4059245318711
98% Warenverfügbarkeit. N...
31.12.2099
K1285.10510201
K1285.10510201
B
left
10.0
M20X1,5
20.0
70.0
50.0
30.0
18.0
6.0
12.0
20.0
30.0
2.8
20.0
60.0
0.1946
Yes
73181900
4059245318728
98% Warenverfügbarkeit. N...
31.12.2099
K1285.10512201
K1285.10512201
B
left
12.0
M20X1,5
20.0
70.0
50.0
30.0
18.0
6.0
12.0
20.0
30.0
3.0
20.0
60.0
0.1809
Yes
73181900
4059245318735
98% Warenverfügbarkeit. N...
31.12.2099
K1285.2040410
K1285.2040410
A
right
4.0
M10
10.0
38.0
25.0
15.0
9.0
3.0
6.0
10.0
0.0
1.0
8.0
14.0
0.0190
Yes
73181900
4059245318742
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성