Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1679 - Cam-action indexing plunger, with hexagon
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Cam-action indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/sperrriegel/03099-12_asmtab.prj},{NB=K1679.0612201871},{D=12},{D2=20},{B=21.5},{B1=9.5},{H=12},{L=72.8},{L1=51.6},{L3=30},{SW1=20},{F=3.0},{F2=60},{GEW=0.1730},{EAN=4059245562510},{TYP2=0},{TYP=24},{ST=1.500},{TYP3=1},{TYP4=192},{BESTKIPP=K1679.061220187},{FORM=C},{FARBE=verkehrsblau RAL 5017},{AUSF=mit Riegelkappe, ohne Kontermutter},{D1=M20X1,5},{SW2=-},{F1=20},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{XPOS='1','entspannte Position','2','gespannte Position'},{PPATH=03099-12_schb.prj},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
B
height
[mm]
B1
width
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
F
chamfer x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1679.040410
K1679.040410
A
-
without grip cap or lockn...
4
M10
10
9.0
3.0
6
38.5
25.0
15
10
-
1.0
8
14
0.0230
Yes
73181900
4059245560127
98% Warenverfügbarkeit. N...
31.12.2099
K1679.040510
K1679.040510
A
-
without grip cap or lockn...
5
M10
10
9.0
3.0
6
38.5
25.0
15
10
-
1.3
8
14
0.0189
Yes
73181900
4059245560134
98% Warenverfügbarkeit. N...
31.12.2099
K1679.040610
K1679.040610
A
-
without grip cap or lockn...
6
M10
10
9.0
3.0
6
38.5
25.0
15
10
-
1.8
8
14
0.0236
Yes
73181900
4059245560141
98% Warenverfügbarkeit. N...
31.12.2099
K1679.0404101
K1679.0404101
A
-
without grip cap or lockn...
4
M10X1
10
9.0
3.0
6
38.5
25.0
15
10
-
1.0
8
14
0.0230
Yes
73181900
4059245560158
98% Warenverfügbarkeit. N...
31.12.2099
K1679.0405101
K1679.0405101
A
-
without grip cap or lockn...
5
M10X1
10
9.0
3.0
6
38.5
25.0
15
10
-
1.3
8
14
0.0233
Yes
73181900
4059245560165
98% Warenverfügbarkeit. N...
31.12.2099
K1679.0406101
K1679.0406101
A
-
without grip cap or lockn...
6
M10X1
10
9.0
3.0
6
38.5
25.0
15
10
-
1.8
8
14
0.0236
Yes
73181900
4059245560172
98% Warenverfügbarkeit. N...
31.12.2099
K1679.040512
K1679.040512
A
-
without grip cap or lockn...
5
M12
12
10.8
3.6
8
47.4
30.0
19
12
-
1.3
8
15
0.0383
Yes
73181900
4059245560189
98% Warenverfügbarkeit. N...
31.12.2099
K1679.040612
K1679.040612
A
-
without grip cap or lockn...
6
M12
12
10.8
3.6
8
47.4
30.0
19
12
-
1.8
8
15
0.0387
Yes
73181900
4059245560196
98% Warenverfügbarkeit. N...
31.12.2099
K1679.040812
K1679.040812
A
-
without grip cap or lockn...
8
M12
12
10.8
3.6
8
47.4
30.0
19
12
-
2.3
8
15
0.0398
Yes
73181900
4059245560202
98% Warenverfügbarkeit. N...
31.12.2099
K1679.0405121
K1679.0405121
A
-
without grip cap or lockn...
5
M12X1,5
12
10.8
3.6
8
47.4
30.0
19
12
-
1.3
8
15
0.0383
Yes
73181900
4059245560219
98% Warenverfügbarkeit. N...
31.12.2099
K1679.0406121
K1679.0406121
A
-
without grip cap or lockn...
6
M12X1,5
12
10.8
3.6
8
47.4
30.0
19
12
-
1.8
8
15
0.0387
Yes
73181900
4059245560226
98% Warenverfügbarkeit. N...
31.12.2099
K1679.0408121
K1679.0408121
A
-
without grip cap or lockn...
8
M12X1,5
12
10.8
3.6
8
47.4
30.0
19
12
-
2.3
8
15
0.0398
Yes
73181900
4059245560233
98% Warenverfügbarkeit. N...
31.12.2099
K1679.040616
K1679.040616
A
-
without grip cap or lockn...
6
M16
16
14.4
4.8
10
61.2
40.0
26
16
-
1.8
15
35
0.0917
Yes
73181900
4059245560240
98% Warenverfügbarkeit. N...
31.12.2099
K1679.040816
K1679.040816
A
-
without grip cap or lockn...
8
M16
16
14.4
4.8
10
61.2
40.0
26
16
-
2.3
15
35
0.0937
Yes
73181900
4059245560257
98% Warenverfügbarkeit. N...
31.12.2099
K1679.041016
K1679.041016
A
-
without grip cap or lockn...
10
M16
16
14.4
4.8
10
61.2
40.0
26
16
-
2.8
15
35
0.0950
Yes
73181900
4059245560264
98% Warenverfügbarkeit. N...
31.12.2099
K1679.0406161
K1679.0406161
A
-
without grip cap or lockn...
6
M16X1,5
16
14.4
4.8
10
61.2
40.0
26
16
-
1.8
15
35
0.0917
Yes
73181900
4059245560271
98% Warenverfügbarkeit. N...
31.12.2099
K1679.0408161
K1679.0408161
A
-
without grip cap or lockn...
8
M16X1,5
16
14.4
4.8
10
61.2
40.0
26
16
-
2.3
15
35
0.0937
Yes
73181900
4059245560288
98% Warenverfügbarkeit. N...
31.12.2099
K1679.0410161
K1679.0410161
A
-
without grip cap or lockn...
10
M16X1,5
16
14.4
4.8
10
61.2
40.0
26
16
-
2.8
15
35
0.0950
Yes
73181900
4059245560295
98% Warenverfügbarkeit. N...
31.12.2099
K1679.040820
K1679.040820
A
-
without grip cap or lockn...
8
M20
20
18.0
6.0
12
71.0
50.0
30
20
-
2.3
20
60
0.1657
Yes
73181900
4059245560301
98% Warenverfügbarkeit. N...
31.12.2099
K1679.041020
K1679.041020
A
-
without grip cap or lockn...
10
M20
20
18.0
6.0
12
71.0
50.0
30
20
-
2.8
20
60
0.1690
Yes
73181900
4059245560318
98% Warenverfügbarkeit. N...
31.12.2099
K1679.041220
K1679.041220
A
-
without grip cap or lockn...
12
M20
20
18.0
6.0
12
71.0
50.0
30
20
-
3.0
20
60
0.1708
Yes
73181900
4059245560325
98% Warenverfügbarkeit. N...
31.12.2099
K1679.0408201
K1679.0408201
A
-
without grip cap or lockn...
8
M20X1,5
20
18.0
6.0
12
71.0
50.0
30
20
-
2.3
20
60
0.1657
Yes
73181900
4059245560332
98% Warenverfügbarkeit. N...
31.12.2099
K1679.0410201
K1679.0410201
A
-
without grip cap or lockn...
10
M20X1,5
20
18.0
6.0
12
71.0
50.0
30
20
-
2.8
20
60
0.1690
Yes
73181900
4059245560349
98% Warenverfügbarkeit. N...
31.12.2099
K1679.0412201
K1679.0412201
A
-
without grip cap or lockn...
12
M20X1,5
20
18.0
6.0
12
71.0
50.0
30
20
-
3.0
20
60
0.1708
Yes
73181900
4059245560356
98% Warenverfügbarkeit. N...
31.12.2099
K1679.050410
K1679.050410
B
-
without grip cap, with lo...
4
M10
10
9.0
3.0
6
38.5
25.0
15
10
17
1.0
8
14
0.0294
Yes
73181900
4059245560363
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성