Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1064 - Ball lock pins with twist knob
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelslperrbolzen/k1064.prj},{NB=K1064.10280},{D=18},{D1=10},{D2=34},{D3=34},{D4=28},{D5=18},{D6=35},{D7=6.5},{D8=3.4},{H=31.0},{H1=10.0},{L2=27.5},{SPANNKRAFT=50},{SCHERKRAFT=9},{AUSZUGSKRAFT=1.5},{GEW=0.0989},{EAN=4059245221059},{NDM=3.000},{SW=2.500},{TYP=2.000},{Z1ON=3.348},{Z1OFF=6.600},{XA=0.500},{XB=14.400},{XC=0.600},{XD=28.000},{XE=7.400},{XF=70.000},{XG=4.000},{XH=3.600},{XI=9.000},{XJ=3.845},{XK=2.000},{XL=5.000},{XM=5.500},{XN=6.000},{XO=3.000},{XP=1.500},{XQ=16.500},{XR=11.000},{XS=7.800},{XT=5.000},{XU=0.500},{XV=16.000},{XW=20.000},{XX=3.000},{XY=2.000},{BESTKIPP=K1064.1028},{MATERIAL=Stahl},{PLATTENS=12~20},{AUSF=Griff PA Kunststoff},{L5=22},{M=M3 / 4-tief},{T=12},{T1=12-20},{TEMP=130 °C},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
Teilkreisdurchmesser
[mm]
D5
diameter
[mm]
D6
diameter
[mm]
D7
diameter
[mm]
D8
diameter
[mm]
H
height
[mm]
H1
height
[mm]
L2
Length
[mm]
L5
Length
[mm]
M
thread
[mm]
T
height
[mm]
T1
height max.
[mm]
SPANNKRAFT
Clamping force
[N]
SCHERKRAFT
Shearing force
[kN]
AUSZUGSKRAFT
Extraction force
[kN]
TEMP
Temperature resistance up to
[°]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1064.620
K1064.620
Steel
14
6
25
25
21
14
26
4.4
2.4
24.5
6.5
19.5
14
M2 / 3-deep
6
6-10
30
3
0.5
130 °C
0.0387
Yes
73182900
4059245221066
31.12.2099
98% Warenverfügbarkeit. N...
K1064.1022
K1064.1022
Steel
18
10
34
34
28
18
35
6.5
3.4
31.0
10.0
21.5
16
M3 / 4-deep
6
6-14
50
9
1.5
130 °C
0.0951
Yes
73182900
4059245221042
31.12.2099
98% Warenverfügbarkeit. N...
K1064.1028
K1064.1028
Steel
18
10
34
34
28
18
35
6.5
3.4
31.0
10.0
27.5
22
M3 / 4-deep
12
12-20
50
9
1.5
130 °C
0.0989
Yes
73182900
4059245221059
31.12.2099
98% Warenverfügbarkeit. N...
K1064.1620
K1064.1620
Stainless steel
14
6
25
25
21
14
26
4.4
2.4
24.5
6.5
19.5
14
M2 / 3-deep
6
6-10
30
3
0.5
130 °C
0.0463
Yes
73182900
4059245490158
31.12.2099
98% Warenverfügbarkeit. N...
K1064.11022
K1064.11022
Stainless steel
18
10
34
34
28
18
35
6.5
3.4
31.0
10.0
21.5
16
M3 / 4-deep
6
6-14
50
9
1.5
130 °C
0.1143
Yes
73182900
4059245490165
31.12.2099
98% Warenverfügbarkeit. N...
K1064.11028
K1064.11028
Stainless steel
18
10
34
34
28
18
35
6.5
3.4
31.0
10.0
27.5
22
M3 / 4-deep
12
12-20
50
9
1.5
130 °C
0.1172
Yes
73182900
4059245490172
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성