Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0793 - Ball lock pins with L-grip with high shear strength
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelslperrbolzen/03422_4.prj},{NB=K0793.1135100250},{B=23.0},{D=52.2},{D1=10},{D2=12.00},{D3=17.3},{D4=35.4},{L=25},{L1=8.9},{L2=33.0},{L3=24.2},{AUFNAHME=10},{FESTIGKEIT=100},{GEW=0.0281},{EAN=4059245325221},{XA=4.0},{XB=7.0},{XC=4.0},{XD=8.0},{XE=0.5},{XF=8.5},{XG=4.5},{XH=5.0},{XI=1.50},{XJ=0.50},{XK=34.8},{XL=34.8},{XM=28.5},{XN=32.4},{XO=0.6},{XP=17.1},{XQ=8.7},{XR=1.4},{XS=45.0},{XT=4.6},{XU=17.0},{XV=18.6},{XW=42.2},{XX=4.0},{XY=32.4},{XZ=3.2},{XA1=27.5},{XB1=5.5},{XC1=32.9},{XD1=2.8},{XE1=15.5},{XF1=5.40000},{XG1=94.00000},{XH1=16.800},{XI1=35.400},{XJ1=4.700},{XK1=4.200},{XL1=31.300},{XM1=222.000},{XN1=29.400},{XO1=14.800},{XP1=26.100},{XQ1=14.000},{XR1=30.200},{XS1=11.000},{XT1=12.600},{XU1=16.400},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
B
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
distance
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
Length
[mm]
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0793.112605010
K0793.112605010
17.6
39.3
5
5.50
13.2
26.0
10
5.9
25.0
19.2
15,9
5
24
0.0123
Yes
73182900
4059245325009
98% Warenverfügbarkeit. N...
31.12.2099
K0793.112605015
K0793.112605015
17.6
39.3
5
5.50
13.2
26.0
15
5.9
25.0
19.2
20,9
5
24
0.0123
Yes
73182900
4059245325016
98% Warenverfügbarkeit. N...
31.12.2099
K0793.112605020
K0793.112605020
17.6
39.3
5
5.50
13.2
26.0
20
5.9
25.0
19.2
25,9
5
24
0.0125
Yes
73182900
4059245325023
98% Warenverfügbarkeit. N...
31.12.2099
K0793.112605025
K0793.112605025
17.6
39.3
5
5.50
13.2
26.0
25
5.9
25.0
19.2
30,9
5
24
0.0369
Yes
73182900
4059245325030
98% Warenverfügbarkeit. N...
31.12.2099
K0793.112605030
K0793.112605030
17.6
39.3
5
5.50
13.2
26.0
30
5.9
25.0
19.2
35,9
5
24
0.0129
Yes
73182900
4059245325047
98% Warenverfügbarkeit. N...
31.12.2099
K0793.112606010
K0793.112606010
17.6
39.3
6
6.85
13.2
26.0
10
6.8
25.0
19.2
16,8
6
35
0.0126
Yes
73182900
4059245325054
98% Warenverfügbarkeit. N...
31.12.2099
K0793.112606015
K0793.112606015
17.6
39.3
6
6.85
13.2
26.0
15
6.8
25.0
19.2
21,8
6
35
0.0129
Yes
73182900
4059245325061
98% Warenverfügbarkeit. N...
31.12.2099
K0793.112606020
K0793.112606020
17.6
39.3
6
6.85
13.2
26.0
20
6.8
25.0
19.2
28,8
6
35
0.0131
Yes
73182900
4059245325078
98% Warenverfügbarkeit. N...
31.12.2099
K0793.112606025
K0793.112606025
17.6
39.3
6
6.85
13.2
26.0
25
6.8
25.0
19.2
31,8
6
35
0.0133
Yes
73182900
4059245325085
98% Warenverfügbarkeit. N...
31.12.2099
K0793.112606030
K0793.112606030
17.6
39.3
6
6.85
13.2
26.0
30
6.8
25.0
19.2
36,8
6
35
0.0135
Yes
73182900
4059245325092
98% Warenverfügbarkeit. N...
31.12.2099
K0793.112606035
K0793.112606035
17.6
39.3
6
6.85
13.2
26.0
35
6.8
25.0
19.2
41,8
6
35
0.0138
Yes
73182900
4059245325108
98% Warenverfügbarkeit. N...
31.12.2099
K0793.112606040
K0793.112606040
17.6
39.3
6
6.85
13.2
26.0
40
6.8
25.0
19.2
46,8
6
35
0.0140
Yes
73182900
4059245325115
98% Warenverfügbarkeit. N...
31.12.2099
K0793.112606045
K0793.112606045
17.6
39.3
6
6.85
13.2
26.0
45
6.8
25.0
19.2
51,8
6
35
0.0142
Yes
73182900
4059245325122
98% Warenverfügbarkeit. N...
31.12.2099
K0793.112606050
K0793.112606050
17.6
39.3
6
6.85
13.2
26.0
50
6.8
25.0
19.2
56,8
6
35
0.0145
Yes
73182900
4059245325139
98% Warenverfügbarkeit. N...
31.12.2099
K0793.113508020
K0793.113508020
23.0
52.2
8
9.50
17.3
35.4
20
7.8
33.0
24.2
27,8
8
63
0.0268
Yes
73182900
4059245325146
98% Warenverfügbarkeit. N...
31.12.2099
K0793.113508025
K0793.113508025
23.0
52.2
8
9.50
17.3
35.4
25
7.8
33.0
24.2
32,8
8
63
0.0272
Yes
73182900
4059245325153
98% Warenverfügbarkeit. N...
31.12.2099
K0793.113508030
K0793.113508030
23.0
52.2
8
9.50
17.3
35.4
30
7.8
33.0
24.2
37,8
8
63
0.0275
Yes
73182900
4059245325160
98% Warenverfügbarkeit. N...
31.12.2099
K0793.113508035
K0793.113508035
23.0
52.2
8
9.50
17.3
35.4
35
7.8
33.0
24.2
42,8
8
63
0.0279
Yes
73182900
4059245325177
98% Warenverfügbarkeit. N...
31.12.2099
K0793.113508040
K0793.113508040
23.0
52.2
8
9.50
17.3
35.4
40
7.8
33.0
24.2
47,8
8
63
0.0283
Yes
73182900
4059245325184
98% Warenverfügbarkeit. N...
31.12.2099
K0793.113508045
K0793.113508045
23.0
52.2
8
9.50
17.3
35.4
45
7.8
33.0
24.2
52,8
8
63
0.0287
Yes
73182900
4059245325191
98% Warenverfügbarkeit. N...
31.12.2099
K0793.113508050
K0793.113508050
23.0
52.2
8
9.50
17.3
35.4
50
7.8
33.0
24.2
57,8
8
63
0.0290
Yes
73182900
4059245325207
98% Warenverfügbarkeit. N...
31.12.2099
K0793.113510020
K0793.113510020
23.0
52.2
10
12.00
17.3
35.4
20
8.9
33.0
24.2
28,9
10
100
0.0276
Yes
73182900
4059245325214
98% Warenverfügbarkeit. N...
31.12.2099
K0793.113510025
K0793.113510025
23.0
52.2
10
12.00
17.3
35.4
25
8.9
33.0
24.2
33,9
10
100
0.0281
Yes
73182900
4059245325221
98% Warenverfügbarkeit. N...
31.12.2099
K0793.113510030
K0793.113510030
23.0
52.2
10
12.00
17.3
35.4
30
8.9
33.0
24.2
38,9
10
100
0.0286
Yes
73182900
4059245325238
98% Warenverfügbarkeit. N...
31.12.2099
K0793.113510035
K0793.113510035
23.0
52.2
10
12.00
17.3
35.4
35
8.9
33.0
24.2
43,9
10
100
0.0291
Yes
73182900
4059245325245
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성