Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0791 - Ball lock pins with mushroom grip, stainless steel with high shear strength
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelslperrbolzen/03418_1.prj},{NB=K0791.125100250},{D=25},{D1=10},{D2=12.00},{D3=14},{L=25},{L1=8.9},{L2=33.0},{GEW=0.0493},{EAN=4059245323388},{XA=4.000},{XB=7.000},{XC=4.000},{XD=8.000},{XE=0.500},{XF=8.500},{XG=4.500},{XH=5.000},{XI=1.500},{XJ=0.500},{XK=22.500},{XL=33.900},{XM=1.600},{XN=15.000},{XO=41.400},{XP=10.500},{XQ=1.500},{XR=23.600},{XS=2.000},{XT=2.600},{XU=9.500},{XV=3.000},{XW=0.500},{XX=0.000},{BESTKIPP=K0791.12510025},{L5=33.9},{AUFNAHME=10},{FESTIGKEIT=100},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L5
Length
ⁿ/ₐ
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0791.11905010
K0791.11905010
19
5
5.50
11
10
5.9
25.0
15.9
5
24
0.0244
Yes
73182900
4059245323166
98% Warenverfügbarkeit. N...
31.12.2099
K0791.11905015
K0791.11905015
19
5
5.50
11
15
5.9
25.0
20.9
5
24
0.0246
Yes
73182900
4059245323173
98% Warenverfügbarkeit. N...
31.12.2099
K0791.11905020
K0791.11905020
19
5
5.50
11
20
5.9
25.0
25.9
5
24
0.0248
Yes
73182900
4059245323180
98% Warenverfügbarkeit. N...
31.12.2099
K0791.11905025
K0791.11905025
19
5
5.50
11
25
5.9
25.0
30.9
5
24
0.0236
Yes
73182900
4059245323197
98% Warenverfügbarkeit. N...
31.12.2099
K0791.11905030
K0791.11905030
19
5
5.50
11
30
5.9
25.0
35.9
5
24
0.0252
Yes
73182900
4059245323203
98% Warenverfügbarkeit. N...
31.12.2099
K0791.11906010
K0791.11906010
19
6
6.85
11
10
6.8
25.0
16.8
6
35
0.0249
Yes
73182900
4059245323210
98% Warenverfügbarkeit. N...
31.12.2099
K0791.11906015
K0791.11906015
19
6
6.85
11
15
6.8
25.0
21.8
6
35
0.0252
Yes
73182900
4059245323227
98% Warenverfügbarkeit. N...
31.12.2099
K0791.11906020
K0791.11906020
19
6
6.85
11
20
6.8
25.0
26.8
6
35
0.0254
Yes
73182900
4059245323234
98% Warenverfügbarkeit. N...
31.12.2099
K0791.11906025
K0791.11906025
19
6
6.85
11
25
6.8
25.0
31.8
6
35
0.0256
Yes
73182900
4059245323241
98% Warenverfügbarkeit. N...
31.12.2099
K0791.11906030
K0791.11906030
19
6
6.85
11
30
6.8
25.0
36.8
6
35
0.0259
Yes
73182900
4059245323258
98% Warenverfügbarkeit. N...
31.12.2099
K0791.11906035
K0791.11906035
19
6
6.85
11
35
6.8
25.0
41.8
6
35
0.0261
Yes
73182900
4059245323265
98% Warenverfügbarkeit. N...
31.12.2099
K0791.11906040
K0791.11906040
19
6
6.85
11
40
6.8
25.0
46.8
6
35
0.0263
Yes
73182900
4059245323272
98% Warenverfügbarkeit. N...
31.12.2099
K0791.11906045
K0791.11906045
19
6
6.85
11
45
6.8
25.0
51.8
6
35
0.0265
Yes
73182900
4059245323289
98% Warenverfügbarkeit. N...
31.12.2099
K0791.11906050
K0791.11906050
19
6
6.85
11
50
6.8
25.0
56.8
6
35
0.0268
Yes
73182900
4059245323296
98% Warenverfügbarkeit. N...
31.12.2099
K0791.12508020
K0791.12508020
25
8
9.50
14
20
7.8
33.0
27.8
8
63
0.0480
Yes
73182900
4059245323302
98% Warenverfügbarkeit. N...
31.12.2099
K0791.12508025
K0791.12508025
25
8
9.50
14
25
7.8
33.0
32.8
8
63
0.0483
Yes
73182900
4059245323319
98% Warenverfügbarkeit. N...
31.12.2099
K0791.12508030
K0791.12508030
25
8
9.50
14
30
7.8
33.0
37.8
8
63
0.0487
Yes
73182900
4059245323326
98% Warenverfügbarkeit. N...
31.12.2099
K0791.12508035
K0791.12508035
25
8
9.50
14
35
7.8
33.0
42.8
8
63
0.0491
Yes
73182900
4059245323333
98% Warenverfügbarkeit. N...
31.12.2099
K0791.12508040
K0791.12508040
25
8
9.50
14
40
7.8
33.0
47.8
8
63
0.0495
Yes
73182900
4059245323340
98% Warenverfügbarkeit. N...
31.12.2099
K0791.12508045
K0791.12508045
25
8
9.50
14
45
7.8
33.0
52.8
8
63
0.0499
Yes
73182900
4059245323357
98% Warenverfügbarkeit. N...
31.12.2099
K0791.12508050
K0791.12508050
25
8
9.50
14
50
7.8
33.0
57.8
8
63
0.0503
Yes
73182900
4059245323364
98% Warenverfügbarkeit. N...
31.12.2099
K0791.12510020
K0791.12510020
25
10
12.00
14
20
8.9
33.0
28.9
10
100
0.0488
Yes
73182900
4059245323371
98% Warenverfügbarkeit. N...
31.12.2099
K0791.12510025
K0791.12510025
25
10
12.00
14
25
8.9
33.0
33.9
10
100
0.0493
Yes
73182900
4059245323388
98% Warenverfügbarkeit. N...
31.12.2099
K0791.12510030
K0791.12510030
25
10
12.00
14
30
8.9
33.0
38.9
10
100
0.0498
Yes
73182900
4059245323395
98% Warenverfügbarkeit. N...
31.12.2099
K0791.12510035
K0791.12510035
25
10
12.00
14
35
8.9
33.0
43.9
10
100
0.0503
Yes
73182900
4059245323401
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성