Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0370 - Lateral spring plungers without thrust pin
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03332.prj},{NB=K0370.31108},{BESTKIPP=K0370.31108},{FORM=A},{AUSF=ohne Abdichtung},{D=16},{D1=M 6},{D2=16},{L=18},{L1=11.5},{S=3.2},{F=200},{GEW=0.0100},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245026807},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{Z=0.000},{NDM=6.000},{ST=1.00},{XA=4.90},{ZGT=ohne Abdichtung},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
[mm]
D
diameter
[mm]
D1
diameter
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
S
stroke
[mm]
F
Force approx.
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0370.31054
K0370.31054
A
without seal
10
M 4
10
12
4.0
1.6
20
0.0019
Yes
73181520
4059245026722
98% Warenverfügbarkeit. N...
31.12.2099
K0370.31056
K0370.31056
A
without seal
10
M 4
10
12
4.0
1.6
50
0.0021
Yes
73181520
4059245026739
98% Warenverfügbarkeit. N...
31.12.2099
K0370.31058
K0370.31058
A
without seal
10
M 4
10
12
4.0
1.6
100
0.0022
Yes
73181520
4059245026746
98% Warenverfügbarkeit. N...
31.12.2099
K0370.31064
K0370.31064
A
without seal
10
M 4
10
12
7.5
2.0
40
0.0020
Yes
73181520
4059245026753
98% Warenverfügbarkeit. N...
31.12.2099
K0370.31066
K0370.31066
A
without seal
10
M 4
10
12
7.5
2.0
75
0.0022
Yes
73181520
4059245026760
98% Warenverfügbarkeit. N...
31.12.2099
K0370.31068
K0370.31068
A
without seal
10
M 4
10
12
7.5
2.0
100
0.0026
Yes
73181520
4059245026777
98% Warenverfügbarkeit. N...
31.12.2099
K0370.31104
K0370.31104
A
without seal
16
M 6
16
18
11.5
3.2
100
0.0086
Yes
73181520
4059245026784
98% Warenverfügbarkeit. N...
31.12.2099
K0370.31106
K0370.31106
A
without seal
16
M 6
16
18
11.5
3.2
150
0.0090
Yes
73181520
4059245026791
98% Warenverfügbarkeit. N...
31.12.2099
K0370.31108
K0370.31108
A
without seal
16
M 6
16
18
11.5
3.2
200
0.0100
Yes
73181520
4059245026807
98% Warenverfügbarkeit. N...
31.12.2099
K0370.32054
K0370.32054
B
with seal
10
M 4
10
12
4.0
1.6
20
0.0019
Yes
73181520
4059245026814
98% Warenverfügbarkeit. N...
31.12.2099
K0370.32056
K0370.32056
B
with seal
10
M 4
10
12
4.0
1.6
50
0.0021
Yes
73181520
4059245026821
98% Warenverfügbarkeit. N...
31.12.2099
K0370.32058
K0370.32058
B
with seal
10
M 4
10
12
4.0
1.6
100
0.0024
Yes
73181520
4059245026838
98% Warenverfügbarkeit. N...
31.12.2099
K0370.32064
K0370.32064
B
with seal
10
M 4
10
12
7.5
2.0
40
0.0020
Yes
73181520
4059245026845
98% Warenverfügbarkeit. N...
31.12.2099
K0370.32066
K0370.32066
B
with seal
10
M 4
10
12
7.5
2.0
75
0.0022
Yes
73181520
4059245026852
98% Warenverfügbarkeit. N...
31.12.2099
K0370.32068
K0370.32068
B
with seal
10
M 4
10
12
7.5
2.0
100
0.0025
Yes
73181520
4059245026869
98% Warenverfügbarkeit. N...
31.12.2099
K0370.32104
K0370.32104
B
with seal
16
M 6
16
18
11.5
3.2
100
0.0094
Yes
73181520
4059245026876
98% Warenverfügbarkeit. N...
31.12.2099
K0370.32106
K0370.32106
B
with seal
16
M 6
16
18
11.5
3.2
150
0.0089
Yes
73181520
4059245026883
98% Warenverfügbarkeit. N...
31.12.2099
K0370.32108
K0370.32108
B
with seal
16
M 6
16
18
11.5
3.2
200
0.0100
Yes
73181520
4059245026890
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성