Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0368 - Lateral spring plungers
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03330.prj},{NB=K0368.72104_0},{D1=10},{L=18},{L1=16.0},{S=1.6},{F=100},{X1=0.0},{X2=0.0},{X3=0.0},{X4=0.0},{X6=0.0},{X8=3.1},{GEW=0.0073},{EAN=4059245026708},{L11=18},{XA=16.00000},{XB=16},{TAB=1.000},{BESTKIPP=K0368.72104},{AUSF=mit Abdichtung},{MATERIAL=POM},{D=16},{D2=16},{BESTMW=03330-10},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,,BLOHM},{XPOS=0,[-$S.:+$S.]},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
D2
diameter
[mm]
S
S+/-
[mm]
F
Force approx.
[N]
X1
X at Y = 1
[mm]
X2
X at Y = 2
[mm]
X3
X at Y = 3
[mm]
X4
X bei Y = 4
[mm]
X6
X at Y = 6
[mm]
X8
X at Y = 8
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0368.21034
K0368.21034
without seal
Steel
6
3
7
4.0
6
0.5
10
0.8
1.0
1.0
1.0
1.0
1.0
0.0006
Yes
73181520
4059245026210
98% Warenverfügbarkeit. N...
31.12.2099
K0368.21036
K0368.21036
without seal
Steel
6
3
7
4.0
6
0.5
20
0.8
1.0
1.0
1.0
1.0
1.0
0.0007
Yes
73181520
4059245026227
98% Warenverfügbarkeit. N...
31.12.2099
K0368.21038
K0368.21038
without seal
Steel
6
3
7
4.0
6
0.5
40
0.8
1.0
1.0
1.0
1.0
1.0
0.0013
Yes
73181520
4059245026234
98% Warenverfügbarkeit. N...
31.12.2099
K0368.21054
K0368.21054
without seal
Steel
10
5
11
6.7
10
0.8
20
0.0
1.5
1.7
1.7
1.7
1.7
0.0025
Yes
73181520
4059245026241
98% Warenverfügbarkeit. N...
31.12.2099
K0368.21056
K0368.21056
without seal
Steel
10
5
11
6.7
10
0.8
50
0.0
1.5
1.7
1.7
1.7
1.7
0.0028
Yes
73181520
4059245026258
98% Warenverfügbarkeit. N...
31.12.2099
K0368.21058
K0368.21058
without seal
Steel
10
5
11
6.7
10
0.8
100
0.0
1.5
1.7
1.7
1.7
1.7
0.0030
Yes
73181520
4059245026265
98% Warenverfügbarkeit. N...
31.12.2099
K0368.21064
K0368.21064
without seal
Steel
10
6
11
10.7
10
1.0
40
0.0
0.0
0.0
1.7
1.9
1.9
0.0035
Yes
73181520
4059245026272
98% Warenverfügbarkeit. N...
31.12.2099
K0368.21066
K0368.21066
without seal
Steel
10
6
11
10.7
10
1.0
75
0.0
0.0
0.0
1.7
1.9
1.9
0.0036
Yes
73181520
4059245026289
98% Warenverfügbarkeit. N...
31.12.2099
K0368.21068
K0368.21068
without seal
Steel
10
6
11
10.7
10
1.0
100
0.0
0.0
0.0
1.7
1.9
1.9
0.0036
Yes
73181520
4059245026296
98% Warenverfügbarkeit. N...
31.12.2099
K0368.21084
K0368.21084
without seal
Steel
12
8
13
13.9
12
1.3
50
0.0
0.0
0.0
0.0
2.5
2.7
0.0068
Yes
73181520
4059245026302
98% Warenverfügbarkeit. N...
31.12.2099
K0368.21086
K0368.21086
without seal
Steel
12
8
13
13.9
12
1.3
100
0.0
0.0
0.0
0.0
2.5
2.7
0.0074
Yes
73181520
4059245026319
98% Warenverfügbarkeit. N...
31.12.2099
K0368.21088
K0368.21088
without seal
Steel
12
8
13
13.9
12
1.3
150
0.0
0.0
0.0
0.0
2.5
2.7
0.0078
Yes
73181520
4059245026326
98% Warenverfügbarkeit. N...
31.12.2099
K0368.21104
K0368.21104
without seal
Steel
16
10
17
16.7
16
1.6
100
0.0
0.0
0.0
0.0
0.0
3.1
0.0147
Yes
73181520
4059245026333
98% Warenverfügbarkeit. N...
31.12.2099
K0368.21106
K0368.21106
without seal
Steel
16
10
17
16.7
16
1.6
150
0.0
0.0
0.0
0.0
0.0
3.1
0.0147
Yes
73181520
4059245026340
98% Warenverfügbarkeit. N...
31.12.2099
K0368.21108
K0368.21108
without seal
Steel
16
10
17
16.7
16
1.6
200
0.0
0.0
0.0
0.0
0.0
3.1
0.0157
Yes
73181520
4059245026357
98% Warenverfügbarkeit. N...
31.12.2099
K0368.22034
K0368.22034
with seal
Steel
6
3
7
4.0
6
0.5
10
0.8
1.0
1.0
1.0
1.0
1.0
0.0006
Yes
73181520
4059245026364
98% Warenverfügbarkeit. N...
31.12.2099
K0368.22036
K0368.22036
with seal
Steel
6
3
7
4.0
6
0.5
20
0.8
1.0
1.0
1.0
1.0
1.0
0.0007
Yes
73181520
4059245026371
98% Warenverfügbarkeit. N...
31.12.2099
K0368.22038
K0368.22038
with seal
Steel
6
3
7
4.0
6
0.5
40
0.8
1.0
1.0
1.0
1.0
1.0
0.0007
Yes
73181520
4059245026388
98% Warenverfügbarkeit. N...
31.12.2099
K0368.22054
K0368.22054
with seal
Steel
10
5
12
6.0
10
0.8
20
0.0
1.5
1.7
1.7
1.7
1.7
0.0027
Yes
73181520
4059245026395
98% Warenverfügbarkeit. N...
31.12.2099
K0368.22056
K0368.22056
with seal
Steel
10
5
12
6.0
10
0.8
50
0.0
1.5
1.7
1.7
1.7
1.7
0.0028
Yes
73181520
4059245026401
98% Warenverfügbarkeit. N...
31.12.2099
K0368.22058
K0368.22058
with seal
Steel
10
5
12
6.0
10
0.8
100
0.0
1.5
1.7
1.7
1.7
1.7
0.0030
Yes
73181520
4059245026418
98% Warenverfügbarkeit. N...
31.12.2099
K0368.22064
K0368.22064
with seal
Steel
10
6
12
10.0
10
1.0
40
0.0
0.0
0.0
1.7
1.9
1.9
0.0034
Yes
73181520
4059245026425
98% Warenverfügbarkeit. N...
31.12.2099
K0368.22066
K0368.22066
with seal
Steel
10
6
12
10.0
10
1.0
75
0.0
0.0
0.0
1.7
1.9
1.9
0.0037
Yes
73181520
4059245026432
98% Warenverfügbarkeit. N...
31.12.2099
K0368.22068
K0368.22068
with seal
Steel
10
6
12
10.0
10
1.0
100
0.0
0.0
0.0
1.7
1.9
1.9
0.0040
Yes
73181520
4059245026449
98% Warenverfügbarkeit. N...
31.12.2099
K0368.22084
K0368.22084
with seal
Steel
12
8
14
13.0
12
1.3
50
0.0
0.0
0.0
0.0
2.5
2.7
0.0068
Yes
73181520
4059245026456
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성