Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0337 - Spring plungers smooth version, double-sided
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03074.prj},{NB=K0337.04_0_0},{BESTKIPP=K0337.04},{POS=0},{POS1=0},{D=4.0},{D1=3.0},{D2=4.05},{L=10},{H=0.90},{F1=3.0},{F2=7.0},{GEW=0.0008},{BS=Infotext},{ROHS=Yes},{ZTN=74152900},{EAN=4059245009817},{FILTER=KIPP,KIPP_USA},{XA=2.0},{XPOS=[0:$H.]},{XPOS1=[0:$H.]},{ZGT=Rändel },{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter knurl
[mm]
L
Length
[mm]
H
spring travel
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0337.025
K0337.025
2.5
2.0
2.55
6
0.65
1.5
2.8
0.0002
Yes
74152900
4059245009794
98% Warenverfügbarkeit. N...
31.12.2099
K0337.03
K0337.03
3.0
2.5
3.05
8
0.80
2.5
6.0
0.0004
Yes
74152900
4059245009800
98% Warenverfügbarkeit. N...
31.12.2099
K0337.04
K0337.04
4.0
3.0
4.05
10
0.90
3.0
7.0
0.0008
Yes
74152900
4059245009817
98% Warenverfügbarkeit. N...
31.12.2099
K0337.05
K0337.05
5.0
4.0
5.05
12
1.20
4.0
8.0
0.0012
Yes
74152900
4059245843497
98% Warenverfügbarkeit. N...
31.12.2099
K0337.06
K0337.06
6.0
5.0
6.05
16
1.60
6.0
10.0
0.0022
Yes
74152900
4059245843503
98% Warenverfügbarkeit. N...
31.12.2099
K0337.08
K0337.08
8.0
6.0
8.05
20
2.00
8.0
12.0
0.0057
Yes
74152900
4059245009848
98% Warenverfügbarkeit. N...
31.12.2099
K0337.10
K0337.10
10.0
8.0
10.05
24
2.90
10.0
16.0
0.0104
Yes
74152900
4059245009855
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성