Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0319 - Spring plungers with hexagon socket and thrust pin, stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03055.prj},{NB=K0319.208_0},{BESTKIPP=K0319.208},{AUSF=leichte Federkraft},{POS=0},{D=M 8},{D1=3.5},{L=22},{H=3.0},{T=3.0},{T1=1.4},{N=1.2},{S=2.5},{SX=2.500},{F1=15.0},{F2=48},{BESTMS=03040-908},{GEW=0.0057},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245009053},{FILTER=KIPP,KIPP_USA},{TYP=1},{TYP1=1},{TYP2=1},{XPOS=[0:$H.]},{NDM=8},{NDM1=0.0000},{TYP3=1},{ZGT=Gewindestift eingeklebt},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
T1
depth
[mm]
N
slot
[mm]
S
width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0319.03
K0319.03
Standard spring force
M 3
1.0
10
1.5
1.0
0.4
0.7
0.5
3
0.0003
Yes
73181520
4059245840281
98% Warenverfügbarkeit. N...
31.12.2099
K0319.04
K0319.04
Standard spring force
M 4
1.5
15
1.5
0.6
0.6
1.3
5.0
16
0.0009
Yes
73181520
4059245840298
98% Warenverfügbarkeit. N...
31.12.2099
K0319.05
K0319.05
Standard spring force
M 5
2.4
18
2.3
0.8
0.8
1.5
6.0
20
0.0017
Yes
73181520
4059245840304
98% Warenverfügbarkeit. N...
31.12.2099
K0319.06
K0319.06
Standard spring force
M 6
2.7
20
2.5
1.0
1.0
2.0
7.0
20
0.0022
Yes
73181520
4059245840311
98% Warenverfügbarkeit. N...
31.12.2099
K0319.08
K0319.08
Standard spring force
M 8
3.5
22
3.0
1.4
1.2
2.5
9.0
35
0.0056
Yes
73181520
4059245840328
98% Warenverfügbarkeit. N...
31.12.2099
K0319.10
K0319.10
Standard spring force
M 10
4.0
22
3.0
1.4
1.6
3.0
9.0
35
0.0091
Yes
73181520
4059245840335
98% Warenverfügbarkeit. N...
31.12.2099
K0319.12
K0319.12
Standard spring force
M 12
6.0
28
4.0
2.0
2.0
4.0
10.0
55
0.0161
Yes
73181520
4059245840342
98% Warenverfügbarkeit. N...
31.12.2099
K0319.16
K0319.16
Standard spring force
M 16
7.5
32
5.0
2.5
2.5
5.0
45.0
100
0.0344
Yes
73181520
4059245840359
98% Warenverfügbarkeit. N...
31.12.2099
K0319.205
K0319.205
light spring force
M 5
2.4
18
2.3
0.8
0.8
1.5
9.0
26
0.0017
Yes
73181520
4059245840366
98% Warenverfügbarkeit. N...
31.12.2099
K0319.206
K0319.206
light spring force
M 6
2.7
20
2.5
1.0
1.0
2.0
11.0
35
0.0027
Yes
73181520
4059245009046
98% Warenverfügbarkeit. N...
31.12.2099
K0319.208
K0319.208
light spring force
M 8
3.5
22
3.0
1.4
1.2
2.5
15.0
48
0.0057
Yes
73181520
4059245009053
98% Warenverfügbarkeit. N...
31.12.2099
K0319.210
K0319.210
light spring force
M 10
4.0
22
3.0
1.4
1.6
3.0
15.0
58
0.0091
Yes
73181520
4059245009060
98% Warenverfügbarkeit. N...
31.12.2099
K0319.212
K0319.212
light spring force
M 12
6.0
28
4.0
2.0
2.0
4.0
19.0
74
0.0169
Yes
73181520
4059245009077
98% Warenverfügbarkeit. N...
31.12.2099
K0319.AG
K0319.AG
Standard spring force
8-36
1.5
15
1.5
0.6
0.6
.050
5.0
16
0.0012
Yes
73181520
4059245352111
98% Warenverfügbarkeit. N...
31.12.2099
K0319.AE
K0319.AE
Standard spring force
8-32
1.5
15
1.5
0.6
0.6
.050
5.0
16
0.0011
Yes
73181520
4059245352104
98% Warenverfügbarkeit. N...
31.12.2099
K0319.A1
K0319.A1
Standard spring force
10-32
2.4
18
2.3
0.8
0.8
1/16
6.0
20
0.0017
Yes
73181520
4059245352043
98% Warenverfügbarkeit. N...
31.12.2099
K0319.AJ
K0319.AJ
Standard spring force
1/4-28
2.7
20
2.5
1.0
1.0
5/64
7.0
20
0.0034
Yes
73181520
4059245352128
98% Warenverfügbarkeit. N...
31.12.2099
K0319.A2
K0319.A2
Standard spring force
1/4-20
2.7
20
2.5
1.0
1.0
5/64
7.0
20
0.0032
Yes
73181520
4059245352050
98% Warenverfügbarkeit. N...
31.12.2099
K0319.A3
K0319.A3
Standard spring force
5/16-18
3.5
22
3.0
1.4
1.2
3/32
9.0
35
0.0054
Yes
73181520
4059245352067
98% Warenverfügbarkeit. N...
31.12.2099
K0319.A4
K0319.A4
Standard spring force
3/8-16
4.0
22
3.0
1.4
1.6
1/8
9.0
35
0.0079
Yes
73181520
4059245352074
98% Warenverfügbarkeit. N...
31.12.2099
K0319.A5
K0319.A5
Standard spring force
1/2-13
6.0
28
4.0
2.0
2.0
5/32
10.0
55
0.0184
Yes
73181520
4059245352081
98% Warenverfügbarkeit. N...
31.12.2099
K0319.A6
K0319.A6
Standard spring force
5/8-11
7.5
32
5.0
2.5
2.5
3/16
45.0
100
0.0336
Yes
73181520
4059245352098
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성