Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1098 - Indexing plungers ECO with thread lock
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/k1098.prj},{NB=K1098.0933081201},{D=8},{D2=25},{L=61.7},{L1=26},{L2=10},{L3=23},{H=8.0},{SW1=12},{F=2.3},{F1=8},{F2=19},{GEW=0.0321},{EAN=4059245253845},{NDM=12.000},{TYP=1.000},{XA=17.700},{XB=8.300},{XC=8.500},{XD=14.000},{XE=52.300},{XF=0.300},{XG=1.800},{XH=2.000},{XI=0.500},{XJ=23.000},{XK=3.300},{XL=16.000},{XM=5.000},{XN=2.700},{XO=8.000},{XP=34.000},{XQ=19.000},{XR=8.200},{XS=3.000},{XT=8.700},{XU=0.300},{XV=25.000},{XW=0.800},{XX=0.000},{XY=0.000},{XZ=8.000},{BESTKIPP=K1098.093308120},{FORM=CP},{AUSF=mit Rastnut, ohne Kontermutter},{WS=Stahl, Arretierstift nicht gehärtet},{D1=M12},{SW2=-},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,KIPP_USA},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
WS
Material
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
H
Length
[mm]
SW1
width across flats
[mm]
F
F x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K1098.091903060
K1098.091903060
AP
non-lockout type without ...
steel, indexing pin not h...
3
M6
14
31.5
12
5
10
3.5
6
0.8
4
10
Yes
73181900
4059245253753
K1098.091004060
K1098.091004060
AP
non-lockout type without ...
steel, indexing pin not h...
4
M6
14
36.0
15
6
13
4.0
6
1.0
6
12
Yes
73181900
4059245253760
K1098.091105080
K1098.091105080
AP
non-lockout type without ...
steel, indexing pin not h...
5
M8
14
40.0
17
7
15
5.0
8
1.3
6
12
Yes
73181900
4059245253777
K1098.091206100
K1098.091206100
AP
non-lockout type without ...
steel, indexing pin not h...
6
M10
18
47.5
20
8
17
6.0
10
1.8
8
15
Yes
73181900
4059245253784
K1098.091308120
K1098.091308120
AP
non-lockout type without ...
steel, indexing pin not h...
8
M12
25
61.7
26
10
23
8.0
12
2.3
8
19
Yes
73181900
4059245253791
K1098.093903060
K1098.093903060
CP
lockout type without lock...
steel, indexing pin not h...
3
M6
14
31.5
12
5
10
3.5
6
0.8
4
10
Yes
73181900
4059245253807
K1098.093004060
K1098.093004060
CP
lockout type without lock...
steel, indexing pin not h...
4
M6
14
36.0
15
6
13
4.0
6
1.0
6
12
Yes
73181900
4059245253814
K1098.093105080
K1098.093105080
CP
lockout type without lock...
steel, indexing pin not h...
5
M8
14
40.0
17
7
15
5.0
8
1.3
6
12
Yes
73181900
4059245253821
K1098.093206100
K1098.093206100
CP
lockout type without lock...
steel, indexing pin not h...
6
M10
18
47.5
20
8
17
6.0
10
1.8
8
15
Yes
73181900
4059245253838
K1098.093308120
K1098.093308120
CP
lockout type without lock...
steel, indexing pin not h...
8
M12
25
61.7
26
10
23
8.0
12
2.3
8
19
Yes
73181900
4059245253845
K1098.191903060
K1098.191903060
AP
non-lockout type without ...
stainless steel, indexing...
3
M6
14
31.5
12
5
10
3.5
6
0.8
4
10
Yes
73181900
4059245253852
K1098.191004060
K1098.191004060
AP
non-lockout type without ...
stainless steel, indexing...
4
M6
14
36.0
15
6
13
4.0
6
1.0
6
12
Yes
73181900
4059245253869
K1098.191105080
K1098.191105080
AP
non-lockout type without ...
stainless steel, indexing...
5
M8
14
40.0
17
7
15
5.0
8
1.3
6
12
Yes
73181900
4059245253876
K1098.191206100
K1098.191206100
AP
non-lockout type without ...
stainless steel, indexing...
6
M10
18
47.5
20
8
17
6.0
10
1.8
8
15
Yes
73181900
4059245253883
K1098.191308120
K1098.191308120
AP
non-lockout type without ...
stainless steel, indexing...
8
M12
25
61.7
26
10
23
8.0
12
2.3
8
19
Yes
73181900
4059245253890
K1098.193903060
K1098.193903060
CP
lockout type without lock...
stainless steel, indexing...
3
M6
14
31.5
12
5
10
3.5
6
0.8
4
10
Yes
73181900
4059245253906
K1098.193004060
K1098.193004060
CP
lockout type without lock...
stainless steel, indexing...
4
M6
14
36.0
15
6
13
4.0
6
1.0
6
12
Yes
73181900
4059245253913
K1098.193105080
K1098.193105080
CP
lockout type without lock...
stainless steel, indexing...
5
M8
14
40.0
17
7
15
5.0
8
1.3
6
12
Yes
73181900
4059245253920
K1098.193206100
K1098.193206100
CP
lockout type without lock...
stainless steel, indexing...
6
M10
18
47.5
20
8
17
6.0
10
1.8
8
15
Yes
73181900
4059245253937
K1098.193308120
K1098.193308120
CP
lockout type without lock...
stainless steel, indexing...
8
M12
25
61.7
26
10
23
8.0
12
2.3
8
19
Yes
73181900
4059245253944
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성