Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2116 - Bowden cables for indexing plungers with remote actuation
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03096-14_asmtab.prj},{NB=K2116.1000},{BESTKIPP=K2116.1000},{MATERIAL=Edelstahl},{B=7},{D=M6},{D1=1.5},{D2=5},{D3=5},{L=1000},{L1=1200},{SW=10},{GEW=0.0830},{BS=Infotext},{ROHS=Yes},{ZTN=83071000},{EAN=4059245897346},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=03096-14_schb.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
B
height
[mm]
D
thread
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
Key-wide
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K2116.1000
K2116.1000
7
M6
1.5
5
5
1000
1200
10
0.0830
Yes
83071000
4059245897346
31.12.2099
98% Warenverfügbarkeit. N...
K2116.3000
K2116.3000
7
M6
1.5
5
5
3000
3200
10
0.2830
Yes
83071000
4059245897353
31.12.2099
98% Warenverfügbarkeit. N...
K2116.5000
K2116.5000
7
M6
1.5
5
5
5000
5200
10
0.3910
Yes
83071000
4059245897360
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K1502 - Indexing plunger, stainless steel with remote actuation
KIPP
27.05.2024
K2027 - Screw nipples grub screw locked
KIPP
27.05.2024
K2026 - Setscrews
KIPP
27.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성