Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0343 - Indexing plungers without collar
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03093.prj},{NB=K0343.12516_(H_ENTSPANNT)},{D=16},{D2=40},{L=96.0},{L1=50},{L2=30.0},{H=16.0},{F=3.2},{F1=20.0},{F2=36},{GEW=0.2392},{EAN=4059245015221},{TYP=1.000},{TAB=1},{TAB1=1.000},{NDM=24},{NDM1=0.0000},{XA=30.0},{XB=16.000},{XC=18.5},{XD=27},{XE=53.0},{XF=0.30},{XG=3.2},{XH=3.5},{XI=0.8},{XJ=37.0},{XK=5.0},{XL=33},{XM=3.0},{XN=6.4},{XMUTTERH=12.000},{XT=30.000},{XU=36.0000},{ST=2.000},{BESTKIPP=K0343.12516},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift nicht gehärtet},{FORM=H},{AUSF=mit Kontermutter},{D1=M 24 x 2},{SW=36},{BESTES=03094-95},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA},{XPOS='ENTSPANNT','entspannte Position','GESPANNT','gespannte Position'},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
height
[mm]
SW
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0343.1903
K0343.1903
Steel
Indexing pin hardened
G
without locknut
3
M 6 x 0.75
14
31.5
17
11.0
3.5
-
0.8
4.5
10
0.0035
Yes
73181900
4059245015283
98% Warenverfügbarkeit. N...
31.12.2099
K0343.1004
K0343.1004
Steel
Indexing pin hardened
G
without locknut
4
M 8 x 1
18
38.5
21
13.5
4.0
-
1.3
6.0
12
0.0078
Yes
73181900
4059245014897
98% Warenverfügbarkeit. N...
31.12.2099
K0343.1105
K0343.1105
Steel
Indexing pin hardened
G
without locknut
5
M 10 x 1
21
43.5
24
14.5
5.0
-
1.3
5.0
12
0.0146
Yes
73181900
4059245014910
98% Warenverfügbarkeit. N...
31.12.2099
K0343.1206
K0343.1206
Steel
Indexing pin hardened
G
without locknut
6
M 12 x 1,5
25
51.7
28
17.7
6.0
-
1.8
6.0
14
0.0235
Yes
73181900
4059245015160
98% Warenverfügbarkeit. N...
31.12.2099
K0343.1308
K0343.1308
Steel
Indexing pin hardened
G
without locknut
8
M 16 x 1,5
33
68.0
36
24.0
8.0
-
2.3
15.0
35
0.0580
Yes
73181900
4059245015245
98% Warenverfügbarkeit. N...
31.12.2099
K0343.1410
K0343.1410
Steel
Indexing pin hardened
G
without locknut
10
M 20 x 1,5
33
74.0
40
24.0
10.0
-
2.8
15.0
34
0.0994
Yes
73181900
4059245015252
98% Warenverfügbarkeit. N...
31.12.2099
K0343.1412
K0343.1412
Steel
Indexing pin hardened
G
without locknut
12
M 20 x 1,5
33
78.0
42
24.0
12.0
-
2.8
15.0
39
0.0993
Yes
73181900
4059245015269
98% Warenverfügbarkeit. N...
31.12.2099
K0343.1516
K0343.1516
Steel
Indexing pin hardened
G
without locknut
16
M 24 x 2
40
96.0
50
30.0
16.0
-
3.2
20.0
36
0.1817
Yes
73181900
4059245015276
98% Warenverfügbarkeit. N...
31.12.2099
K0343.2903
K0343.2903
Steel
Indexing pin hardened
H
with locknut
3
M 6 x 0.75
14
31.5
17
11.0
3.5
10
0.8
4.5
10
0.0047
Yes
73181900
4059245015849
98% Warenverfügbarkeit. N...
31.12.2099
K0343.2004
K0343.2004
Steel
Indexing pin hardened
H
with locknut
4
M 8 x 1
18
38.5
21
13.5
4.0
13
1.3
6.0
12
0.0104
Yes
73181900
4059245015290
98% Warenverfügbarkeit. N...
31.12.2099
K0343.2105
K0343.2105
Steel
Indexing pin hardened
H
with locknut
5
M 10 x 1
21
43.5
24
14.5
5.0
17
1.3
5.0
12
0.0208
Yes
73181900
4059245015474
98% Warenverfügbarkeit. N...
31.12.2099
K0343.2206
K0343.2206
Steel
Indexing pin hardened
H
with locknut
6
M 12 x 1,5
25
51.7
28
17.7
6.0
19
1.8
6.0
14
0.0322
Yes
73181900
4059245015726
98% Warenverfügbarkeit. N...
31.12.2099
K0343.2308
K0343.2308
Steel
Indexing pin hardened
H
with locknut
8
M 16 x 1,5
33
68.0
36
24.0
8.0
24
2.3
15.0
35
0.0754
Yes
73181900
4059245015801
98% Warenverfügbarkeit. N...
31.12.2099
K0343.2410
K0343.2410
Steel
Indexing pin hardened
H
with locknut
10
M 20 x 1,5
33
74.0
40
24.0
10.0
30
2.8
15.0
34
0.1319
Yes
73181900
4059245015818
98% Warenverfügbarkeit. N...
31.12.2099
K0343.2412
K0343.2412
Steel
Indexing pin hardened
H
with locknut
12
M 20 x 1,5
33
78.0
42
24.0
12.0
30
2.8
15.0
39
0.1307
Yes
73181900
4059245015825
98% Warenverfügbarkeit. N...
31.12.2099
K0343.2516
K0343.2516
Steel
Indexing pin hardened
H
with locknut
16
M 24 x 2
40
96.0
50
30.0
16.0
36
3.2
20.0
36
0.2375
Yes
73181900
4059245015832
98% Warenverfügbarkeit. N...
31.12.2099
K0343.01903
K0343.01903
Stainless steel
Indexing pin hardened
G
without locknut
3
M 6 x 0.75
14
31.5
17
11.0
3.5
-
0.8
4.5
10
0.0034
Yes
73181900
4059245014804
98% Warenverfügbarkeit. N...
31.12.2099
K0343.01004
K0343.01004
Stainless steel
Indexing pin hardened
G
without locknut
4
M 8 x 1
18
38.5
21
13.5
4.0
-
1.3
6.0
12
0.0077
Yes
73181900
4059245014736
98% Warenverfügbarkeit. N...
31.12.2099
K0343.01105
K0343.01105
Stainless steel
Indexing pin hardened
G
without locknut
5
M 10 x 1
21
43.5
24
14.5
5.0
-
1.3
5.0
12
0.0145
Yes
73181900
4059245014743
98% Warenverfügbarkeit. N...
31.12.2099
K0343.01206
K0343.01206
Stainless steel
Indexing pin hardened
G
without locknut
6
M 12 x 1,5
25
51.7
28
17.7
6.0
-
1.8
6.0
14
0.0230
Yes
73181900
4059245014750
98% Warenverfügbarkeit. N...
31.12.2099
K0343.01308
K0343.01308
Stainless steel
Indexing pin hardened
G
without locknut
8
M 16 x 1,5
33
68.0
36
24.0
8.0
-
2.3
15.0
35
0.0579
Yes
73181900
4059245014767
98% Warenverfügbarkeit. N...
31.12.2099
K0343.01410
K0343.01410
Stainless steel
Indexing pin hardened
G
without locknut
10
M 20 x 1,5
33
74.0
40
24.0
10.0
-
2.8
15.0
34
0.0998
Yes
73181900
4059245014774
98% Warenverfügbarkeit. N...
31.12.2099
K0343.01412
K0343.01412
Stainless steel
Indexing pin hardened
G
without locknut
12
M 20 x 1,5
33
78.0
42
24.0
12.0
-
2.8
15.0
39
0.0997
Yes
73181900
4059245014781
98% Warenverfügbarkeit. N...
31.12.2099
K0343.01516
K0343.01516
Stainless steel
Indexing pin hardened
G
without locknut
16
M 24 x 2
40
96.0
50
30.0
16.0
-
3.2
20.0
36
0.1641
Yes
73181900
4059245014798
98% Warenverfügbarkeit. N...
31.12.2099
K0343.02903
K0343.02903
Stainless steel
Indexing pin hardened
H
with locknut
3
M 6 x 0.75
14
31.5
17
11.0
3.5
10
0.8
4.5
10
0.0049
Yes
73181900
4059245014880
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0344 - Indexing plungers without collar
KIPP
27.05.2024
K0005 - Cam levers internal and external thread, steel or stainless steel
KIPP
03.06.2024
K0520 - Quarter-turn locks with cylinder, small version
KIPP
01.07.2024
K0120 - Clamping levers external thread
KIPP
11.06.2024
K0338 - Indexing plungers
KIPP
01.07.2024
K0633 - Indexing plungers without collar with extended indexing pin
KIPP
11.06.2024
K0058 - Toggle clamps vertical with flat foot and adjustable clamping spind...
KIPP
27.05.2024
K1063 - Ball lock pins without head
KIPP
13.06.2024
K0635 - Indexing plungers without collar
KIPP
27.05.2024
K0207 - Pull handles angled
KIPP
27.05.2024
K0638 - Mounting brackets
KIPP
27.05.2024
K0117 - Clamping levers external thread, metal parts stainless steel
KIPP
11.06.2024
K0741 - Levelling feet stainless steel for sterile areas
KIPP
01.07.2024
K0453 - Screw plugs aluminium with magnet
KIPP
01.07.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성