Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1300 - Indexing plungers with rotation lock and lead-in chamfer
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03089-10.prj},{NB=K1300.0130801},{D=8},{D2=33},{L=66.0},{L1=26},{L2=10},{L3=23},{H=6},{SW1=19},{F1=20},{F2=35},{GEW=0.0672},{EAN=4059245327690},{NDM=16.000},{TYP=0.000},{XA=24.000},{XB=0.600},{XC=0.000},{XD=19.000},{XE=53.900},{XF=0.300},{XG=2.300},{XH=2.500},{XI=0.500},{XJ=26.900},{XK=3.800},{XL=26.000},{XM=7.000},{XN=12.000},{XO=6.100},{XP=5.200},{XQ=3.200},{XR=13.500},{XS=3.600},{XT=1.000},{XU=3.000},{XV=31.000},{XW=11.000},{XX=24.000},{XY=8.000},{XZ=6.000},{ST=2.000},{XA1=7.600},{XB1=7.500},{XC1=3.300},{XD1=11.800},{BESTKIPP=K1300.013080},{FORM=A},{MATERIAL=Edelstahl},{D1=M16},{SW2=-},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
H
Length
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1300.12061
K1300.12061
A
Stahl
6
M12X1,5
25
49.7
20
8
17
4
14
-
8
14
0.0284
Yes
73181900
4059245327621
98% Warenverfügbarkeit. N...
31.12.2099
K1300.12060
K1300.12060
A
Stahl
6
M12
25
49.7
20
8
17
4
14
-
8
14
0.0281
Yes
73181900
4059245327638
98% Warenverfügbarkeit. N...
31.12.2099
K1300.13081
K1300.13081
A
Stahl
8
M16X1,5
33
66.0
26
10
23
6
19
-
20
35
0.0688
Yes
73181900
4059245327645
98% Warenverfügbarkeit. N...
31.12.2099
K1300.13080
K1300.13080
A
Stahl
8
M16
33
66.0
26
10
23
6
19
-
20
35
0.0450
Yes
73181900
4059245327652
98% Warenverfügbarkeit. N...
31.12.2099
K1300.012061
K1300.012061
A
Edelstahl
6
M12X1,5
25
49.7
20
8
17
4
14
-
8
14
0.0285
Yes
73181900
4059245327669
98% Warenverfügbarkeit. N...
31.12.2099
K1300.012060
K1300.012060
A
Edelstahl
6
M12
25
49.7
20
8
17
4
14
-
8
14
0.0280
Yes
73181900
4059245327676
98% Warenverfügbarkeit. N...
31.12.2099
K1300.013081
K1300.013081
A
Edelstahl
8
M16X1.5
33
66.0
26
10
23
6
19
-
20
35
0.0689
Yes
73181900
4059245327683
98% Warenverfügbarkeit. N...
31.12.2099
K1300.013080
K1300.013080
A
Edelstahl
8
M16
33
66.0
26
10
23
6
19
-
20
35
0.0672
Yes
73181900
4059245327690
98% Warenverfügbarkeit. N...
31.12.2099
K1300.22061
K1300.22061
B
Stahl
6
M12X1,5
25
49.7
20
8
17
4
14
19
8
14
0.0300
Yes
73181900
4059245327706
98% Warenverfügbarkeit. N...
31.12.2099
K1300.22060
K1300.22060
B
Stahl
6
M12
25
49.7
20
8
17
4
14
19
8
14
0.0300
Yes
73181900
4059245327713
98% Warenverfügbarkeit. N...
31.12.2099
K1300.23081
K1300.23081
B
Stahl
8
M16X1,5
33
66.0
26
10
23
6
19
24
20
35
0.0450
Yes
73181900
4059245327720
98% Warenverfügbarkeit. N...
31.12.2099
K1300.23080
K1300.23080
B
Stahl
8
M16
33
66.0
26
10
23
6
19
24
20
35
0.0450
Yes
73181900
4059245327737
98% Warenverfügbarkeit. N...
31.12.2099
K1300.022061
K1300.022061
B
Edelstahl
6
M12X1,5
25
49.7
20
8
17
4
14
19
8
14
0.0300
Yes
73181900
4059245327744
98% Warenverfügbarkeit. N...
31.12.2099
K1300.022060
K1300.022060
B
Edelstahl
6
M12
25
49.7
20
8
17
4
14
19
8
14
0.0300
Yes
73181900
4059245327751
98% Warenverfügbarkeit. N...
31.12.2099
K1300.023081
K1300.023081
B
Edelstahl
8
M16X1,5
33
66.0
26
10
23
6
19
24
20
35
0.0450
Yes
73181900
4059245327768
98% Warenverfügbarkeit. N...
31.12.2099
K1300.023080
K1300.023080
B
Edelstahl
8
M16
33
66.0
26
10
23
6
19
24
20
35
0.0450
Yes
73181900
4059245327775
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성