카탈로그: KESSEL
생성됨: 29.07.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KESSEL
Cleaning closure
KESSEL
Drain technology
Upper sections
Powered by
CAD모델 선택
{kessel/ablauftechnik/aufsatzstuecke/reinigungsverschluss.prj},{NB=54920},{SA810ID03=54920},{SA700ID09=0},{SA700ID12=0},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID15_=0},{SA700ID16_=0},{SA700ID18_=3},{DNIN=125},{DNOUT=125},{ISD=20},{SA700ID05_=0},{SA700ID10_=0},{SA700ID11=0},{SA700ID13_=0},{SA700ID17_=0},{PREVIEW=../../_pool_/8c/35/54920.png},{SA700ID04=Reinigungsverschluss, Sys 125, ABS, Abdeckplatte V2A, verschr.},{SA810ID06=4026092072370},{SA010ID04=KESSEL AG},{SA100ID04=Dachabläufe und Bodenabläufe ohne Geruchverschluss z.B. Dach-, Balkon-, Terrassenentwässerung, Fassadenentwässerung (Attikaentwässerung) -Regenwasser-},{SA200ID03=sonstige produktspezifische Ausführungen},{SA250ID03=Freispiegel},{LODLEVEL=200}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
SA700ID04
Product name
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID03
Order number
ⁿ/ₐ
SA100ID04
Version of drains for floor, roof and sanitary objects
ⁿ/ₐ
SA200ID03
Drain pipe socket version
ⁿ/ₐ
SA250ID03
Type of drainage
ⁿ/ₐ
SA300ID03
Drain type
ⁿ/ₐ
SA360ID03
Trace heating
ⁿ/ₐ
SA500ID03
Sealing variants
ⁿ/ₐ
SA550ID03
Odour trap
ⁿ/ₐ
SA700ID06
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
ⁿ/ₐ
SA700ID16
Fire resistance class can be retrofitted
ⁿ/ₐ
SA700ID17
Fire resistance class
ⁿ/ₐ
SA700ID18
Load class: “Drains, covers and upper sections”
ⁿ/ₐ
54920
Cleanout, Sys 125, ABS, C...
4026092072370
54920
Roof drains and floor dra...
other product-specific ve...
Freispiegel
Ablauf-Punktförmig
ohne Begleitheizung
other product-specific ve...
without odour trap
no
no
keine Feuerwiderstandskla...
L 15
27191G
Cleanout, Sys 100, ABS, C...
4026092054932
27191G
Roof drains and floor dra...
other product-specific ve...
Freispiegel
Ablauf-Punktförmig
ohne Begleitheizung
other product-specific ve...
without odour trap
no
no
keine Feuerwiderstandskla...
L 15
27196G
Cleanout, Sys 100, ABS, C...
4026092054963
27196G
Roof drains and floor dra...
other product-specific ve...
Freispiegel
Ablauf-Punktförmig
ohne Begleitheizung
other product-specific ve...
without odour trap
no
no
keine Feuerwiderstandskla...
K 3
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
Characteristics Graph
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성