SUS80B - with Keyway & Tapped holes
KANA (Katayama Chain)
Sprockets
Chain No.80
Un-finished sprocket (Stainless)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_80/un_finished_sprocket_stainless/b_type/sus80b_keyway_tapped_holes.prj},{NB=KANA_SUS80B21D21_K-_0-N/A_(H 740 0 0 N/A N/A)},{TYPE=SUS80B},{NOT=21},{NOTX=21.000},{DP=170.42},{DO=184},{MATC=},{SD=21.0},{SDMIN=21.000},{SDMAX=63.000},{SDAS=H},{SDAC=7},{BD=93.0},{BDMAX=93.000},{BL=40.0},{BLMAX=40.000},{AA=0},{KEY=},{KEYAS=N/A},{KEYAC=N/A},{THP=},{M=N/A},{NOTHP=0},{A=0.0},{ATH=0},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SDAV
Bore allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
KEYAV
Key allowance (width)
[mm]
KEYAV2
Key allowance (depth)
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_SUS80B10D16
SUS80B
10
82.19
93
66.31
66.31
14.6
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS80B11D16
SUS80B
11
90.15
102
74.27
73.35
14.6
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS80B12D16
SUS80B
12
98.14
110
82.26
82.26
14.6
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS80B13D17
SUS80B
13
106.14
118
90.26
89.49
14.6
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS80B14D17
SUS80B
14
114.15
127
98.27
98.27
14.6
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS80B15D21
SUS80B
15
122.17
135
106.29
105.62
14.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS80B16D21
SUS80B
16
130.20
143
114.32
114.32
14.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS80B17D21
SUS80B
17
138.23
151
122.35
121.76
14.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS80B18D21
SUS80B
18
146.27
159
130.39
130.39
14.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS80B19D21
SUS80B
19
154.32
167
138.44
137.91
14.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS80B20D21
SUS80B
20
162.37
176
146.49
146.49
14.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS80B21D21
SUS80B
21
170.42
184
154.54
154.06
14.6
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS80B22D27
SUS80B
22
178.48
192
162.60
162.60
14.6
Induction hardening
W : Welding type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS80B23D27
SUS80B
23
186.54
200
170.66
170.23
14.6
Induction hardening
W : Welding type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS80B24D27
SUS80B
24
194.60
208
178.72
178.72
14.6
Induction hardening
W : Welding type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS80B25D27
SUS80B
25
202.66
216
186.78
186.38
14.6
Induction hardening
W : Welding type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS80B26D27
SUS80B
26
210.72
224
194.84
194.84
14.6
Induction hardening
W : Welding type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS80B27D27
SUS80B
27
218.79
233
202.91
202.54
14.6
Induction hardening
W : Welding type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS80B28D27
SUS80B
28
226.86
241
210.98
210.98
14.6
Induction hardening
W : Welding type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS80B30D27
SUS80B
30
243.00
257
227.12
227.12
14.6
Induction hardening
W : Welding type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS80B32D27
SUS80B
32
259.14
273
243.26
243.26
14.6
Induction hardening
W : Welding type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS80B34D27
SUS80B
34
275.29
289
259.41
259.41
14.6
Induction hardening
W : Welding type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS80B35D27
SUS80B
35
283.36
297
267.48
267.19
14.6
Induction hardening
W : Welding type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_SUS80B40D27
SUS80B
40
323.74
338
307.86
307.86
14.6
Induction hardening
W : Welding type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성