NK50-2B - with Keyway & Tapped holes
KANA (Katayama Chain)
Sprockets
Chain No.50
Un-finished sprocket (Steel)
2B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_50/un_finished_sprocket_steel/2b_type/nk502b_keyway_tapped_holes.prj},{NB=KANA_NK50-2B27D19_K-_0-N/A_(H 750 0 0 N/A N/A)},{TYPE=NK50-2B},{NOT=27},{NOTX=27.000},{DP=136.74},{DO=145},{MATC=},{SD=19.0},{SDMIN=19.000},{SDMAX=70.000},{SDAS=H},{SDAC=7},{BD=105},{BDMAX=105.000},{BL=50},{BLMAX=50.000},{AA=0},{KEY=},{KEYAS=N/A},{KEYAC=N/A},{THP=},{M=N/A},{NOTHP=0},{A=0.0},{ATH=0},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SDAV
Bore allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
KEYAV
Key allowance (width)
[mm]
KEYAV2
Key allowance (depth)
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_NK50-2B10D14
NK50-2B
10
51.37
58
41.21
41.21
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50-2B11D14
NK50-2B
11
56.35
64
46.19
45.62
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50-2B12D14
NK50-2B
12
61.34
69
51.18
51.18
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50-2B13D14
NK50-2B
13
66.34
74
56.18
55.70
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50-2B14D14
NK50-2B
14
71.34
79
61.18
61.18
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50-2B15D14
NK50-2B
15
76.35
84
66.19
65.77
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50-2B16D14
NK50-2B
16
81.37
89
71.21
71.21
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50-2B17D14
NK50-2B
17
86.39
94
76.23
75.86
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50-2B18D14
NK50-2B
18
91.42
100
81.26
81.26
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50-2B19D17
NK50-2B
19
96.45
105
86.29
85.96
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50-2B20D17
NK50-2B
20
101.48
110
91.32
91.32
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50-2B21D17
NK50-2B
21
106.51
115
96.35
96.05
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50-2B22D17
NK50-2B
22
111.55
120
101.39
101.39
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50-2B23D17
NK50-2B
23
116.58
125
106.42
106.15
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50-2B24D17
NK50-2B
24
121.62
130
111.46
111.46
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50-2B25D17
NK50-2B
25
126.66
135
116.50
116.25
8.4
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50-2B26D19
NK50-2B
26
131.70
140
121.54
121.54
8.4
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50-2B27D19
NK50-2B
27
136.74
145
126.58
126.35
8.4
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50-2B28D19
NK50-2B
28
141.79
150
131.63
131.63
8.4
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50-2B29D19
NK50-2B
29
146.83
155
136.67
136.45
8.4
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50-2B30D19
NK50-2B
30
151.87
161
141.71
141.71
8.4
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50-2B31D19
NK50-2B
31
156.92
166
146.76
146.56
8.4
Induction hardening
W : Welding type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50-2B32D19
NK50-2B
32
161.96
171
151.80
151.80
8.4
Induction hardening
W : Welding type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50-2B33D19
NK50-2B
33
167.01
176
156.85
156.66
8.4
Induction hardening
W : Welding type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50-2B34D19
NK50-2B
34
172.05
181
161.89
161.89
8.4
Induction hardening
W : Welding type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성