BM - Base Plate Connector Clamps, Aluminum, with screw, stainless steel
Inocon
1 Connecting
1B Tube clamps
BM
Powered by
CAD모델 선택
{inocon/1_verbinden/1b_rohrklemmverbinder/bm/gn165_2.prj},{NB=Fuss-Klemmverbinder BM-B40-2-8},{PARTNUMBER=BM-B40-2-8},{D1=B40},{D1X=40},{S=-},{SX=0},{ASF=B40},{ASFX='B40','V40'},{D2=11},{D3=M10},{NDM=10},{K=91},{L1=98},{L2=70},{T=14},{X1=115},{X2=90},{Y1=119},{Y2=90},{Z=M10-60},{L3=78 | 92},{OBFVIS=blank},{VERS=40},{WEIGHT=0.9460},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
[mm]
S
Square
[mm]
D2
[mm]
K
Clamping length
[mm]
L1
[mm]
L2
[mm]
T
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
Z
Screw locations
ⁿ/ₐ
L3
Clamping lever
[mm]
OBFVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Base Plate Connector Clam...
BM-B20-2-2
B20
-
7
58
69
46
7
75
60
75
60
M8-35
63 | 78
black
0.3000
76090000
YES
Base Plate Connector Clam...
BM-B20-2-8
B20
-
7
58
69
46
7
75
60
75
60
M8-35
63 | 78
blank
0.3000
76090000
YES
Base Plate Connector Clam...
BM-V20-2-2
-
V20
7
58
69
46
7
75
60
75
60
M8-35
63 | 78
black
0.3000
76090000
YES
Base Plate Connector Clam...
BM-V20-2-8
-
V20
7
58
69
46
7
75
60
75
60
M8-35
63 | 78
blank
0.3000
76090000
YES
Base Plate Connector Clam...
BM-B25-2-2
B25
-
7
58
69
46
7
75
60
75
60
M8-35
63 | 78
black
0.2980
76090000
YES
Base Plate Connector Clam...
BM-B25-2-8
B25
-
7
58
69
46
7
75
60
75
60
M8-35
63 | 78
blank
0.2980
76090000
YES
Base Plate Connector Clam...
BM-V25-2-2
-
V25
7
58
69
46
7
75
60
75
60
M8-35
63 | 78
black
0.2850
76090000
YES
Base Plate Connector Clam...
BM-V25-2-8
-
V25
7
58
69
46
7
75
60
75
60
M8-35
63 | 78
blank
0.2850
76090000
YES
Base Plate Connector Clam...
BM-B30-2-2
B30
-
7
58
69
46
7
75
60
75
60
M8-35
63 | 78
black
0.2820
76090000
YES
Base Plate Connector Clam...
BM-B30-2-8
B30
-
7
58
69
46
7
75
60
75
60
M8-35
63 | 78
blank
0.2820
76090000
YES
Base Plate Connector Clam...
BM-V30-2-2
-
V30
7
58
69
46
7
75
60
75
60
M8-35
63 | 78
black
0.2700
76090000
YES
Base Plate Connector Clam...
BM-V30-2-8
-
V30
7
58
69
46
7
75
60
75
60
M8-35
63 | 78
blank
0.2700
76090000
YES
Base Plate Connector Clam...
BM-B40-2-2
B40
-
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
black
0.9460
76090000
YES
Base Plate Connector Clam...
BM-B40-2-8
B40
-
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
blank
0.9460
76090000
YES
Base Plate Connector Clam...
BM-V40-2-2
-
V40
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
black
0.9200
76090000
YES
Base Plate Connector Clam...
BM-V40-2-8
-
V40
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
blank
0.9200
76090000
YES
Base Plate Connector Clam...
BM-B42-2-2
B42
-
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
black
0.9050
76090000
YES
Base Plate Connector Clam...
BM-B42-2-8
B42
-
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
blank
0.9050
76090000
YES
Base Plate Connector Clam...
BM-B45-2-2
B45
-
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
black
0.8780
76090000
YES
Base Plate Connector Clam...
BM-B45-2-8
B45
-
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
blank
0.8780
76090000
YES
Base Plate Connector Clam...
BM-V45-2-2
-
V45
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
black
0.8950
76090000
YES
Base Plate Connector Clam...
BM-V45-2-8
-
V45
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
blank
0.8950
76090000
YES
Base Plate Connector Clam...
BM-B48-2-2
B48
-
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
black
0.8400
76090000
YES
Base Plate Connector Clam...
BM-B48-2-8
B48
-
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
blank
0.8400
76090000
YES
Base Plate Connector Clam...
BM-B50-2-2
B50
-
11
91
98
70
14
115
90
119
90
M10-60
78 | 92
black
0.8100
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성