카탈로그: IMS UNIVERSAL Fastening elements
생성됨: 22.10.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D12.01 Form 1 - Interior trim clip (head not round)
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D12 Interior trim clip
Powered by
CAD모델 선택
{ims_verbindungstechnik/d/d12_innenverkleidungsclip/d12_01_form_1.prj},{NB=IMS 380022790INTERIOR TRIM CLIP POM NATURAL(7.90.88)},{V=14},{CNSORDERNO=380022790},{FORM=d1201_form1.jpg},{ARTCODE=INNENVERKLEIDUNGSCLIP POM FARBLOS},{BL=7.90},{BLX=[7.90:8.00]},{BL2=-},{BD=0.88},{BDX=[0.88:1.00]},{A=13.00},{B=6.00},{C=2.50},{D=18.00},{E=13.20},{CNSMASSEXACT=0.63},{CNSMATNO=KUNSTSTOFF},{CNSMAT=POM},{FARBE=N},{BLX2=-},{CNSORDERNOOLD=38022790}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 380034350 / INTERIOR ...
380034350
INTERIOR TRIM CLIP Ø 6,0 ...
6.00
[2.00:3.00]
11.00 x 15.00
5.80
2.20
18.00
13.30
0.77
Plastic
POM
N
IMS 380034330 / INTERIOR ...
380034330
INTERIOR TRIM CLIP Ø 6,0 ...
6.00
2.10
11.00 x 15.00
5.20
1.90
18.00
13.30
0.78
Plastic
POM
N
IMS 380010840 / INTERIOR ...
380010840
INTERIOR TRIM CLIP Ø 7,3 ...
[7.30:7.50]
0.80
17.00
8.00
1.90
17.00
12.50
0.53
Plastic
PA 66
S
IMS 380020310 / INTERIOR ...
380020310
INTERIOR TRIM CLIP POM BL...
[7.50:7.70]
0.88
8.30 x 13.00
6.00
2.50
18.00
16.10
0.80
Plastic
POM
B
IMS 380020360 / INTERIOR ...
380020360
INTERIOR TRIM CLIP POM NA...
[7.50:7.70]
0.88
13.00
6.00
2.50
18.00
12.70
0.59
Plastic
POM
N
IMS 380064400 / INTERIOR ...
380064400
INTERIOR TRIM CLIP PA 66 ...
[7.50:7.70]
1.00
13.50
6.00
2.80
18.00
23.20
1.06
Plastic
PA 66
N
IMS 380064000 / INTERIOR ...
380064000
INTERIOR TRIM CLIP FOR HO...
[7.50:7.90]
[1.00:1.50]
11.60
5.50
2.50
18.00
14.70
0.65
Plastic
POM
S
IMS 380044540 / INTERIOR ...
380044540
INTERIOR TRIM CLIP PA 66 ...
[7.80:8.00]
[0.70:1.00]
13.50
6.00
1.50
18.00
16.40
0.60
Plastic
PA 66
BR
IMS 38004454A / INTERIOR ...
38004454A
INTERIOR TRIM CLIP PA 66 ...
[7.80:8.00]
[0.70:1.00]
13.50
6.00
1.50
18.00
16.40
0.60
Plastic
PA 66
N
IMS 380062230 / INTERIOR ...
380062230
INTERIOR TRIM CLIP PA 66 ...
[7.80:8.00]
[0.70:1.00]
13.50
6.00
1.50
18.00
30.50
0.76
Plastic
PA 66
BR
IMS 380050340 / INTERIOR ...
380050340
INTERIOR TRIM CLIP PA 6 W...
[7.80:8.00]
[0.75:0.88]
15
6.00
3.00
18.00
13.60
0.70
Plastic
PA 6
BE
IMS 38004004A / INTERIOR ...
38004004A
INTERIOR TRIM CLIP PA 66 ...
[7.80:8.00]
0.90
13.50
6.00
3.00
18.00
16.40
0.76
Plastic
PA 66
S
IMS 380051270 / INTERIOR ...
380051270
INTERIOR TRIM CLIP POM NA...
[7.90:8.00]
[0.80:1.00]
14.50
6.00
3.30
18.00
15.70
0.82
Plastic
POM
N
IMS 380052340 / INTERIOR ...
380052340
INTERIOR TRIM CLIP POM NA...
[7.90:8.00]
0.90
14.50
6.00
2.70
18.00
16.40
0.90
Plastic
POM
N
IMS 380022790 / INTERIOR ...
380022790
INTERIOR TRIM CLIP POM NA...
[7.90:8.00]
[0.88:1.00]
13.00
6.00
2.50
18.00
13.20
0.63
Plastic
POM
N
IMS 380050680 / INTERIOR ...
380050680
INTERIOR TRIM CLIP POM GR...
[7.90:8.00]
[0.88:1.00]
15.00
6.00
3.00
18.00
13.20
0.73
Plastic
POM
GR
IMS 380047610 / INTERIOR ...
380047610
INTERIOR TRIM CLIP Ø 8,0 ...
[7.90:8.00]
0.90
14.50
6.00
2.00
18.00
15.90
0.75
Plastic
POM
G
IMS 380025450 / INTERIOR ...
380025450
INTERIOR TRIM CLIP LIGHT ...
[7.90:8.00]
0.90
14.50
6.00
3.40
18.00
17.00
0.91
Plastic
POM
GR
IMS 380053830 / INTERIOR ...
380053830
INTERIOR TRIM CLIP Ø 8,0 ...
[7.90:8.00]
0.90
14.50
6.00
3.40
18.00
17.00
0.97
Plastic
POM
GR
IMS 380040460 / INTERIOR ...
380040460
INTERIOR TRIM CLIP PA 668...
[7.90:8.00]
0.90
16.00 x 28.30
6.00
2.00
18.00
10.40
1.00
Plastic
PA 668
N
IMS 380075320 / INTERIOR ...
380075320
INTERIOR TRIM CLIP Ø 7,9 ...
[7.90:8.20]
[0.80:1.60]
13.20
5.40
2.30
16.00
14.80
0.55
Plastic
PA 66
S
IMS 380082340 / INTERIOR ...
380082340
INTERIOR TRIM CLIP Ø 8,0 ...
8.00
[2.00:6.00]
13.50
6.00
2.80
18.00
15.50
0.10
Plastic
PA
B
IMS 380040430 / INTERIOR ...
380040430
INTERIOR TRIM CLIP PA 66 ...
[8.00:8.20]
2.00
12.50
6.50
1.00
18.00
13.60
0.65
Plastic
PA 661
N
IMS 380006130 / INTERIOR ...
380006130
INTERIOR TRIM CLIP FOR HO...
[8.00:8.20]
2.50
10.50
6.00
1.20
18.00
10.30
0.47
Plastic
POM
S
IMS 380062390 / INTERIOR ...
380062390
INTERIOR TRIM CLIP FOR HO...
[8.00:8.20]
[3.00:3.20]
10.50
6.00
1.90
18.00
12.30
0.66
Plastic
POM
S
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성