카탈로그: IMS UNIVERSAL Fastening elements
생성됨: 22.10.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D03.01 Form 1 - Scrivet
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D03 Scrivet
Powered by
CAD모델 선택
{ims_verbindungstechnik/d/d03_schraubniet/d03_01_form_1.prj},{NB=IMS 620061430SCHRAUBNIET 6,2 MM PA 6 / POM SCHWARZ(6.25.8)},{CNSORDERNO=620061430},{FORM=d0301_form1.jpg},{ARTCODE=SCHRAUBNIET 6,2 MM PA 6 / POM SCHWARZ},{BL=6.2},{BLX=6.2},{BL1=-},{BD=5.8},{BDX=[5.80 - 10.00]},{A=5.8},{B=12.1},{C=1.5},{D=14.2},{CNSMASSEXACT=0.71},{CNSMATNO=KUNSTSTOFFE},{CNSMAT=POM},{ANT=Innensechsrund},{FARBE=S},{FORMX=1},{VER=10},{CNSORDERNOOLD=62061430}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BL1
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
ANT
Spur
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 620023860 / SCHRAUBNI...
620023860
SCRIVET Ø 4,8 - 5,2 MM PA...
[4.80 - 5.20]
-
[3.75 - 5.00]
4.9
12
1.5
11.0
0.50
Materials
PA 66
Kreuzschlitz
S
IMS 620023870 / SCHRAUBNI...
620023870
SCRIVET SQUARE 5,0 X 5,0 ...
0
5.00 x 5.00
[3.70 - 5.00]
4.90 x 4.90
12
1.7
11.0
0.40
Materials
PA 66
Kreuzschlitz
S
IMS 620005440 / SCHRAUBNI...
620005440
SCRIVET Ø 5,05 - 5,25 MM ...
[5.05 - 5.25]
-
3.8
5
12
1.5
9.3
0.62
Materials
PA 66
Kreuzschlitz
S
IMS 620033630 / SCHRAUBNI...
620033630
SCRIVET Ø 5,6 - 5,8 MM PA...
[5.60 - 5.80]
-
[0.50 - 3.00]
5.60 x 5.50
8.00 x 15.00
2.0
12.0
0.56
Materials
PA
Kreuzschlitz
S
IMS 620150200 / SCHRAUBNI...
620150200
SCRIVET Ø 6,0 MM PA 6 BLA...
6.0
-
3.7
5.8
15.00
2.2
11.0
0.65
Materials
PA 6
Kreuzschlitz
S
IMS 620051080 / SCHRAUBNI...
620051080
SCRIVET SQUARE 6,0 X 11,0...
0
6.00 x 11.00
[0.25-2.5]
6.10 x 5.80
7.00 x 15.00
2.4
14.0
0.70
Materials
PA 66
Kreuzschlitz
S
IMS 620075750 / SCHRAUBNI...
620075750
SCRIVET Ø 6,1 - 6,3 MM PA...
[6.10 - 6.30]
-
[2.00-5.80]
9.8
12
1.5
9.3
0.64
Materials
PA 66
Innensechsrund
S
IMS 620060390 / SCHRAUBNI...
620060390
SCRIVET Ø 6,2 MM PA 66 / ...
6.2
-
[2.00 - 4.00]
6
9.8
0.7
9.0
0.57
Materials
POM
Innensechsrund
S
IMS 620009430 / SCHRAUBNI...
620009430
SCRIVET Ø 6,2 MM PA 6 / P...
6.2
-
[3.00 - 5.80]
5,8
12
1.5
9.0
0.58
Materials
POM
Innensechsrund
S
IMS 620023840 / SCHRAUBNI...
620023840
SCRIVET Ø 6,2 MM PA 66 BL...
6.2
-
[5.20-10.00]
6.10 - 6.20
17
1.5
14.5
0.80
Materials
PA 66
Kreuzschlitz
S
IMS 620061430 / SCHRAUBNI...
620061430
SCRIVET Ø 6,2 MM PA 6 / P...
6.2
-
[5.80 - 10.00]
5.8
12.1
1.5
14.2
0.71
Materials
POM
Innensechsrund
S
IMS 620083580 / SCHRAUBNI...
620083580
SCRIVET Ø 6,2 - 6,5 MM PA...
[6.20 - 6.50]
-
[3.00 - 6.00]
6
12.8
2.0
12.0
0.61
Materials
PA 66
Kreuzschlitz
S
IMS 620200140 / SCHRAUBNI...
620200140
SCRIVET Ø 6,2 - 7,0 MM PA...
[6.20 - 7.00]
-
[3.00 - 4.50]
6.10 - 6.30
15
2.7
12.5
0.69
Materials
PA 6
Kreuzschlitz
S
IMS 620023780 / SCHRAUBNI...
620023780
SCRIVET Ø 6,5 MM FOR PART...
6.50
-
[4.00 - 6.00]
6.4
16.5
1.5
11.2
0.60
Materials
PA 6
Kreuzschlitz
S
IMS 620053140 / SCHRAUBNI...
620053140
SCRIVET Ø 7,0 MM PA 6 BLA...
7
-
2
6.7
20
4.5
11.0
0.97
Materials
PA 6
Kreuzschlitz
S
IMS 620033340 / SCHRAUBNI...
620033340
SCRIVET SQUARE 7,1 X 11,0...
0
7.10 x 11.00
[1.00 - 3.00]
8.80 x 6.80
11
1.5
9.5
0.82
Materials
PA 66
Schlitz
S
IMS 620047530 / SCHRAUBNI...
620047530
SCRIVET Ø 8,0 MM PA 66 BL...
8
-
[3.20 - 5.00]
8.05
18.5
1.5
11.6
1.10
Materials
PA 66
Innensechskant
S
IMS 620083850 / SCHRAUBNI...
620083850
SCRIVET Ø 8,0 MM PA 66 BL...
8
-
[6.00 - 14.00]
7.80
18
2.0
19.0
1.48
Materials
PA 66
Kreuzschlitz
S
IMS 620009560 / SCHRAUBNI...
620009560
SCRIVET Ø 8,0 - 8,2 MM PA...
[8.00 - 8.20]
-
[3.00 - 10.00]
8
20
1.3
14.0
1.25
Materials
PA 66
Kreuzschlitz
S
IMS 620025240 / SCHRAUBNI...
620025240
SCRIVET Ø 8,5 - 8,7 MM PA...
[8.50 - 8.70]
-
[5.00 - 8.50]
8.3
25
2.6
13.5
1.78
Materials
PA 66
Kreuzschlitz
S
IMS 620060860 / SCHRAUBNI...
620060860
SCRIVET Ø 11,0 MM POM 906...
11
-
[4.55 - 5.75]
10.9
25
2.5
14.0
2.67
Materials
POM
Kreuzschlitz
S
IMS 62006086A / SCHRAUBNI...
62006086A
SCRIVET Ø 11,0 MM POM 906...
11
-
[4.55 - 5.75]
10.9
25
2.5
14.0
2.65
Materials
POM
Kreuzschlitz
G
IMS 620033880 / SCHRAUBNI...
620033880
SCRIVET Ø 12,0 MM PA 6 BL...
12
-
0.7
11.2
25
4.0
14.5
2.10
Materials
PA 6
Kreuzschlitz
S
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성