카탈로그: Hugro
생성됨: 23.12.2021.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
SMS (Bogen 45° - Metrisch) - SMS-Schnellmontageschlauchverschraubung Bogen 45° Kunststoff für Wellrohr 395.50/ .51 , metrischem Anschlussgewinde
Hugro
Conduit Protection Systems
Corrugated Tubes with suitable quick-mounting systeme
Powered by
CAD모델 선택
{hugro/schutzschlauchsysteme/wellrohr_m_passenden_schnell/schlauchverschraubungen_395_51.prj},{NB=HUGRO 395.2521.51-(1)},{ARTNR=395.2521.51},{LX1=41.000},{DX12=9.200},{LX2=28.330},{AD=28.5},{VERS1=6},{BX2=30.950},{I=17.0},{B=37.0},{DX1=3.000},{C=14.0},{D=47.0},{DX=37.0},{E=66.0},{F=71.6},{SW=36},{VPE=25},{GEW=2.9},{NDM1=25.000},{KDM1=23.160},{PMETR=1.500},{BX1=30.950},{DX2=3.500},{DX3=28.000},{DX4=31.000},{BX3=11.000},{DX5=28.000},{DX6=MIN},{WX1=18.000},{VERS2=2.000},{BX4=11.000},{DX7=9.200},{DX8=5.000},{BX5=31.000},{BX6=17.000},{BX7=28.900},{DX9=0.000},{DX10=28.000},{DX11=5.000},{WX2=0.000},{BX8=26.800},{BX9=28.900},{BX10=34.500},{BX11=37.000},{BX12=0.000},{BX13=30.600},{DX13=6.500},{DX14=8.500},{DX15=13.350},{BX14=75.200},{BX15=38.000},{CX1=8.000},{BX16=38.000},{AUS=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
AD
Trade size Tubing outer-ø
[mm]
G
Thread
ⁿ/ₐ
I
Smallest inner ø
[mm]
B
Largest outer ø
[mm]
C
Length of thread
[mm]
D
Total length
[mm]
E
[mm]
F
[mm]
SW
Wrench size across flats
[mm]
VPE
Packet
[Units]
GEW
Weight-approx.
[kg/100 Units]
ZTN
Customs tariff number
ⁿ/ₐ
GPS
Weight per piece
[kg]
HUGRO 395.1507.51
395.1507.51
10.0
M12x1.5
6.5
17.0
10.0
34.5
36.5
43.9
17
50
0.6
39174000
0.010
HUGRO 395.1709.51
395.1709.51
13.0
M16x1.5
8.5
20.0
12.0
37.0
40.5
46.5
20
50
0.8
39174000
0.010
HUGRO 395.2011.51
395.2011.51
15.8
M20x1.5
10.0
23.0
12.0
39.0
43.0
50.0
24
50
1.1
39174000
0.010
HUGRO 395.2016.51
395.2016.51
21.2
M20x1.5
13.0
29.5
13.0
44.5
54.5
58.5
26
50
1.7
39174000
0.020
HUGRO 395.2516.51
395.2516.51
21.2
M25x1.5
14.5
29.5
14.0
44.5
54.5
58.5
36
50
2.9
39174000
0.020
HUGRO 395.2521.51
395.2521.51
28.5
M25x1.5
17.0
37.0
14.0
47.0
66.0
71.6
36
25
2.9
39174000
0.027
HUGRO 395.3221.51
395.3221.51
28.5
M32x1.5
20.0
37.0
14.0
47.0
66.0
71.6
36
25
2.9
39174000
0.040
HUGRO 395.3229.51
395.3229.51
34.5
M32x1.5
23.0
44.0
14.0
51.0
73.5
75.3
45
10
4.0
39174000
0.050
HUGRO 395.4029.51
395.4029.51
34.5
M40x1.5
29.0
44.0
14.0
51.5
73.5
75.3
45
10
4.0
39174000
0.040
HUGRO 395.4036.51
395.4036.51
42.5
M40x1.5
31.5
52.0
17.0
53.5
83.5
82.9
58
10
6.5
39174000
0.055
HUGRO 395.5036.51
395.5036.51
42.5
M50x1.5
36.0
52.0
17.0
55.0
83.5
82.9
58
10
6.5
39174000
0.070
HUGRO 395.5048.51
395.5048.51
54.5
M50x1.5
35.5
64.0
17.0
55.0
97.0
97.0
70
5
8.5
39174000
0.090
HUGRO 395.6348.51
395.6348.51
54.5
M63x1.5
45.5
64.0
17.0
55.0
97.0
97.0
70
5
8.5
39174000
0.100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BWST - Connector of Corrugated Pipe-T-Type
SAMLO
23.03.2023
BWPA/BWPP - Corrugated Pipe
SAMLO
23.03.2023
BWB - Connector of Corrugated Pipe-Bending Type
SAMLO
23.03.2023
BWA - Connector of Corrugated Pipe-Straight Type
SAMLO
06.06.2024
SMS (Bogen 90° - Metrisch) - SMS-Schnellmontageschlauchverschraubung Bogen ...
Hugro
23.12.2021
SMS (Metrisch) - Schnellmontageschlauverschraubung Kunststoff für Wellrohr ...
Hugro
23.12.2021
1854954 - VC-KV-WR-PG21
PHOENIX CONTACT
07.12.2023
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성