카탈로그: Hugro
생성됨: 23.12.2021.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
Blueglobe TRI CLEAN Plus - metrische Anschlussgewinde
Hugro
Hygiene - Cable glands
Powered by
CAD모델 선택
{hugro/hygiene_kabelverschraubungen/blueglobe_tri_cleanplus.prj},{NB=HUGRO 108.251516.CP(15)},{A=M25x1,5},{MATERIAL=1.4305-Edelstahl},{D=10.0},{DICHT=15-12},{ANDM=25},{P=1.500},{INFO=INFO PDF},{G=15.0},{DICHTMAX=20.000},{DICHTOI=20 -15.5},{C=27},{C2=23},{E=17.3},{F=20.2},{K=M28x1.5},{SW1=24},{SW2=30},{E2=33.4},{VE=50},{C1=29},{KNDM=30},{ZTN=73072910},{GPS=0.0655}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
A
Connecting thread
ⁿ/ₐ
MATERIAL
Screwed connection bodies
ⁿ/ₐ
D
Connecting thread lenght
ⁿ/ₐ
DICHT
Sealing range (max.-min.)
[mm]
C
Build height
[mm]
C2
Build height
[mm]
E
Diameter
[mm]
F
Diameter
[mm]
K
Thread
ⁿ/ₐ
SW1
Spanner-width
[mm]
SW2
Spanner-width
[mm]
E2
Diameter
[mm]
VE
Package unit
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
GPS
Weight per piece
[kg]
HUGRO 108.150705.CP
108.150705.CP
M12x1,5
Stainless steel
7.0
7-5
19
15
6.0
8.2
M14x1.5
10
17
19.4
50
73072910
0.0293
HUGRO 108.170909.CP
108.170909.CP
M16x1,5
Stainless steel
9.0
9-7
21
18
9.3
11.2
M18x1.5
14
20
23.4
50
73072910
0.0404
HUGRO 108.201212.CP
108.201212.CP
M20x1,5
Stainless steel
9.0
12-9
27
21
12.3
14.1
M22x1.5
19
24
27.4
50
73072910
0.0564
HUGRO 108.251516.CP
108.251516.CP
M25x1,5
Stainless steel
10.0
15-12
27
23
17.3
20.2
M28x1.5
24
30
33.4
50
73072910
0.0655
HUGRO 108.251816.CP
108.251816.CP
M25x1,5
Stainless steel
10.0
18-15
27
23
17.3
20.2
M28x1.5
24
30
33.4
50
73072910
0.0644
HUGRO 108.322120.CP
108.322120.CP
M32x1,5
Stainless steel
12.0
21-18
27
24
21.3
26.0
M34x1.5
30
36
39.4
25
73072910
0.1152
HUGRO 108.322320.CP
108.322320.CP
M32x1,5
Stainless steel
12.0
23-20
27
24
21.3
26.0
M34x1.5
30
36
39.4
25
73072910
0.1139
HUGRO 108.402628.CP
108.402628.CP
M40x1,5
Stainless steel
22.5
26-23
32
28
28.5
33.0
M42x1.5
36
45
48.4
10
73072910
0.1811
HUGRO 108.402928.CP
108.402928.CP
M40x1,5
Stainless steel
22.5
29-26
32
28
28.5
33.0
M42x1.5
36
45
48.4
10
73072910
0.1775
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성