Pipe, Aluminium acc. to EN 485, EN AW 1050A-0, longitudinal seam welding
Huelsen
Pipes
Pipes Aluminium
Powered by
CAD모델 선택
{huelsen/7_rohre/1_aluminium/rohre_552.prj},{NB=5520406060500},{ARTNR2=552040606},{DN=400},{D=406.4},{S=6},{L=500},{GEW=20.67},{PG=Rohre},{PUG=Rohr, laengsnahtgeschweisst},{NORM=i.A. ASTM B547},{TOL=i.A. EN 1127},{WERK1=Aluminium},{WERK2=EN 485},{WERK3=EN AW 1050A-0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D
Outside Ø
[mm]
S
Wall Thickness
[mm]
GEW
Theoretical Weight
[kg/m]
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
TOL
Tolerance
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
5520273040500
5520273040500
250
273.0
4
9.26
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5520273050500
5520273050500
250
273.0
5
11.57
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5520323040500
5520323040500
300
323.9
4
11.28
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5520323050500
5520323050500
300
323.9
5
13.73
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5520323060500
5520323060500
300
323.9
6
16.48
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5520355040500
5520355040500
350
355.6
4
12.05
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5520355050500
5520355050500
350
355.6
5
15.07
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5520406060500
5520406060500
400
406.4
6
20.67
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5520406080500
5520406080500
400
406.4
8
27.56
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5520419040500
5520419040500
400
419.0
4
14.20
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5520419050500
5520419050500
400
419.0
5
17.76
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5520419080500
5520419080500
400
419.0
8
28.41
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5520508050500
5520508050500
500
508.0
5
21.53
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5520508080500
5520508080500
500
508.0
8
34.45
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5520610060500
5520610060500
600
610.0
6
31.03
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
5520711050500
5520711050500
700
711.0
5
30.13
Pipe, Aluminium acc. to E...
Pipes
Pipes, longitudinal seam ...
sim. to ASTM B547
sim. to EN 1127
Aluminium, EN 485, EN AW ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성