Tee-Piece, Aluminium acc. to ASME SB241, WP 5083-0, seamless, acc. to ASTM B361
Huelsen
Tee-Pieces
T-Pieces Aluminium
Powered by
CAD모델 선택
{huelsen/3_t_stuecke/1_aluminium/t_stucke_211.prj},{NB=2110600206002},{ARTNR=2110600206002},{DN1=2},{DN2=2},{D1=60.30},{S1=2.77},{D2=60.30},{S2=2.77},{L=128},{B=64},{R=20},{GEW=0.361},{PG=T-Stueck},{PUG=T-Stueck zum Schweissen},{NORM=ASTM B361},{AUS=nahtlos},{WERK1=Aluminium},{WERK2=ASME SB241},{WERK3=WP 5083-0},{X=2.800}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN1
NB1 [Inch]
ⁿ/ₐ
DN2
NB2 [Inch]
ⁿ/ₐ
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
D2
Outside Ø
[mm]
S2
Wall Thickness
[mm]
L
Length
[mm]
B
Height
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
2110330203302
2110330203302
1
1
33.40
2.77
33.40
2.77
76
38
0.081
Tee-Piece, Aluminium acc....
Tee-Pieces
Tee-Pieces to welding
ASTM B361
seamless
Aluminium, ASME SB241, WP...
2110480204802
2110480204802
1 1/2
1 1/2
48.26
2.77
48.26
2.77
114
57
0.231
Tee-Piece, Aluminium acc....
Tee-Pieces
Tee-Pieces to welding
ASTM B361
seamless
Aluminium, ASME SB241, WP...
2110600206002
2110600206002
2
2
60.30
2.77
60.30
2.77
128
64
0.361
Tee-Piece, Aluminium acc....
Tee-Pieces
Tee-Pieces to welding
ASTM B361
seamless
Aluminium, ASME SB241, WP...
2110880308803
2110880308803
3
3
88.90
3.05
88.90
3.05
172
86
0.920
Tee-Piece, Aluminium acc....
Tee-Pieces
Tee-Pieces to welding
ASTM B361
seamless
Aluminium, ASME SB241, WP...
2111140311403
2111140311403
4
4
114.30
3.05
114.30
3.05
210
105
1.682
Tee-Piece, Aluminium acc....
Tee-Pieces
Tee-Pieces to welding
ASTM B361
seamless
Aluminium, ASME SB241, WP...
2111680316803
2111680316803
6
6
168.27
3.40
168.37
3.40
286
143
4.350
Tee-Piece, Aluminium acc....
Tee-Pieces
Tee-Pieces to welding
ASTM B361
seamless
Aluminium, ASME SB241, WP...
2112190321903
2112190321903
8
8
219.07
3.76
219.07
3.76
352
178
8.227
Tee-Piece, Aluminium acc....
Tee-Pieces
Tee-Pieces to welding
ASTM B361
seamless
Aluminium, ASME SB241, WP...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성