Elbow, Aluminium acc. to EN 754/755, EN AW 5754-0/H112, seamless, sim. to DIN 2605 - R~2.5 x NB
Huelsen
Elbows
Elbows Aluminium
Powered by
CAD모델 선택
{huelsen/1_rohrbogen/1_aluminium/bogen_b_361_028.prj},{NB=0280890305090},{ARTNR=0280890305090},{DN=80},{D1=89},{S1=3.00},{R1=205.0},{R2=-/+},{R3=2.5},{G=90°},{G1=90},{BA=Bauart 5},{BA1=5},{GEW=0.806},{PG=Bogen},{PUG=Schweissbogen},{NORM=i.A. DIN 2605},{AUS=nahtlos},{WERK1=Aluminium},{WERK2=EN 754/755},{WERK3=EN AW 5754-0/H112},{AUS2=nach},{AUS3=Bauart}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
R
Radius R ~
[mm]
G
Degree
ⁿ/ₐ
BA
Design
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
0280250205045
0280250205045
20
25
2.50
57.5 -/+ 2.5
45°
R~2.5 x NB
0.024
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0280310305045
0280310305045
25
31
3.00
65 -/+ 2.5
45°
R~2.5 x NB
0.041
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0280460305045
0280460305045
40
46
3.00
107.5 -/+ 2.5
45°
R~2.5 x NB
0.105
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0280570305045
0280570305045
50
57
3.00
135 -/+ 2.5
45°
R~2.5 x NB
0.166
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0280600305045
0280600305045
50
60
3.00
135 -/+ 2.5
45°
R~2.5 x NB
0.175
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0280760305045
0280760305045
65
76
3.00
175 -/+ 2.5
45°
R~2.5 x NB
0.292
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0280890305045
0280890305045
80
89
3.00
205 -/+ 2.5
45°
R~2.5 x NB
0.403
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0280900505045
0280900505045
80
90
5.00
205 -/+ 3.0
45°
R~2.5 x NB
0.662
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0281000505045
0281000505045
100
100
5.00
225 -/+ 3.0
45°
R~2.5 x NB
0.812
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0281080405045
0281080405045
100
108
4.00
252.5 -/+ 3.0
45°
R~2.5 x NB
0.800
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0281330405045
0281330405045
125
133
4.00
330 -/+ 3.5
45°
R~2.5 x NB
1.298
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0281590405045
0281590405045
150
159
4.00
375 -/+ 3.5
45°
R~2.5 x NB
1.774
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0282190405045
0282190405045
200
219
4.00
510 -/+ 3.5
45°
R~2.5 x NB
3.351
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0282190505045
0282190505045
200
219
5.00
510 -/+ 3.5
45°
R~2.5 x NB
4.166
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0280250205090
0280250205090
20
25
2.50
57.5 -/+ 2.5
90°
R~2.5 x NB
0.049
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0280310305090
0280310305090
25
31
3.00
65 -/+ 2.5
90°
R~2.5 x NB
0.082
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0280460305090
0280460305090
40
46
3.00
107.5 -/+ 2.5
90°
R~2.5 x NB
0.210
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0280570305090
0280570305090
50
57
3.00
135 -/+ 2.5
90°
R~2.5 x NB
0.332
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0280600305090
0280600305090
50
60
3.00
135 -/+ 2.5
90°
R~2.5 x NB
0.351
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0280760305090
0280760305090
65
76
3.00
175 -/+ 2.5
90°
R~2.5 x NB
0.584
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0280890305090
0280890305090
80
89
3.00
205 -/+ 2.5
90°
R~2.5 x NB
0.806
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0280900505090
0280900505090
80
90
5.00
205 -/+ 3.0
90°
R~2.5 x NB
1.323
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0281000505090
0281000505090
100
100
5.00
225 -/+ 3.0
90°
R~2.5 x NB
1.625
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0281080405090
0281080405090
100
108
4.00
252.5 -/+ 3.0
90°
R~2.5 x NB
1.600
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
0281330405090
0281330405090
125
133
4.00
330 -/+ 3.5
90°
R~2.5 x NB
2.597
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 754/755, EN...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성