CD21A - Sprocket - 25 series
HEFA
7-sprocket_chain
Powered by
CAD모델 선택
{hefa/7-sprocket_chain/cd21a.prj},{NB=CD21AF-25-35-D15},{MO=CD21AF},{XL=25 series(04C)},{MQ=S45C},{HT=Addendum high frequency},{ST=Blackening},{SE=25},{Z=35},{DD=15},{DO=74},{H=40},{W=20},{V=8},{ATT=Kimi screw},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
MO
model
ⁿ/ₐ
XL
series
ⁿ/ₐ
MQ
material quality
ⁿ/ₐ
HT
heat treatment
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
SE
series
ⁿ/ₐ
Z
z
ⁿ/ₐ
KEYWAY
Keyway b×t
[mm]
SCREW
Set the screws M
ⁿ/ₐ
DP
Dp
[mm]
DO
Do
[mm]
H
h
[mm]
W
w
[mm]
V
[mm]
ATT
attachments
ⁿ/ₐ
CD21AF-25-16-D10
CD21AF-25-16-D10
CD21AF
25 series(04C)
S45C
Addendum high frequency
Blackening
25
16
3×1.4
4
32.55
36
25
15
6
Kimi screw
CD21AF-25-17-D10
CD21AF-25-17-D10
CD21AF
25 series(04C)
S45C
Addendum high frequency
Blackening
25
17
3×1.4
4
34.56
38
25
15
6
Kimi screw
CD21AF-25-18-D10
CD21AF-25-18-D10
CD21AF
25 series(04C)
S45C
Addendum high frequency
Blackening
25
18
3×1.4
4
36.57
40
25
15
6
Kimi screw
CD21AF-25-19-D10
CD21AF-25-19-D10
CD21AF
25 series(04C)
S45C
Addendum high frequency
Blackening
25
19
3×1.4
4
38.58
42
28
15
6
Kimi screw
CD21AF-25-20-D10
CD21AF-25-20-D10
CD21AF
25 series(04C)
S45C
Addendum high frequency
Blackening
25
20
3×1.4
4
40.59
44
28
15
6
Kimi screw
CD21AF-25-21-D10
CD21AF-25-21-D10
CD21AF
25 series(04C)
S45C
Addendum high frequency
Blackening
25
21
3×1.4
4
42.61
46
28
15
6
Kimi screw
CD21AF-25-22-D12
CD21AF-25-22-D12
CD21AF
25 series(04C)
S45C
Addendum high frequency
Blackening
25
22
4×1.8
5
44.62
48
30
15
6
Kimi screw
CD21AF-25-23-D12
CD21AF-25-23-D12
CD21AF
25 series(04C)
S45C
Addendum high frequency
Blackening
25
23
4×1.8
5
46.63
50
30
15
6
Kimi screw
CD21AF-25-24-D12
CD21AF-25-24-D12
CD21AF
25 series(04C)
S45C
Addendum high frequency
Blackening
25
24
4×1.8
5
48.65
52
30
15
6
Kimi screw
CD21AF-25-25-D12
CD21AF-25-25-D12
CD21AF
25 series(04C)
S45C
Addendum high frequency
Blackening
25
25
4×1.8
5
50.66
54
35
15
6
Kimi screw
CD21AF-25-26-D12
CD21AF-25-26-D12
CD21AF
25 series(04C)
S45C
Addendum high frequency
Blackening
25
26
4×1.8
5
52.68
56
35
15
6
Kimi screw
CD21AF-25-28-D12
CD21AF-25-28-D12
CD21AF
25 series(04C)
S45C
Addendum high frequency
Blackening
25
28
4×1.8
5
56.71
60
35
15
6
Kimi screw
CD21AF-25-30-D12
CD21AF-25-30-D12
CD21AF
25 series(04C)
S45C
Addendum high frequency
Blackening
25
30
4×1.8
5
60.75
64
35
15
6
Kimi screw
CD21AF-25-32-D15
CD21AF-25-32-D15
CD21AF
25 series(04C)
S45C
Addendum high frequency
Blackening
25
32
5×2.3
6
64.78
68
40
20
8
Kimi screw
CD21AF-25-34-D15
CD21AF-25-34-D15
CD21AF
25 series(04C)
S45C
Addendum high frequency
Blackening
25
34
5×2.3
6
68.82
72
40
20
8
Kimi screw
CD21AF-25-35-D15
CD21AF-25-35-D15
CD21AF
25 series(04C)
S45C
Addendum high frequency
Blackening
25
35
5×2.3
6
70.84
74
40
20
8
Kimi screw
CD21AF-25-36-D15
CD21AF-25-36-D15
CD21AF
25 series(04C)
S45C
Addendum high frequency
Blackening
25
36
5×2.3
6
72.86
76
40
20
8
Kimi screw
CD21AF-25-38-D15
CD21AF-25-38-D15
CD21AF
25 series(04C)
S45C
Addendum high frequency
Blackening
25
38
5×2.3
6
76.90
80
40
20
8
Kimi screw
CD21AF-25-40-D15
CD21AF-25-40-D15
CD21AF
25 series(04C)
S45C
Addendum high frequency
Blackening
25
40
5×2.3
6
80.93
84
40
20
8
Kimi screw
CD21AU-25-16-D10
CD21AU-25-16-D10
CD21AU
25 series(04C)
SUS304
-
-
25
16
3×1.4
4
32.55
36
21
16
6
Kimi screw
CD21AU-25-17-D10
CD21AU-25-17-D10
CD21AU
25 series(04C)
SUS304
-
-
25
17
3×1.4
4
34.56
38
23
16
6
Kimi screw
CD21AU-25-18-D10
CD21AU-25-18-D10
CD21AU
25 series(04C)
SUS304
-
-
25
18
3×1.4
4
36.57
40
25
16
6
Kimi screw
CD21AU-25-19-D10
CD21AU-25-19-D10
CD21AU
25 series(04C)
SUS304
-
-
25
19
3×1.4
4
38.58
42
26
16
6
Kimi screw
CD21AU-25-20-D10
CD21AU-25-20-D10
CD21AU
25 series(04C)
SUS304
-
-
25
20
3×1.4
4
40.59
44
28
16
6
Kimi screw
CD21AU-25-21-D12
CD21AU-25-21-D12
CD21AU
25 series(04C)
SUS304
-
-
25
21
4×1.8
5
42.61
46
30
18
7
Kimi screw
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성