CB12D - Guide wheel V-shape
HEFA
31-roller-transfer-part
Powered by
CAD모델 선택
{hefa/31-roller-transfer-part/cb12d_asmtab.prj},{NB=CB12DN-D40-C7-d8},{SC=CB12DN},{TYPE=For V-shaped steel wire rope},{TM=S45C},{ST=plate with nickel},{RR=stainless steel},{D=40},{C=7},{DD=8},{P=24},{DH=21},{T=14},{A=3.0},{B=8},{BEARING=628ZZ},{INFOTEXT=website},{PPATH=cb12d/cb12d_assemblies/cb12d_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
TM
texture of material
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
RR
Retaining ring
ⁿ/ₐ
D
[mm]
C
C Groove depth
[mm]
DD
d
[mm]
P
[mm]
DH
dh
[mm]
T
[mm]
A
[mm]
B
[mm]
BEARING
ⁿ/ₐ
CB12DF-D20-C4-d3
CB12DF-D20-C4-d3
CB12DF
For V-shaped steel wire r...
S45C
Blackened
Spring steel
20
4
3
10
8
10
3.0
4
623ZZ
CB12DF-D30-C4-d5
CB12DF-D30-C4-d5
CB12DF
For V-shaped steel wire r...
S45C
Blackened
Spring steel
30
4
5
16
13
10
2.5
5
625ZZ
CB12DF-D40-C4-d6
CB12DF-D40-C4-d6
CB12DF
For V-shaped steel wire r...
S45C
Blackened
Spring steel
40
4
6
19
16
12
3.0
6
626ZZ
CB12DF-D30-C5-d6
CB12DF-D30-C5-d6
CB12DF
For V-shaped steel wire r...
S45C
Blackened
Spring steel
30
5
6
19
16
12
3.0
6
626ZZ
CB12DF-D40-C5-d8
CB12DF-D40-C5-d8
CB12DF
For V-shaped steel wire r...
S45C
Blackened
Spring steel
40
5
8
24
21
14
3.0
8
628ZZ
CB12DF-D40-C7-d8
CB12DF-D40-C7-d8
CB12DF
For V-shaped steel wire r...
S45C
Blackened
Spring steel
40
7
8
24
21
14
3.0
8
628ZZ
CB12DF-D50-C7-d10
CB12DF-D50-C7-d10
CB12DF
For V-shaped steel wire r...
S45C
Blackened
Spring steel
50
7
10
26
23
14
3.0
8
6000ZZ
CB12DF-D50-C9-d10
CB12DF-D50-C9-d10
CB12DF
For V-shaped steel wire r...
S45C
Blackened
Spring steel
50
9
10
26
23
14
3.0
8
6000ZZ
CB12DF-D60-C9-d10
CB12DF-D60-C9-d10
CB12DF
For V-shaped steel wire r...
S45C
Blackened
Spring steel
60
9
10
26
23
14
3.0
8
6000ZZ
CB12DF-D60-C11-d10
CB12DF-D60-C11-d10
CB12DF
For V-shaped steel wire r...
S45C
Blackened
Spring steel
60
11
10
26
23
16
4.0
8
6000ZZ
CB12DF-D60-C11-d12
CB12DF-D60-C11-d12
CB12DF
For V-shaped steel wire r...
S45C
Blackened
Spring steel
60
11
12
28
25
20
6.0
8
6001ZZ
CB12DF-D100-C11-d12
CB12DF-D100-C11-d12
CB12DF
For V-shaped steel wire r...
S45C
Blackened
Spring steel
100
11
12
28
25
16
4.0
8
6001ZZ
CB12DN-D20-C4-d3
CB12DN-D20-C4-d3
CB12DN
For V-shaped steel wire r...
S45C
plate with nickel
stainless steel
20
4
3
10
8
10
3.0
4
623ZZ
CB12DN-D30-C4-d5
CB12DN-D30-C4-d5
CB12DN
For V-shaped steel wire r...
S45C
plate with nickel
stainless steel
30
4
5
16
13
10
2.5
5
625ZZ
CB12DN-D40-C4-d6
CB12DN-D40-C4-d6
CB12DN
For V-shaped steel wire r...
S45C
plate with nickel
stainless steel
40
4
6
19
16
12
3.0
6
626ZZ
CB12DN-D30-C5-d6
CB12DN-D30-C5-d6
CB12DN
For V-shaped steel wire r...
S45C
plate with nickel
stainless steel
30
5
6
19
16
12
3.0
6
626ZZ
CB12DN-D40-C5-d8
CB12DN-D40-C5-d8
CB12DN
For V-shaped steel wire r...
S45C
plate with nickel
stainless steel
40
5
8
24
21
14
3.0
8
628ZZ
CB12DN-D40-C7-d8
CB12DN-D40-C7-d8
CB12DN
For V-shaped steel wire r...
S45C
plate with nickel
stainless steel
40
7
8
24
21
14
3.0
8
628ZZ
CB12DN-D50-C7-d10
CB12DN-D50-C7-d10
CB12DN
For V-shaped steel wire r...
S45C
plate with nickel
stainless steel
50
7
10
26
23
14
3.0
8
6000ZZ
CB12DN-D50-C9-d10
CB12DN-D50-C9-d10
CB12DN
For V-shaped steel wire r...
S45C
plate with nickel
stainless steel
50
9
10
26
23
14
3.0
8
6000ZZ
CB12DN-D60-C9-d10
CB12DN-D60-C9-d10
CB12DN
For V-shaped steel wire r...
S45C
plate with nickel
stainless steel
60
9
10
26
23
14
3.0
8
6000ZZ
CB12DN-D60-C11-d10
CB12DN-D60-C11-d10
CB12DN
For V-shaped steel wire r...
S45C
plate with nickel
stainless steel
60
11
10
26
23
16
4.0
8
6000ZZ
CB12DN-D60-C11-d12
CB12DN-D60-C11-d12
CB12DN
For V-shaped steel wire r...
S45C
plate with nickel
stainless steel
60
11
12
28
25
20
6.0
8
6001ZZ
CB12DN-D100-C11-d12
CB12DN-D100-C11-d12
CB12DN
For V-shaped steel wire r...
S45C
plate with nickel
stainless steel
100
11
12
28
25
16
4.0
8
6001ZZ
CB12DW-D20-C4-d3
CB12DW-D20-C4-d3
CB12DW
For V-shaped steel wire r...
aluminium alloy
clear anodizing
stainless steel
20
4
3
10
8
10
3.0
4
623ZZ
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성