ZF06 - Linear bearing - flanged type · embedded medium
HEFA
18-linear_bearing
Powered by
CAD모델 선택
{hefa/18-linear_bearing/zf06.prj},{NB=ZF06QB-d30},{SC=ZF06QB},{LX=Medium · opposite flange type},{WTCZ=SUJ2},{WTYD=58HRC~},{WTST=-},{GZCZ=SUJ2},{BCJCZ=resin},{MFQCZ=Nitrile rubber},{WD=-18~80℃},{DD=30},{DDT=0/-0.012},{D=45},{DT=0/-0.019},{L=90},{LT=0/-0.4},{H=74},{EE=10},{V=10},{DD1=6.6},{DD2=11.0},{VV=6.1},{PCD=60},{W=58},{F=35},{A=49},{PX=0.020},{CZD=0.020},{FZ1=2440},{FZ2=3974},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
LX
type
ⁿ/ₐ
WTCZ
Coat material
ⁿ/ₐ
WTYD
Jacket hardness
ⁿ/ₐ
WTST
Coat surface treatment
ⁿ/ₐ
GZCZ
Ball material
ⁿ/ₐ
BCJCZ
Cage material
ⁿ/ₐ
MFQCZ
Seal ring material
ⁿ/ₐ
WD
Operating ambient temperature
ⁿ/ₐ
DD
d
[mm]
DDT
d Tolerance
[mm]
D
[mm]
DT
D Tolerance
[mm]
L
[mm]
LT
L Tolerance
[mm]
H
[mm]
EE
e
[mm]
V
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
VV
v
[mm]
PCD
P.C.D.
[mm]
W
[mm]
F
[mm]
A
[mm]
PX
Eccentricity (maximum)
[mm]
CZD
verticality Y
[mm]
FZ1
Basic rated load C (dynamic) N
ⁿ/ₐ
FZ2
Basic rated load Co (static) N
ⁿ/ₐ
ZF06YB-d6
ZF06YB-d6
ZF06YB
Medium · round flange typ...
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
6
0/-0.010
12
0/-0.013
29
±0.3
28
5
5
3.5
6.0
3.1
20
22
0
20
0.015
0.015
226
310
ZF06YB-d8
ZF06YB-d8
ZF06YB
Medium · round flange typ...
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
8
0/-0.010
15
0/-0.013
37
±0.3
32
5
5
3.5
6.0
3.1
24
25
0
24
0.015
0.015
310
452
ZF06YB-d10
ZF06YB-d10
ZF06YB
Medium · round flange typ...
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
10
0/-0.010
19
0/-0.016
47
±0.3
40
6
6
4.5
7.5
4.1
29
30
0
29
0.015
0.015
508
718
ZF06YB-d12
ZF06YB-d12
ZF06YB
Medium · round flange typ...
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
12
0/-0.010
21
0/-0.016
47
0/-0.3
42
6
6
4.5
7.5
4.1
32
32
0
32
0.015
0.015
634
814
ZF06YB-d13
ZF06YB-d13
ZF06YB
Medium · round flange typ...
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
13
0/-0.010
23
0/-0.016
47
0/-0.3
43
6
6
4.5
7.5
4.1
33
34
0
33
0.015
0.015
640
826
ZF06YB-d16
ZF06YB-d16
ZF06YB
Medium · round flange typ...
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
16
0/-0.010
28
0/-0.016
56
0/-0.3
48
6
6
4.5
7.5
4.1
38
37
22
31
0.015
0.015
1164
1448
ZF06YB-d20
ZF06YB-d20
ZF06YB
Medium · round flange typ...
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
20
0/-0.012
32
0/-0.019
65
0/-0.3
54
8
8
5.5
9.0
5.1
43
42
24
36
0.020
0.020
1554
2068
ZF06YB-d25
ZF06YB-d25
ZF06YB
Medium · round flange typ...
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
25
0/-0.012
40
0/-0.019
83
0/-0.4
62
8
8
5.5
9.0
5.1
51
50
32
40
0.020
0.020
1725
3068
ZF06YB-d30
ZF06YB-d30
ZF06YB
Medium · round flange typ...
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
30
0/-0.012
45
0/-0.019
90
0/-0.4
74
10
10
6.6
11.0
6.1
60
58
35
49
0.020
0.020
2440
3974
ZF06FB-d6
ZF06FB-d6
ZF06FB
Medium · method blue
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
6
0/-0.010
12
0/-0.013
29
±0.3
28
5
5
3.5
6.0
3.1
20
22
0
20
0.015
0.015
226
310
ZF06FB-d8
ZF06FB-d8
ZF06FB
Medium · method blue
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
8
0/-0.010
15
0/-0.013
37
±0.3
32
5
5
3.5
6.0
3.1
24
25
0
24
0.015
0.015
310
452
ZF06FB-d10
ZF06FB-d10
ZF06FB
Medium · method blue
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
10
0/-0.010
19
0/-0.016
47
±0.3
40
6
6
4.5
7.5
4.1
29
30
0
29
0.015
0.015
508
718
ZF06FB-d12
ZF06FB-d12
ZF06FB
Medium · method blue
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
12
0/-0.010
21
0/-0.016
47
0/-0.3
42
6
6
4.5
7.5
4.1
32
32
0
32
0.015
0.015
634
814
ZF06FB-d13
ZF06FB-d13
ZF06FB
Medium · method blue
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
13
0/-0.010
23
0/-0.016
47
0/-0.3
43
6
6
4.5
7.5
4.1
33
34
0
33
0.015
0.015
640
826
ZF06FB-d16
ZF06FB-d16
ZF06FB
Medium · method blue
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
16
0/-0.010
28
0/-0.016
56
0/-0.3
48
6
6
4.5
7.5
4.1
38
37
22
31
0.015
0.015
1164
1448
ZF06FB-d20
ZF06FB-d20
ZF06FB
Medium · method blue
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
20
0/-0.012
32
0/-0.019
65
0/-0.3
54
8
8
5.5
9.0
5.1
43
42
24
36
0.020
0.020
1554
2068
ZF06FB-d25
ZF06FB-d25
ZF06FB
Medium · method blue
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
25
0/-0.012
40
0/-0.019
83
0/-0.4
62
8
8
5.5
9.0
5.1
51
50
32
40
0.020
0.020
1725
3068
ZF06FB-d30
ZF06FB-d30
ZF06FB
Medium · method blue
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
30
0/-0.012
45
0/-0.019
90
0/-0.4
74
10
10
6.6
11.0
6.1
60
58
35
49
0.020
0.020
2440
3974
ZF06QB-d6
ZF06QB-d6
ZF06QB
Medium · opposite flange ...
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
6
0/-0.010
12
0/-0.013
29
±0.3
28
5
5
3.5
6.0
3.1
20
22
0
20
0.015
0.015
226
310
ZF06QB-d8
ZF06QB-d8
ZF06QB
Medium · opposite flange ...
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
8
0/-0.010
15
0/-0.013
37
±0.3
32
5
5
3.5
6.0
3.1
24
25
0
24
0.015
0.015
310
452
ZF06QB-d10
ZF06QB-d10
ZF06QB
Medium · opposite flange ...
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
10
0/-0.010
19
0/-0.016
47
±0.3
40
6
6
4.5
7.5
4.1
29
30
0
29
0.015
0.015
508
718
ZF06QB-d12
ZF06QB-d12
ZF06QB
Medium · opposite flange ...
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
12
0/-0.010
21
0/-0.016
47
0/-0.3
42
6
6
4.5
7.5
4.1
32
32
0
32
0.015
0.015
634
814
ZF06QB-d13
ZF06QB-d13
ZF06QB
Medium · opposite flange ...
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
13
0/-0.010
23
0/-0.016
47
0/-0.3
43
6
6
4.5
7.5
4.1
33
34
0
33
0.015
0.015
640
826
ZF06QB-d16
ZF06QB-d16
ZF06QB
Medium · opposite flange ...
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
16
0/-0.010
28
0/-0.016
56
0/-0.3
48
6
6
4.5
7.5
4.1
38
37
22
31
0.015
0.015
1164
1448
ZF06QB-d20
ZF06QB-d20
ZF06QB
Medium · opposite flange ...
SUJ2
58HRC~
-
SUJ2
resin
Nitrile rubber
-18~80℃
20
0/-0.012
32
0/-0.019
65
0/-0.3
54
8
8
5.5
9.0
5.1
43
42
24
36
0.020
0.020
1554
2068
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성