카탈로그: HAVIT
생성됨: 27.06.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
SFCE - SAE-90° Flange adapter 24° DIN 3901 - brazed
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Threaded Flanges
Powered by
CAD모델 선택
{havit/iso_6162_sae_flanges/sae_threaded_flanges/sae_flange_adapter_24_brazed_asmtab.prj},{NB=SFCE-3004/90-S30-CR3(H--)},{NUM=3004},{NUM2=S30},{PL=3000},{NDM=1 1/4},{CR=N},{FL=N},{MAT=Steel},{CT=Chrom3 Beschichtet},{BOLT=N},{BOLT1=-},{BOLTMX=-},{BOLTU=7/16 x 1 1/2},{MBX=210},{BOLTUX=7/16},{BOLTUY=1 1/2},{SPRE=N},{LODLEVEL=H},{RAD=30},{DIN=S30},{AX=42x2},{A1X=50.8},{CX=58.7},{DX=79},{EX=30.2},{FX=73},{IX=13.5},{S1X=86},{S2X=105},{SWX=46},{L=-},{LX=10.50/12.00/12.75},{ZTN=73071990},{LINK=Webpage},{NUMX=3004},{DISTA=105},{PPATH=parts_flange_adapter_24_brazed/sae_flange_adapter_24_brazed_asmtpl.prj},{MASSX=0.83}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
TYP
Type Code
ⁿ/ₐ
PL
Pressure level
[PSI]
NDM
Nominal flange size
[인치]
MAT
Material
ⁿ/ₐ
CT
Coating
ⁿ/ₐ
MB
Maximum recommended working pressure
[kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
DIN
Connection size according to DIN 3901
ⁿ/ₐ
A
[mm]
A1
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
I
[mm]
S1
[mm]
S2
[mm]
SW
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
SFCE-3001/90-L15-CR3
SFCE-3001/90-L15-CR3
3000
1/2
Steel
Chrome3 Coated
315
L15
M 22x1.5
30.2
38.1
54
17.5
46
7.0
40
50
22
0.14
73071990
SFCE-3001/90-S16-CR3
SFCE-3001/90-S16-CR3
3000
1/2
Steel
Chrome3 Coated
350
S16
M 24x1.5
30.2
38.1
54
17.5
46
8.5
40
50
24
0.15
73071990
SFCE-3002/90-L22-CR3
SFCE-3002/90-L22-CR3
3000
3/4
Steel
Chrome3 Coated
160
L22
M 30x2
38.1
47.6
65
22.3
52
7.5
59
71
32
0.24
73071990
SFCE-3003/90-L28-CR3
SFCE-3003/90-L28-CR3
3000
1
Steel
Chrome3 Coated
160
L28
M 36x2
44.5
52.4
70
26.2
59
7.5
68
83
36
0.43
73071990
SFCE-3003/90-S25-CR3
SFCE-3003/90-S25-CR3
3000
1
Steel
Chrome3 Coated
320
S25
M 36x2
44.5
52.4
70
26.2
59
12.0
68
83
36
0.38
73071990
SFCE-3003/90-S30-CR3
SFCE-3003/90-S30-CR3
3000
1
Steel
Chrome3 Coated
320
S30
M 42x2
44.5
52.4
70
26.2
59
13.5
68
83
46
0.55
73071990
SFCE-3004/90-L35-CR3
SFCE-3004/90-L35-CR3
3000
1 1/4
Steel
Chrome3 Coated
160
L35
M 45x2
50.8
58.7
79
30.2
73
10.5
86
105
46
0.76
73071990
SFCE-3004/90-S30-CR3
SFCE-3004/90-S30-CR3
3000
1 1/4
Steel
Chrome3 Coated
210
S30
M 42x2
50.8
58.7
79
30.2
73
13.5
86
105
46
0.83
73071990
SFCE-3005/90-L42-CR3
SFCE-3005/90-L42-CR3
3000
1 1/2
Steel
Chrome3 Coated
160
L42
M 52x2
60.3
69.9
94
35.7
83
11.0
98
115
55
0.99
73071990
SFCE-3005/90-S38-CR3
SFCE-3005/90-S38-CR3
3000
1 1/2
Steel
Chrome3 Coated
210
S38
M 52x2
60.3
69.9
94
35.7
83
16.0
98
115
55
0.95
73071990
SFCE-6001/90-S16-CR3
SFCE-6001/90-S16-CR3
6000
1/2
Steel
Chrome3 Coated
420
S16
M 24x1.5
31.8
40.5
56
18.2
48
8.5
42
52
24
0.16
73071990
SFCE-6002/90-S25-CR3
SFCE-6002/90-S25-CR3
6000
3/4
Steel
Chrome3 Coated
420
S25
M 36x2
41.3
50.8
71
23.8
60
12.0
62
71
36
0.37
73071990
SFCE-6002/90-S30-CR3
SFCE-6002/90-S30-CR3
6000
3/4
Steel
Chrome3 Coated
420
S30
M 42x2
41.3
50.8
71
23.8
60
13.5
62
71
46
0.49
73071990
SFCE-6003/90-S25-CR3
SFCE-6003/90-S25-CR3
6000
1
Steel
Chrome3 Coated
420
S25
M 36x2
47.6
57.2
81
27.8
70
12.0
74
85
36
0.43
73071990
SFCE-6003/90-S30-CR3
SFCE-6003/90-S30-CR3
6000
1
Steel
Chrome3 Coated
420
S30
M 42x2
47.6
57.2
81
27.8
70
13.5
74
85
46
0.59
73071990
SFCE-6004/90-S38-CR3
SFCE-6004/90-S38-CR3
6000
1 1/4
Steel
Chrome3 Coated
315
S38
M 52x2
54.0
66.6
95
31.8
78
16.0
96
108
55
0.95
73071990
SFCE-6005/90-S38-CR3
SFCE-6005/90-S38-CR3
6000
1 1/2
Steel
Chrome3 Coated
315
S38
M 52x2
63.5
79.3
113
36.5
95
16.0
112
114
55
1.34
73071990
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성