카탈로그: Hallite
생성됨: 20.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
839 - Wipers
Hallite
Wipers
839
Metric
Powered by
CAD모델 선택
{hallite/wipers/839/mm/839m.prj},{NB=HALLITE 4591600},{CNSORDERNO=4591600},{VERSION=installed version},{DD1=40},{TOL1=-0.025 / -0.087},{D1=48},{TOL2=+0.16 / +0.00},{D2=43.0},{TOL3=+0.16 / +0.00},{L1=5.0},{L2=8},{INFO=Web info}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
VERSION
Important note
ⁿ/ₐ
DD1
Diameter
[mm]
TOL1
Tolerance f9
[mm]
D1
Diameter
[mm]
TOL2
Tolerance H11
[mm]
D2
Diameter
[mm]
TOL3
Tolerance H11
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
HALLITE 4436800
4436800
installed version
12
-0.016 / -0.059
18
+0.11 / +0.00
14.5
+0.11 / +0.00
4.0
7
HALLITE 4436900
4436900
installed version
14
-0.016 / -0.059
20
+0.13 / +0.00
16.5
+0.11 / +0.00
4.0
7
HALLITE 4762300
4762300
installed version
15
-0.016 / -0.059
22
+0.11 / +0.00
18.0
+0.11 / +0.00
3.8
6
HALLITE 4437000
4437000
installed version
18
-0.016 / -0.059
24
+0.13 / +0.00
20.5
+0.13 / +0.00
4.0
7
HALLITE 4415000
4415000
installed version
20
-0.020 / -0.072
26
+0.13 / +0.00
22.5
+0.13 / +0.00
4.0
6
HALLITE 4437100
4437100
installed version
22
-0.020 / -0.072
28
+0.13 / +0.00
24.5
+0.13 / +0.00
4.0
7
HALLITE 4799700
4799700
installed version
25
-0.016 / -0.059
31
+0.11 / +0.00
27.5
+0.11 / +0.00
4.0
7
HALLITE 4437200
4437200
installed version
28
-0.020 / -0.072
36
+0.16 / +0.00
31.0
+0.16 / +0.00
5.0
8
HALLITE 4519200
4519200
installed version
30
-0.020 / -0.072
38
+0.16 / +0.00
33.0
+0.16 / +0.00
5.0
8
HALLITE 4594000
4594000
installed version
32
-0.025 / -0.087
40
+0.16 / +0.00
35.0
+0.16 / +0.00
5.0
8
HALLITE 4437300
4437300
installed version
36
-0.025 / -0.087
44
+0.16 / +0.00
39.0
+0.16 / +0.00
5.0
8
HALLITE 4591600
4591600
installed version
40
-0.025 / -0.087
48
+0.16 / +0.00
43.0
+0.16 / +0.00
5.0
8
HALLITE 4437400
4437400
installed version
45
-0.025 / -0.087
53
+0.19 / +0.00
48.0
+0.16 / +0.00
5.0
8
HALLITE 4584400
4584400
installed version
50
-0.025 / -0.087
58
+0.19 / +0.00
53.0
+0.19 / +0.00
5.0
8
HALLITE 4575200
4575200
installed version
55
-0.030 / -0.104
65
+0.19 / +0.00
58.0
+0.19 / +0.00
6.0
10
HALLITE 4437500
4437500
installed version
56
-0.030 / -0.104
66
+0.19 / +0.00
59.0
+0.19 / +0.00
6.0
10
HALLITE 4802400
4802400
installed version
60
-0.030 / -0.104
70
+0.19 / +0.00
63.0
+0.19 / +0.00
6.0
10
HALLITE 4575300
4575300
installed version
65
-0.030 / -0.104
75
+0.19 / +0.00
68.0
+0.19 / +0.00
6.0
10
HALLITE 4437600
4437600
installed version
70
-0.030 / -0.104
80
+0.19 / +0.00
73.0
+0.19 / +0.00
6.0
10
HALLITE 4437700
4437700
installed version
90
-0.036 / -0.123
100
+0.22 / +0.00
93.0
+0.22 / +0.00
6.0
10
HALLITE 4437800
4437800
installed version
110
-0.036 / -0.123
125
+0.25 / +0.00
114.0
+0.22 / +0.00
8.5
13
HALLITE 4786300
4786300
installed version
130
-0.043 / -0.143
142
+0.25 / +0.00
135.0
+0.25 / +0.00
8.2
11
HALLITE 4437900
4437900
installed version
140
-0.043 / -0.143
155
+0.25 / +0.00
144.0
+0.25 / +0.00
8.5
13
HALLITE 4804200
4804200
installed version
150
-0.043 / -0.143
165
+0.25 / +0.00
154.0
+0.25 / +0.00
8.5
13
HALLITE 4595600
4595600
installed version
180
-0.043 / -0.143
196
+0.29 / +0.00
184.0
+0.29 / +0.00
9.5
14
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성