카탈로그: Hallite
생성됨: 20.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
335 - Wipers
Hallite
Wipers
335
Metric
Powered by
CAD모델 선택
{hallite/wipers/335/mm/335m.prj},{NB=HALLITE 8717020},{CNSORDERNO=8717020},{VERSION=installed version},{DD1=80},{D1=88.8},{D2=81.5},{L1=6.3},{L2=9.3},{INFO=Web info}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
VERSION
Important note
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
D1
Bore Diameter ØD1
[mm]
D2
Bearing Housing Diameter ØD2
[mm]
L1
Length L1
[mm]
HALLITE 8715120
8715120
installed version
20
26.8
21.5
5.0
HALLITE 8715220
8715220
installed version
22
28.8
23.5
5.0
HALLITE 8715320
8715320
installed version
25
31.8
26.5
5.0
HALLITE 8715420
8715420
installed version
28
34.8
29.5
5.0
HALLITE 8715620
8715620
installed version
32
38.8
33.5
5.0
HALLITE 8715720
8715720
installed version
36
42.8
37.5
5.0
HALLITE 8715820
8715820
installed version
40
46.8
41.5
5.0
HALLITE 8715920
8715920
installed version
40
48.8
41.5
6.3
HALLITE 8716020
8716020
installed version
45
51.8
46.5
5.0
HALLITE 8716120
8716120
installed version
45
53.8
46.5
6.3
HALLITE 8716220
8716220
installed version
50
56.8
51.5
5.0
HALLITE 8716320
8716320
installed version
50
58.8
51.5
6.3
HALLITE 8716420
8716420
installed version
56
62.8
57.5
5.0
HALLITE 8716520
8716520
installed version
56
64.8
57.5
6.3
HALLITE 8716620
8716620
installed version
63
69.8
64.5
5.0
HALLITE 8716720
8716720
installed version
63
71.8
64.5
6.3
HALLITE 8716820
8716820
installed version
70
78.8
71.5
6.3
HALLITE 8716920
8716920
installed version
70
82.2
72.0
8.1
HALLITE 8717020
8717020
installed version
80
88.8
81.5
6.3
HALLITE 8717120
8717120
installed version
80
92.2
82.0
8.1
HALLITE 8717320
8717320
installed version
90
102.2
92.0
8.1
HALLITE 8717220
8717220
installed version
90
98.8
91.5
6.3
HALLITE 8717420
8717420
installed version
100
108.8
101.5
6.3
HALLITE 8717520
8717520
installed version
100
112.2
102.0
8.1
HALLITE 8717620
8717620
installed version
110
118.8
111.5
6.3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성